
Specs at a glance
-
Accuracy
(Pt100,Pt1000, -50…+250°C) <= 0,1 K
(Pt100,Pt1000, -58…+482°F) <= 0,18° F
Field of application
The iTEMP TMT31 is a reliable, long-term stable, single-channel 4 to 20 mA temperature transmitter for thermometers with terminal head Form B suited for use in Zone 2 / Div. 2 areas. Individual transmitter-sensor matching with Callendar-Van Dusen linearization further improves your temperature measurement accuracy for RTD sensors. Push-in terminals for quick wiring facilitate installation. The device is available pre-configured or can easily be parametrized using free software tools.
Highly accurate and reliable temperature measurement for various industrial and hygienic process applications
Certified for use in Zone 2 (Ex ec) / Div. 2 areas
Input: Single RTD sensor input for Pt100 or Pt1000 (2-/3- or 4-wire) sensors
Output: 4 to 20 mA analog output
Configurable or factory-set fixed parameters
Installation in terminal heads Form B as per DIN EN 50446
Benefits
Push-in terminals for fast, tool-free wiring during installation or maintenance
Simple parametrization via free software tools (requires FXA291 or TXU10)
Transmitter-sensor matching using Callendar-Van Dusen linearization for critical measurement points
Improved RTD measurement accuracy up to 0.1 K and long-term stability
Diagnostics information according to NAMUR NE 107
Ready-to-use: Factory pre-configured
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
iTEMP TMT31
English version - 06/2021
Temperature transmitter
EN 30/06/2021Language:
English
Version:
30/06/2021
File size:
1.1 MB
File name:
TI01613TEN_0121-00.pdf
-
-
-
Operating Instruction (BA)
iTEMP TMT31
English version - 10/2021
Temperature transmitter
EN 29/10/2021Language:
English
Version:
29/10/2021
File size:
1.4 MB
File name:
BA02157TEN_0121-00.pdf
-
-
-
Technical Information (TI)
iTEMP TMT31
Temperature transmitter
EN 30/06/2021Language:
English
Version:
30/06/2021
File size:
1.1 MB
File name:
TI01613TEN_0121-00.pdf
-
-
-
Operating Instruction (BA)
iTEMP TMT31
Temperature transmitter
EN 29/10/2021Language:
English
Version:
29/10/2021
File size:
1.4 MB
File name:
BA02157TEN_0121-00.pdf
-
-
-
Device Parameter (GP)
GP iTEMP TMT31
Temperature transmitter
EN 15/01/202501/12/2021Language:
English
Version:
15/01/2025
File size:
539.7 KB
File name:
GP01182TEN_0225-00.pdf
-
-
-
Short Instruction (KA)
KA iTEMP TMT31
Temperature transmitter
4-20 mA temperature transmitter as head or DIN rail device with one RTD or one TC sensor input suitable for use in zone 2 (Ex ec) /
Div. 2 areasEN 13/12/202419/10/202320/05/202208/12/202103/12/2021Language:
English
Version:
13/12/2024
File size:
718.3 KB
File name:
KA01540TEN_0524-00.pdf
-
-
-
Ex Safety Instruction (XA)
Control drawing CSA
Control drawing CSA
Language:
English
Version:
05/09/2022
File size:
74.7 KB
File name:
10000012751.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT31
ATEX: Ex ec IIC Gc
EN 29/10/2021Language:
English
Version:
29/10/2021
File size:
437.2 KB
File name:
XA02682TEN_0121-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
04/02/2025
File size:
18.4 MB
File name:
FA00006Tde_2325_interaktiv_verb.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-
-
-
Fields of Activities (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Language:
English
Version:
04/02/2025
File size:
19.1 MB
File name:
FA00006Ten_2325_interaktiv_verb.pdf
-