The transmitter is designed for the transformation of a thermocouple (TC) sensor signal in a fixed measuring range. The standardized output signal used for process measurement is a 4 to 20 mA signal. This means fast, easy and cost-saving temperature measuring as well as reliable and precise measured values for for a wide range of industry applications.
Fixed range temperature head transmitter for converting a TC input signal into a 4 to 20 mA analog output signal
Input: Thermocouple (TC)
Benefits
High accuracy in complete ambient temperature range
Failure information when sensor breaks or short circuits as per NAMUR NE 43
EMC as per NAMUR NE 21, CE
Ex approval: ATEX Ex ia and dust zone 22 in compliance with EN 50281-1; FM IS; CSA IS
8...35 V DC (standard-version) 8...30 V DC (Ex-version)
Installation
Terminal head form B
Accuracy
(Type K) <= 0,5 K (Type K) <= 0,9 °F
Galvanic isolation
yes
Certification
UL Ex IS UL Ex NI GOST Ex i GL marine approval GOST Metrology FM IS,NI,Class I,Div.1+2,Group ABCD CSA IS,NI,Class I,Div.1+2,Group ABCD ATEX II1G EEx ia IIC T4/T5/T6 ATEX II3G Ex nA IIC Gc ATEX II3D Ex tc IIIC Dc ATEX II1G Ex ia IIC T6 Ga, II3D ATEX II3G Ex nA IIC Gc, II3D FM+CSA IS,NI,Class I,Div.1+2,Group ABCD CSA General Purpose EAC Ex ia IIC T6 Ga GL (German Lloyd)
Temperature head transmitter iTEMP® TMT181, TMT187, TMT188 Safety instructions for electrical apparatus certified for use in explosi on-hazardous areas (II 3D).
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex