

Specs at a glance
-
Accuracy
class A acc. to IEC 60751
class B acc. to IEC 60751 -
Max. process pressure (static)
at 20 °C: 1 bar (15 psi)
-
Operating temperature range
PT 100:
-50 °C ...150 °C
(-58 °F ...302 °F)
Field of application
The iTHERM ModuLine TST434B RTD thermometer is specially designed for monitoring the room temperature in almost all industries.
It is available as a complete unit including Endress+Hauser temperature transmitters for enhanced measurement accuracy and reliability compared to directly wired sensors. With a variety of common and advanced outputs and communication protocols, they offer easy customizing.
Outdoor or indoor ambient temperature measurement
Maximum measuring range: –50 to +150 °C (–58 to +302 °F)
Degree of protection: IP66/68 (NEMA Type 4x encl.)
Benefits
Robust terminal heads according to DIN EN 50446 or stable plastic housings offer optimal protection from extreme ambient conditions
Reliable, long term stable and accurate indoor or outdoor ambient temperature measurement
Simple and fast wall mounting
Optional head transmitters: Analog 4 to 20 mA, HART®, PROFIBUS® PA, FOUNDATION Fieldbus™, IO-Link, PROFINET® over Ethernet-APL/SPE
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI iTHERM ModuLine TST434B
Modular resistance thermometer for outdoor or indoor ambient temperature
measurementEN 07/08/202430/11/202320/11/201816/01/2014Language:
English
Version:
07/08/2024
File size:
773.6 KB
File name:
TI01140TEN_0424-00.pdf
-
-
-
Innovation (IN)
eBrochure iTHERM ModuLine TST434B
eBrochure iTHERM ModuLine TST434B
Our answer to ambient temperature measurementLanguage:
English
Version:
10/07/2024
File size:
5 MB
File name:
IN01332T_09 iTHERM ModuLine TST434B.pdf
-
-
-
EU Declaration
Product family: Low cost RTD general purpose, Process RTD direct contact, Process RTD direct in contact, Process RTD general purpose , Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose, Process TC heavy duty, RTD thermometer, TC heavy duty
Product root: TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC42
0-, TH11-, TH12-, TH13-, TH14-, TH15-, TH17-, TH18-, TH27-, TH51-, TH52-, TH53-, TH54-, TH55-, TH56-, TM101-, TM111-, TM112-, TM121-
, TM131-, TM151-, TM152-, TM401-, TM402-, TM411-, TM412-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-,
TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TSM187-, TSM487-, TST187-, TST3
10-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST434B-, TST487-, TST602-, TST90-
Declaration number: EC_00136_04.24EN 20/02/2024Language:
English
Version:
20/02/2024
File size:
150.6 KB
File name:
EC_00136_04.24.pdf
-
-
-
Metrology
Product family: Process RTD direct contact, Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic
Product root: TM151-, TM411-, TR15-, TR65-, TR66-, TST310-, TST434-, TST434B-, TST90-
Region: Kazakhstan
Approval agency: KazInMetr
Approval number: 2813
Metrology type: MetrologyLanguage:
Russian
Version:
26/08/2024
File size:
3.3 MB
File name:
2813 iTHERM 26.08.2024 to 26.08.2029.pdf
-