©Endress+Hauser
Specs at a glance
Max. process pressure (static)
Maximum standard immersion length
Max. immersion length on request
Field of application
This protection tube is an important component for temperature measurement points for almost all industrial processes, especially for fine chemicals industries. It is used to protect the measuring insert or sensor elements from aggressive process media, high pressures and flow rates from the temperature sensor itself and thereby enables the thermometer to be exchanged during operation.
TW11 protection tubes are designed for the use in the fine chemicals industry but can also be used for generic applications.
Benefits
Tip of the thermowell with a reduced diameter or tapered for a faster response time
Customized immersion length
Surface finishing Ra < 0.8 μm
SS 316L/1.4404 and SS 316Ti/1.4571 for the "wetted" parts
The common threaded process connections are supplied as standard; others are available on request
Material certification (3.1.B)
Test with penetrant liquids on welds
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic / Application
metric style DIN 43772 Form 2/3 threaded process connection without neck
Head connection
external thread: M24 x 1.5 1/2" NPT
Maximum standard immersion length
Max. immersion length on request
Process connection
thread: G3/8" G1/2" G3/4" 1/2" NPT 3/4" NPT R1/2" R3/4" R1" M20 x 1.5
Thermowell root diameter
9 mm (0,35") 11 mm (0,43") 12 mm (0,47") 14 mm (0,55") 15 mm (0,59")
Medium contact material
1.4401 (316) 1.4404 (316L) 1.4571 (316Ti)
Wetted part finishing (Ra)
Temperature range
-200...700 °C (-328...1.292 °F)
Max. process pressure (static)
Max. process pressure at 400 °C
depends on process connection
Most downloaded
TW11
English version - 06/2019
Pipe thermowell without extension neck, threaded process connection
EN
DE FR IT
05/06/2019
01/09/2002
Language:
English
Version:
05/06/2019
File size:
320.6 KB
File name:
TI00262TEN_1319.pdf
Product family: Accessories: Pipe thermowell
English version - 03/2017
Product root: TW11-
Declaration number: HE_00516_01.17
Manufacturer specification: RoHS
Language:
English
Version:
13/03/2017
File size:
136 KB
File name:
HE_00516_01.17 China RoHS TW11.pdf
13 documents
Pipe thermowell without extension neck, threaded process connection
EN
German French Italian
05/06/2019
01/09/2002
Language:
English
Version:
05/06/2019
File size:
320.6 KB
File name:
TI00262TEN_1319.pdf
Operating instructions for thermowells for EAC approval
Language:
English
Version:
01/12/2016
File size:
1.3 MB
File name:
BA01469TEN_0116.pdf
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
Misura della temperatura Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Language:
Spanish
Version:
20/04/2018
File size:
5.5 MB
File name:
FA00006Tes_Catalogo Temperatura_1818.pdf
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
Product family: Accessories: Pipe thermowell
Product root: TW11- Declaration number: HE_00516_01.17 Manufacturer specification: RoHS
Language:
English
Version:
13/03/2017
File size:
136 KB
File name:
HE_00516_01.17 China RoHS TW11.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
The unit is not repairable
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all