©Endress+Hauser
Threaded version
©Endress+Hauser
Flanged version
©Endress+Hauser
Version with iTHERM QuickNeck
Specs at a glance
Max. process pressure (static)
Depending on configuration up to 100 bar
Maximum standard immersion length
Max. immersion length on request
Field of application
This thermowell designed according to DIN 43772 guarantees a high resistance to most industrial process environments. It is made from pipe or tube and is available in a wide range of diameters and materials. A specially designed thermowell tip ensures fast response times for a more efficient process control. Oversheaths in PTFE or tantalum can withstand extremely corrosive process conditions. It is offered with a variety of process connections: flanges, threads, weld-in or compression fittings.
Protects the temperature sensor against physical and chemical stress
High robustness for challenging process conditions
Pressure range: up to 100 bar (1450 psi)
For use in pipes, containers or tanks
Improved ease of maintenance (sensor replacement without process shutdown) and recalibration of the measuring point
Benefits
Modular configuration according to DIN 43772
iTHERM QuickNeck: cost and time savings thanks to simple, tool-free recalibration of the insert
Extension, immersion length and total length can be chosen according to process requirements
Wide choice of dimensions, materials and process connections available
Specially designed tip for fast response times
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Enhanced safety in polymer production
The Ziegler-Natta process uses hazardous chemicals like titanium tetrachloride. Precise temperature measurement is crucial to prevent runaway reactions and ensure safety and efficiency.
Read the full story
Characteristic / Application
metric style according to DIN 43772 process connection threaded, flanged, compression fitting with neck
Head connection
external thread: M24 x 1.5, 1/2" NPT, G1/2 Female thread: M20 x 1.5, 1/2" NPT, G1/2 iTHERM QuickNeck
Maximum standard immersion length
Max. immersion length on request
Process connection
Thread: G3/8", G1/2", G3/4", G1" NPT1/2", NPT3/4", NPT 1" M18x1.5, M20x1.5, M27x2, M33x2 R1/2", R3/4" Cap-nut: M20x1.5, G1/2", G3/4" Compression fitting: NPT1/2", G1/2", G1" Flansche: DN15 PN40 B1, C DN25 PN20, PN40, PN100 B1, B2, C DN40 PN40 B1 DN50 PN40 B1 ASME 1" 150 RF ASME 1" 300 RF ASME 1 1/2" 150 RF ASME 2" 150 RF ASME 2" 300 RF
Thermowell root diameter
9x1,25 mm 11x2 mm 12x2,5 mm 14x2 mm 16x3,5 mm 1/4" SCH80 1/2" SCH80 1/2" SCH40
Medium contact material
316 (1.4401) 316L (1.4404) 316Ti (1.4571) Alloy 600 (2.4816) Alloy C276 (2.4819) Alloy 446 (1.4749) Alloy 321 (1.4541) Sheath PTFE Sheath Tantal
Wetted part finishing (Ra)
Tip shape
straight reduced tapered optimized for quick response times
Temperature range
-200...1.100 °C (-328...2.012 °F)
Max. process pressure (static)
Depending on configuration up to 100 bar
Max. process pressure at 400 °C
Depending on configuration
Most downloaded
TI iTHERM ModuLine TT131
English version - 07/2024
Welded thermowell
EN
DE ES FR IT JA PL PT RU ZH
31/07/2024
30/03/2021
17/12/2018
Language:
English
Version:
31/07/2024
File size:
1.4 MB
File name:
TI01442TEN_0324-00.pdf
Thermowells for thermometers
English version - 08/2020
Universal thermowells for thermometers in industrial applications
EN
BG CS DA DE EL ES ET FI FR HR HU ID IT JA KO LT LV NL NO PL PT RO RU SK SL SV TH TR ZH
01/08/2020
Language:
English
Version:
01/08/2020
File size:
473.8 KB
File name:
BA02041TEN_0120.pdf
11 documents
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
31/07/2024
30/03/2021
17/12/2018
Language:
English
Version:
31/07/2024
File size:
1.4 MB
File name:
TI01442TEN_0324-00.pdf
Thermowells for thermometers
Universal thermowells for thermometers in industrial applications
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
01/08/2020
Language:
English
Version:
01/08/2020
File size:
473.8 KB
File name:
BA02041TEN_0120.pdf
Automatic identification of physical objects
EN
German
10/05/2023
03/12/2021
01/11/2021
Language:
English
Version:
10/05/2023
File size:
649 KB
File name:
SD02817TEN_0323-00.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Komplexität reduzieren, Einfachheit erreichen.
iTHERM ModuLine – einfach konfigurierbar für Ihre Bedürfnisse.
Language:
German
Version:
25/02/2025
File size:
2 MB
File name:
IN01360T09DE.pdf
Reduce complexity, achieve simplicity.
iTHERM ModuLine — easily configurable to your needs.
Language:
English
Version:
17/12/2024
File size:
2 MB
File name:
IN01360T09EN.pdf
Product family: Accessories: Pipe thermowell
Product root: TT131- Declaration number: HE_01435_01.21 Manufacturer specification: RoHS
Language:
English
Version:
30/04/2021
File size:
281.7 KB
File name:
HE_01435_01.21 China RoHS TT131.pdf
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general
purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TS111-, TS212-, TT131-, TT151-, TT411-, TT412- Declaration number: HE_01494_01.21 Manufacturer specification: Food hygiene Additional information: BSE, TSE
Language:
English
Version:
27/07/2023
File size:
266 KB
File name:
HE_00886_07_17.pdf
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Thermowells
Product root: MLTWS01-, TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-, TA562-, TA565-, TA566-, TA570-, TA57 1-, TA572-, TA575-, TA576-, TT131-, TT151-, TT411-, TT511-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TW45-, TW47-, TWF11-, TWF16- Region: Eurasian Economic Union Approval agency: EAC Approval number: EAEC RU C-IT.AD85.B.00350/21
Language:
Russian
Version:
26/05/2021
File size:
1.6 MB
File name:
EAEC RU C-IT.AD85.B.00350_21.pdf
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Thermowells
Product root: MLTWS01-, TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-, TA562-, TA565-, TA566-, TA570-, TA57 1-, TA572-, TA575-, TA576-, TT131-, TT151-, TT411-, TT511-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TW45-, TW47-, TWF11-, TWF16- Region: Eurasian Economic Union Approval agency: EAC Approval number: EAEC N RU D-IT.PA01.B.20479/21
Language:
Russian
Version:
01/03/2021
File size:
186.2 KB
File name:
EAEC N RU D-IT.PA01.B.20479_21.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
The unit is not repairable
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all