Specs at a glance
-
Accuracy
class 1 acc. to IEC 60584
class Special ASTM E230 and ANSI MC 96.1
IEC60751 Class A
IEC60751 Class AA -
Response time
depending on configuration:
TC:
t50 = 21 s
t90 = 52 s
RTD:
t50 = 42 s
t90 = 108 s -
Max. process pressure (static)
at 20 °C: 240 bar (3481 psi)
-
Operating temperature range
Type K:
max. 1.070 °C
(max. 1.958 °F)
Type J:
max. 520 °C
(max. 968 °F)
Type N:
max. 1.100 °C
(max. 2.012 °F)
Pt100 WW:
-200...600 °C
(-328…1.112 °F)
Pt100 TF:
-50…400 °F
(-58…752 °F) -
Max. immersion length on request
up to 15.000,00 mm (590'')
Field of application
The iTHERM TMS12 MultiSens Linear multipoint thermometer for oil & gas and chemical applications can be customized for various scenarios in compliance with the highest safety standards. It increases process safety by creating detailed linear temperature profiles and features a diagnostic chamber to contain and monitor leakages through the primary seals. Easy process integration reduces installation time and thus maximizes plant availability.
Oil & Gas industry
Heavy chemical processes
Petrochemical industry
Benefits
-
Primary thermowell for superior mechanical strength and an easy replacement of individual inserts, which are available either with TC or RTD technology
-
Increased safety thanks to a diagnostic chamber able to contain the process in the event of leakages through the primary seals
-
Compliance to various safety standards (such as but not limited to ATEX, PED), electrical and Pressure Directive for easy process integration
-
High degree of customization thanks to a modular product design for maximum flexibility, easy installation and maintenance
-
On board electronic heat protection for long product lifetime
-
Superior mechanical strength and sensors replaceability thanks to a primary thermowell
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTHERM TMS12 MultiSens Linear
English version - 10/2023
Modular linear TC and RTD multipoint thermometer with primary thermowell
EN 27/10/202321/10/201904/05/2018Language:
English
Version:
27/10/2023
File size:
1.9 MB
File name:
TI01399TEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM TMS12 MultiSens Linear
English version - 10/2023
Modular linear TC and RTD multipoint thermometer with primary thermowell
EN 27/10/202321/10/201927/04/2018Language:
English
Version:
27/10/2023
File size:
1.9 MB
File name:
BA01881TEN_0323-00.pdf
-
-
-
Technical Information (TI)
TI iTHERM TMS12 MultiSens Linear
Modular linear TC and RTD multipoint thermometer with primary thermowell
EN 27/10/202321/10/201904/05/2018Language:
English
Version:
27/10/2023
File size:
1.9 MB
File name:
TI01399TEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM TMS12 MultiSens Linear
Modular linear TC and RTD multipoint thermometer with primary thermowell
EN 27/10/202321/10/201927/04/2018Language:
English
Version:
27/10/2023
File size:
1.9 MB
File name:
BA01881TEN_0323-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TMS12 MultiSens Linear
Modular TC and RTD multipoint with primarythermowell (with diagnostic
chamber)
ATEX/IECEx:
Ex ia IIC T6 Ga/Gb
Ex ia/db T6 Ga/Gb
Ex ia IIIC Txxx °C Da/Db
Ex ia/tb IIIC Txxx °C Da/DbEN 04/04/2022Language:
English
Version:
04/04/2022
File size:
670.5 KB
File name:
XA02856TEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TMS12 MultiSens Linear
Modular TC and RTD multipoint with primarythermowell (with diagnostic
chamber)
ATEX/IECEx:
Ex db IIC T6 Ga/Gb
Ex db IIC T6 Gb
Ex ta/tb IiIC Txxx °C Da/Db
Ex tb IIIC Txxx °C DbEN 13/10/2022Language:
English
Version:
13/10/2022
File size:
516.6 KB
File name:
XA03081TEN_0122-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Competence Brochure (CP)
Kompetenzbroschüre Erstellung von Temperaturprofilen Vorgefertigte Lösungen für die Öl- und Gasindustrie und die petroch emische Industrie
Kompetenzbroschüre
Erstellung von Temperaturprofilen
Vorgefertigte Lösungen für die Öl- und Gasindustrie und die
petroch
emische IndustrieLanguage:
German
Version:
06/07/2023
File size:
38.5 MB
File name:
CP00003TDE_0523.pdf
-
-
-
Competence Brochure (CP)
Competence brochure Temperature Profiling Pre-engineered solutions for the oil & gas, petrochemical industries
Competence brochure
Temperature profiling
Pre-engineered solutions for the oil & gas,
petrochemical and chemical industr
iesLanguage:
English
Version:
06/07/2023
File size:
39 MB
File name:
CP00003TEN_0523.pdf
-
-
-
Manufacturer Declaration
Product family: Multipoint thermometers
Product root: TMS12-
Declaration number: HE_01255_01.20
Manufacturer specification: RoHS
Additional information: China RoHSLanguage:
Chinese
Version:
21/03/2020
File size:
324.7 KB
File name:
HE_01255_01.20 China RoHS TMS12.pdf
-
-
-
Manufacturer Declaration
Product family: Multipoint thermometers
Product root: TMS01-, TMS02-, TMS11-, TMS12-, TMS21-, TMS31-, TS901-
Declaration number: ЕАЭС KZ 7500533.13.12.04155
Manufacturer specification: EMCLanguage:
Russian
Version:
27/08/2024
File size:
834.5 KB
File name:
EACKZ7500533131204155.pdf
-
-
-
EU Declaration
Product family: Multipoint thermometers
Product root: TMS12-
Declaration number: EU_00998_01.22EN 23/03/2022Language:
English
Version:
23/03/2022
File size:
167.5 KB
File name:
EU_00998_01.22.pdf
-