Specs at a glance
-
Accuracy
(Pt100, -50...200 °C) <=0,1 K
(Pt100, -58...392 °F) <=0,18 °F
Field of application
The single-channel iTEMP TMT142B transmitter with backlit display delivers highly reliable, accurate and long-term stable measurements in critical processes and hazardous areas.
It offers secure remote operation via its integrated Bluetooth® interface (Endress+Hauser SmartBlue app), packaged in a robust single-chamber field housing. It converts inputs from resistance sensors (RTD), thermocouple (TC), resistances (Ω) and voltage transmitters (mV) to a 4 to 20 mA signal and HART® 7 communication.
Temperature transmitter with secure Bluetooth® and HART® 7 communication
Backlit display for clear process and diagnostic information in the field
Universal input for resistance sensors (RTD), thermocouples, resistances (Ω) and voltage transmitters (mV)
Reliability, long-term stability and high precision for safe operations in critical processes
Robust aluminum or stainless steel housings for use in hazardous areas and harsh process conditions
Benefits
Certified for use in hazardous areas:
CSA (IS, NI, XP and DIP), ATEX, INMETRO, NEPSI (Ex ia, Ex d, dust ignition-proof)
Reliable, long-term stable and accurate temperature measurement even under harsh environmental conditions thanks to a pressure-encapsulated single-chamber housing and integrated overvoltage protection
Bluetooth® interface: Save time and effort on commissioning, configuration and maintenance using the Endress+Hauser SmartBlue app
Predictive maintenance with advanced diagnostic functions and condensed status notification according to NAMUR NE 107
Newly developed backlit display with large digits for clear process information under all ambient conditions
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
iTEMP TMT142B
English version - 01/2021
Temperature field transmitter with HART® protocol
EN 22/01/202110/06/202021/06/201231/01/200707/02/2005Language:
English
Version:
22/01/2021
File size:
1.7 MB
File name:
TI00107REN_1621.pdf
-
-
-
Operating Instruction (BA)
BA iTEMP TMT142B
English version - 01/2023
Temperature transmitter with HART<sup>®</sup> protocol
EN 31/01/202307/06/202125/06/202017/02/202015/12/2006Language:
English
Version:
31/01/2023
File size:
4.1 MB
File name:
BA00191REN_1623-00.pdf
-
-
-
Technical Information (TI)
iTEMP TMT142B
Temperature field transmitter
with HART® protocolEN 22/01/202110/06/202021/06/201231/01/200707/02/2005Language:
English
Version:
22/01/2021
File size:
1.7 MB
File name:
TI00107REN_1621.pdf
-
-
-
Operating Instruction (BA)
BA iTEMP TMT142B
Temperature transmitter
with HART<sup>®</sup> protocolEN 31/01/202307/06/202125/06/202017/02/202015/12/2006Language:
English
Version:
31/01/2023
File size:
4.1 MB
File name:
BA00191REN_1623-00.pdf
-
-
-
Short Instruction (KA)
KA iTEMP TMT142B
Temperature transmitter
EN 31/01/202320/07/202005/05/202022/04/201501/02/2009Language:
English
Version:
31/01/2023
File size:
1.7 MB
File name:
KA00222REN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT142, TMT142B
HART®
Ex ia IIC T4~T6 Ga/GbEN 22/08/2022Language:
English
Version:
22/08/2022
File size:
808.4 KB
File name:
XA02912TEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT142B
HART®
ATEX, IECEx: Ex ia IIC T6 GaEN 13/09/202216/06/2020Language:
English
Version:
13/09/2022
File size:
809.4 KB
File name:
XA01957TEN_0222-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT142B
HART®
ATEX, IECEx:
Ex ia IIC T6 Ga
Ex ia IIIC Txxx °C DbEN 19/09/202216/06/2020Language:
English
Version:
19/09/2022
File size:
426.8 KB
File name:
XA01958TEN_0222-00.pdf
-
-
-
Ex Safety Instruction (XA)
Control Drawing CSA, Ex ia, Ex ec
Temperature field transmitter
Installation notes for hazardous Locations
Intrinsical safety, increased safetyEN 31/07/202029/07/2020Language:
English
Version:
31/07/2020
File size:
170.1 KB
File name:
10000011430.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT142B
Temperature transmitter
0 Ex ia IIC T6...T4 Ga X
Ex ia IIIC T85°C…T110°C Db X
1Ex db IIC T6...T4 Gb X
Ex tb IIC T110°C Db XEN 10/07/202420/12/2021Language:
English
Version:
10/07/2024
File size:
589.4 KB
File name:
XA02591TEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Control drawing CSA XP, DIP
Temperature field transmitter
Installation notes for hazardous Locations
Explosion proof, dust ignition proof, increased safetyLanguage:
English
Version:
29/07/2020
File size:
453.4 KB
File name:
10000011429.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT142B
HART®
ATEX, IECEx:
Ex db IIC T6 Gb
Ex tb IIIC Txxx°C DbEN 13/09/202216/06/2020Language:
English
Version:
13/09/2022
File size:
471.1 KB
File name:
XA01959TEN_0222-00.pdf
-