Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Bar stock thermowell iTHERM TT151 for use in heavy duty industrial applications

iTHERM ModuLine TT151
Barstock thermowell

Metric thermowell for a wide range of heavy duty industrial applications

TT151
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Max. process pressure (static)

    500 bar (7252 psi)
    Depending on Configuration

  • Maximum standard immersion length

    1500 mm

Field of application

The TT151 thermowell is designed as per DIN 43772, ASME B40.9, NAMUR NE 170 norms or as individual configuration. The robust protection tube ensures safe and accurate measurements in process lines or vessels, shielding temperature sensors from harsh environments. It is drilled and machined from solid bar stock with root diameters from 9 to 50 mm. Tips are available in straight, tapered or stepped form. Process connections include a selection of standard flanges, threads or weld-in versions.

  • Protects the temperature sensor against physical and chemical stress

  • High robustness for challenging process conditions

  • Pressure range: up to 500 bar (7252 psi)

  • For use in pipes, vessels or tanks

  • Easier maintenance and recalibration of the measuring point (sensor can be replaced without interrupting the process)

Benefits

  • TT151 is an industry standard thermowell manufactured from round barstock

  • Modular configuration according to DIN 43772, ASME B40.9, NAMUR NE 170 or more flexible as universal version

  • Extension, immersion length and total length can be chosen according to process requirements

  • Wide range of dimensions, materials and process connections available

  • iTHERM TwistWell in helical design - reducing vortex induced vibrations in high-velocity applications

  • Innovative temperature measurement - iTHERM StrongSens

    Innovative temperature measurement - the robust temperature sensor for highly precise measurements and accurate process control. Vibration resistance of up to 60g.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products