©Endress+Hauser
Specs at a glance
Max. process pressure (static)
Maximum standard immersion length
Max. immersion length on request
Field of application
Due to the challenging process conditions by heavy duty applications the load capacity of a thermowell must be calculated exactly. Dye penetration tests, ultrasound test, helium leakage test, pressure endurance test as well as various, non-destructive material tests prove the quality of materials and processing.
TA571 is designed for use with resistance and thermocouple thermometers mainly in heavy duty applications.
Benefits
The extension, the immersion and the tapering lengths as well as the bar dimensions can be chosen according to process requirements
A wide choice of standard materials is available; other versions can be ordered according to specification
Different grades of surface finishing are also available
The process connection is welded. The thermowell stem shape can be straight with a conical tip shape
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic / Application
metric style weld-in process connections round extension
Head connection
internal thread: 1/2" NPT 1/2" NPSM G1/2"
Maximum standard immersion length
Max. immersion length on request
Thermowell root diameter
20 mm (0,79") 25,4 mm (1")
Medium contact material
1.4401 (316) 1.4404 (316L) 1.4571 (316Ti)
Wetted part finishing (Ra)
< 0,8 μm (31,50 μin) < 1,6 μm (63,00 μin)
Tip shape
straight conical conical tapered
Temperature range
-200...700 °C (-328...1.292 °F)
Max. process pressure (static)
Max. process pressure at 400 °C
Most downloaded
Technical information TA571
English version - 05/2001
Industrial Protecting Tube
omnigrad TA571
Heavy duty - General purpose
From round bar stock
Socket weld type - Ø 34 ÷ 30 mm
Language:
English
Version:
01/05/2001
File size:
107.4 KB
File name:
TI178ten_0501.pdf
Omnigrad
TA570, TA571, TA572
Technical Information
English version - 05/2014
Heavy duty - general purpose thermowell made of drilled barstock
material for weld-in
Language:
English
Version:
27/05/2014
File size:
239.6 KB
File name:
TI01162TEN_0114.pdf
16 documents
Omnigrad
TA570, TA571, TA572
Technical Information
Heavy duty - general purpose thermowell made of drilled barstock material for weld-in
Language:
English
Version:
27/05/2014
File size:
239.6 KB
File name:
TI01162TEN_0114.pdf
Omnigrad TA series Industrial protecting tubes
EN
French Chinese
26/09/2005
Language:
English
Version:
26/09/2005
File size:
127.9 KB
File name:
TI138ten.pdf
Technical information TA571
Industrial Protecting Tube omnigrad TA571 Heavy duty - General purpose From round bar stock Socket weld type - Ø 34 ÷ 30 mm
Language:
English
Version:
01/05/2001
File size:
107.4 KB
File name:
TI178ten_0501.pdf
Operating instructions for thermowells for EAC approval
Language:
English
Version:
01/12/2016
File size:
1.3 MB
File name:
BA01469TEN_0116.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
04/02/2025
File size:
18.9 MB
File name:
FA00006Tde.pdf
Misura della temperatura Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
Thermometers and transmitters for the process industry
Language:
English
Version:
04/02/2025
File size:
19.1 MB
File name:
FA00006Ten_2325_interaktiv_verb.pdf
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
The unit is not repairable
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all