©Endress+Hauser
©Endress+Hauser
Specs at a glance
Accuracy
class 1 acc. to IEC 60584
Response time
depending on configuration
Max. process pressure (static)
at 20 °C: 400 bar (5.802 psi)
Operating temperature range
Type K: max. 1.100 °C (max. 2.012 °F) Type J: max. 750 °C (max. 1.382 °F)
Max. immersion length on request
up to 30.000,00 mm (1.181,10'')
Field of application
The high modular and robust thermometer finds its use in several applications in almost all industries. An optional head transmitter, with all common communication protocols, makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. A variety of process connections, dimensions and materials offer flexible application possibilities.
Universal range of application
Particularly suitable for steam and gas applications with high process pressures and temperatures
Measuring range: –40 to 1100 °C (–40 to 2012 °F)
Static pressure range up to 400 bar (5800 psi)
Degree of protection: up to IP68
Benefits
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
High degree of insert compatibility and design as per DIN 43772
Extension neck to protect the head transmitter from overheating
Fast response time with reduced/tapered tip form
Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), non-sparking (Ex nA)
Head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Tube skin temperature measurement
How thermometers can detect pipe overheating, lead to significant energy savings and increase process efficiency and product quality
Read the full story
Characteristic / Application
metric style modular temperature assembly universal range of application suitable for hazardous areas suitable for high process pressures flanged process connection with neck incl. thermowell / protection tube (metal)
Thermowell / protection tube
Insert / probe
mineral insulated (MI), flexible
Outer diameter protection tube / Insert
18,0 mm (0,71'') 24,0 mm (0,94'')
Max. immersion length on request
up to 30.000,00 mm (1.181,10'')
Material protection tube/ thermowell
1.0460 (A105) 1.4571 (316Ti) 1.7335 (13CrMo4-5; F-11) Alloy C276 (2.4819) Duplex SAF 2205 (1.4462) Titan Gr2 (3.7035 )
Process connection
weld in version flange: DN25 PN40 B1 (EN1092) DN40 PN40 B1(EN1092) DN50 PN40 B1 (EN1092) ASME 1" 150 RF (B16.5) ASME 1" 300 RF (B16.5)
Operating temperature range
Type K: max. 1.100 °C (max. 2.012 °F) Type J: max. 750 °C (max. 1.382 °F)
Max. process pressure (static)
at 20 °C: 400 bar (5.802 psi)
Accuracy
class 1 acc. to IEC 60584
Response time
depending on configuration
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
ATEX II NEPSI IECEx EAC Ex UKCA
Certification
Gost Metrology SIL (transmitter only)
Most downloaded
TI TR15, TC15
English version - 04/2023
Modular thermometer with extension neck, barstock thermowell, available
with a flange or as a weld-in unit
EN
CS DE ES FI FR HR IT JA PL PT RO RU ZH
26/04/2023
28/02/2022
05/08/2013
11/12/2012
Language:
English
Version:
26/04/2023
File size:
1 MB
File name:
TI01100TEN_0423-00.pdf
35 documents
Modular thermometer with extension neck, barstock thermowell, available with a flange or as a weld-in unit
EN
Czech German Spanish Finnish French Croatian Italian Japanese Polish Portuguese Romanian Russian Chinese
26/04/2023
28/02/2022
05/08/2013
11/12/2012
Language:
English
Version:
26/04/2023
File size:
1 MB
File name:
TI01100TEN_0423-00.pdf
Technical information TC 15, Omnigrad M
Technical information TC 15, Omnigrad M thermocouple thermometer weld-in
EN
German French Japanese Russian
01/02/2004
Language:
English
Version:
01/02/2004
File size:
891.4 KB
File name:
TI277ten_0204.pdf
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da Ex ia IIIC Txxx °C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
28/03/2023
20/12/2021
03/05/2016
28/11/2012
01/06/2009
Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
30/03/2023
18/07/2022
10/07/2019
28/11/2016
28/11/2012
Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
XA TRxx, TCxx, TEC420, TS111, TM211, TM41x, TPx100, TSx310, TM1xx
RTD/TC thermometers ATEX: Ex nA IIC T6 Gc Ex ec IIC Txxx°C Gc Ex tc IIIC Txxx°C Dc
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish Chinese
20/11/2023
13/12/2022
14/03/2022
23/05/2019
04/08/2017
Language:
English
Version:
20/11/2023
File size:
452.6 KB
File name:
XA00044REN_2023-00.pdf
RTD/TC thermometers Ga/Gb Ех ia IIC T6…T1 Х Ех ia IIIC T85 °C…T450 °C Da/Db Х
EN
Russian
17/07/2024
10/03/2020
02/11/2016
Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411,
TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Misura della temperatura Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Gasket 67.5x2.9x1.5 VMQ/PTFE, 5 pieces
Spare parts kit copper ring G1/2"
Spare parts kit copper ring G3/4"
Spare parts kit copper ring G1"
Spare parts kit copper ring M20x1.5
Spare parts kit ring D21/di 10xgreen
Housing filter plastic F15, 3 pieces
Connector 4p M20/M12 150mm
Fixing kit cpl.TMT8x/7x (european)
Extension cable TC IEC 2x type K
Extension cable TC IEC 2x type J
Spare parts kit O-ring TA20R
Spare parts kit sealing TA30A/TA30D
Drawing number
Order code
A
TPC100-
Extension Neck for Thermowell
Drawing number
Order code
E
TN15-
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
Drawing number
Order code
F
TW15-
iTEMP TMT84, Transmitter PA
Drawing number
Order code
B
TMT84-
iTEMP TMT85, Transmitter FF
Drawing number
Order code
B
TMT85-
Display Unit Head Transmitter
Drawing number
Order code
B
TID10-
Drawing number
Order code
D
TA20A-
Drawing number
Order code
D
TA20B-
Drawing number
Order code
D
TA21E-
Readwin 2000 Operation + Read. software
Drawing number
Order code
D
TA30A-
Drawing number
Order code
D
TA30D-
iTEMP TMT82, Transmitter HART
Drawing number
Order code
B
TMT82-
Drawing number
Order code
D
TA30P-
Thermo-conductive paste FDA-conform 30g
Thermoconductive Paste HSC 340, 100g
Term.block DIN B (42mm) 2 term. Spc 5 pc
Drawing number
Order code
C
71111510
Term.block DIN B (42mm) 4 term. 5 pc
Drawing number
Order code
C
71111514
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all