![Hygienic thermometer iTHERM TM412 - Imperial version US Style Hygienic thermometer iTHERM TM412 - Imperial version US Style](/__image/a/3562727/k/7f8e3ffc1d74a4f0ba63c28b38c3a560fc7c10f7/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/TM412.jpg)
Specs at a glance
-
Accuracy
class B acc. to IEC 60751
class A acc. to IEC 60751
class AA acc. to IEC 60751 -
Response time
depending on configuration
QuickSens: t90 = 1,5 s
StrongSens: t90 = 9,5 s -
Max. process pressure (static)
at 20 °C: 40 bar (580 psi)
-
Operating temperature range
PT100 WW:
-200 °C … 600 °C
(-328 °F … 1.112 °F)
StrongSens:
-50 °C … 500 °C
(-58 °F … 932 °F)
QuickSens:
-50 °C … 200 °C
(-58 °F … 392 °F)
PT100 TF:
-50 °C … 200 °C
(-58 °F … 392 °F) -
Max. immersion length on request
48"
Field of application
It has been designed to meet the requirements of the Food & Beverages and Life Sciences industries and complies with the highest quality standards. It offers a variety of versions within a clearly segmented standard product. The result: Time and cost savings by simple and fast product selection. It offers many technical innovations: iTHERM QuickSens, StrongSens or QuickNeck. This leads to distinctive reduction of maintenance costs, improved product quality, process efficiency and safety.
Specially designed for use in hygienic and aseptic applications in the Food & Beverages and Life Sciences industries
Measuring range: –200 to +600 °C (–28 to +1 112 °F)
Pressure range up to 40 bar (580 psi)
Protection class: up to IP69K
Benefits
-
User-friendly and reliable from product selection to maintenance
-
iTHERM inserts: globally unique, fully-automated production. Full traceability and consistently high product quality for reliable measured values
-
iTHERM QuickSens: fastest response times (t90s: 1.5 s) for optimum process control
-
iTHERM StrongSens: unsurpassed vibration resistance (> 60g) for ultimate plant safety
-
iTHERM QuickNeck – cost and time savings thanks to simple, tool-free recalibration
-
iTHERM TA30R: 316L terminal head for easier handling and lower installation and maintenance costs, and with highest IP69K rating
-
International certification: explosion protection e.g. ATEX/IECEx/FM/CSA and in compliance with hygiene standards according to 3-A, EHEDG, ASME BPE, FDA, TSE Certificate of Suitability
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
iTHERM TM412
English version - 08/2022
Trend-setting, modular resistance thermometer with spring loaded insert for hygienic and aseptic applications
EN 01/08/202214/01/202131/10/201831/05/201804/08/2017Language:
English
Version:
01/08/2022
File size:
2.8 MB
File name:
TI01348TEN_0522-00.pdf
-
-
-
Installation Instructions (EA)
Installation Instructions iTHERM TM402, TM412
English version - 07/2017
Imperial hygienic RTD thermometer
Language:
English
Version:
04/07/2017
File size:
821.1 KB
File name:
EA01221T09EN_0117.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
iTHERM TM412
Trend-setting, modular resistance thermometer with spring loaded insert
for hygienic and aseptic applicationsEN 01/08/202214/01/202131/10/201831/05/201804/08/2017Language:
English
Version:
01/08/2022
File size:
2.8 MB
File name:
TI01348TEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Modular hygienic thermometers
Universal modular thermometers with RTD insert for hygienic applications
EN 20/01/2020Language:
English
Version:
20/01/2020
File size:
591 KB
File name:
BA02023TEN_0120.pdf
-
-
-
Installation Instructions (EA)
Installation Instructions iTHERM TM402, TM412
Imperial hygienic RTD thermometer
Language:
English
Version:
04/07/2017
File size:
821.1 KB
File name:
EA01221T09EN_0117.pdf
-
-
-
Ex Safety Instruction (XA)
Modular RTD assemblies for hygienic applications iTHERM TM411, TM412
0Ехia IIC T6…T1 Ga Х
Ga/Gb Ех ia IIC T6…T1 Ga Х
Еx ia IIIC T85°C…T450°C Da Х
Еx ia IIIC T85°C…T450°C Da/Db ХEN 29/10/2021Language:
English
Version:
29/10/2021
File size:
424 KB
File name:
XA02760TEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIIC T<sub>200</sub> 85 °C...T<sub>200
</sub> 450 °C DaEN 30/08/202315/05/202331/07/2020Language:
English
Version:
30/08/2023
File size:
474.5 KB
File name:
XA02109TEN_0323-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN 30/03/202318/07/202210/07/201928/11/201628/11/2012Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM411, iTHERM TM412
Modular RTD assemblies for hygienic applications
ATEX, IECEx:
Ex ta/tb IIIC Txxx °C Da/DbEN 25/01/202416/05/202230/07/202007/05/201808/11/2012Language:
English
Version:
25/01/2024
File size:
422.8 KB
File name:
XA01023TEN_0524-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM411, TM412
Modular RTD assemblies for hygienic applications
ATEX, IECEx:
Ex ia IIIC Txxx °C Da/Db
Ex ia IIC T6 Ga/GbEN 27/03/202330/06/202207/05/201808/11/2012Language:
English
Version:
27/03/2023
File size:
441 KB
File name:
XA01024TEN_0423-00.pdf
-
-
-
Ex Safety Instruction (XA)
Omnigrad TRxx, TCxx, TxCxxx
RTD/TC modular thermometers
0Ех ia IIC T6…T1Ga Х
Ga/Gb Ех ia IIC T6…T1 Ga Х
Ех ia IIIC 85 °C…450 °C Da Х
Ех ia IIIC 85 °C…450 °C Da/Db ХEN 10/03/202002/11/2016Language:
English
Version:
10/03/2020
File size:
171.9 KB
File name:
XA01459TEN_0220.pdf
-