Specs at a glance
-
Accuracy
Standard:
up to 0.05 %
Platinum:
up to 0.025 % -
Process temperature
Standard:
-40°C…+125°C
(-40°F…+257°F)
Diaphragm seal:
-40°C...+400°C
(-40°F...+752°F) -
Pressure measuring range
400 mbar...700 bar
(1.5 psi...10,500 psi) -
Main wetted parts
316L, AlloyC,
Tantal, Monel,
PTFE, Gold -
Material process membrane
316L, AlloyC,
Tantal, Monel,
PTFE,
Gold -
Measuring cell
400 mbar...700 bar
(6 psi...10,500 psi)
Field of application
This transmitter belongs to the new Cerabar generation. The transmitter is robust and can be remotely controlled via app on a mobile device using a secure Bluetooth connection.
The software is designed to simplify the handling. Intuitive wizards guide the user through setup, proof tests and verification of the device.
Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies e.g. changes in loop characteristics.
Pressure measuring range: up to 700 bar (10500 psi)
Process temperatures up to 400°C (752 °F) with diaphragm seal
Accuracy: up to +/- 0.025%
Benefits
With Heartbeat Technology you are able to verify the health of the device while the process is running.
Simple indication of device status - display changes from green to red when diagnostic messages occur
-
Reduce systematic failures - error free SIL commissioning and instrument guided proof testing
-
Wireless control of the device in the process area with the SmartBlue App
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Cerabar PMP71B
English version - 01/2025
Process pressure and level measurement in liquids or gases
EN 10/01/202526/03/202416/03/202331/08/202230/11/2021Language:
English
Version:
10/01/2025
File size:
2 MB
File name:
TI01509PEN_0824.pdf
-
-
-
Operating Instruction (BA)
BA Cerabar PMP71B
English version - 01/2025
Process pressure measurement HART
EN 10/01/202526/03/202431/08/202230/11/202130/03/2021Language:
English
Version:
10/01/2025
File size:
1.5 MB
File name:
BA02012PEN_0724.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
TI Cerabar PMP71B
Process pressure and level measurement in liquids or gases
EN 10/01/202526/03/202416/03/202331/08/202230/11/2021Language:
English
Version:
10/01/2025
File size:
2 MB
File name:
TI01509PEN_0824.pdf
-
-
-
Operating Instruction (BA)
BA Cerabar PMP71B
Process pressure measurement
PROFINET over Ethernet-APLEN 10/01/202516/03/2023Language:
English
Version:
10/01/2025
File size:
2.3 MB
File name:
BA02229PEN_0324.pdf
-
-
-
Operating Instruction (BA)
BA Cerabar PMP71B
Process pressure measurement
HARTEN 10/01/202526/03/202431/08/202230/11/202130/03/2021Language:
English
Version:
10/01/2025
File size:
1.5 MB
File name:
BA02012PEN_0724.pdf
-
-
-
Device Parameter (GP)
Cerabar PMP71B
Process pressure measurement
PROFINET with Ethernet-APLEN 16/03/2023Language:
English
Version:
16/03/2023
File size:
1.3 MB
File name:
GP01194PEN_0122-00.pdf
-
-
-
Device Parameter (GP)
GP Cerabar PMP71B
Process pressure measurement
HARTEN 26/03/202430/03/2021Language:
English
Version:
26/03/2024
File size:
1.6 MB
File name:
GP01163PEN_0224-00.pdf
-
-
-
Device Parameter (GP)
GP Cerabar PMC51B
Process pressure measurement
HARTEN 26/03/202430/03/202130/10/2020Language:
English
Version:
26/03/2024
File size:
1.3 MB
File name:
GP01149PEN_0324-00.pdf
-
-
-
Short Instruction (KA)
KA Cerabar PMP71B
Process pressure measurement
HARTEN 26/03/202431/08/202230/11/202130/03/202130/10/2020Language:
English
Version:
26/03/2024
File size:
821.2 KB
File name:
KA01465PEN_0524-00.pdf
-
-
-
Short Instruction (KA)
Cerabar PMP71B
Process pressure measurement
PROFINET with Ethernet-APLEN 16/03/2023Language:
English
Version:
16/03/2023
File size:
870.2 KB
File name:
KA01567PEN_0122-00.pdf
-
-
-
Short Instruction (KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S
PMD/FMD7x from software version 1.x to software Version 2.x or higherEN 19/05/2021Language:
English
Version:
19/05/2021
File size:
2.3 MB
File name:
KA00615PA2_0108.pdf
-