©Endress+Hauser
©Endress+Hauser
Specs at a glance
Process temperature
-40°C...+400°C (-40°F...+752°F)
Pressure measuring range
100 mbar...40 bar (1.5psi...600 psi)
Main wetted parts
316L, AlloyC, Tantal, Monel PTFE, Gold
Material process membrane
316L, AlloyC, Tantal, Monel PTFE Gold
Measuring cell
100 mbar...40 bar (1.5 psi...600 psi)
Field of application
This transmitter belongs to the new Deltabar generation. The device is robust and can be remotely controlled via SmartBlue App using a secure Bluetooth connection. It allows condition based maintenance to increase plant availability. The software is designed to simplify the handling. Intuitive wizards guide the user through setup, proof tests and verification of the device. Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies e.g. plugged impulse lines.
Pressure measuring ranges up to 40 bar (600 psi)
Process temperatures up to 400 °C (752 °F) with diaphragm seal
Static pressure: up to 160 bar (2400 psi)
Accuracy: up to +/- 0.075%
Benefits
Wireless control of the device in hard to reach areas with the SmartBlue App and a Bluetooth® connection
Reduce systematic failures - error free SIL commissioning and instrument guided proof testing
With Heartbeat Technology you are able to verify the health of the device while the process is running. This increases plant availability.
Simple indication of device status - display changes from green to red when diagnostic messages occur
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Time saved, safety increased
Employees of Returkraft regularly have to fulfill and document all requirements of the SIL measuring points in the plant.
Read the full story
Characteristic
Specialist with one or two capillaries for accurate differential pressure measurement. Intuitive and clear wizards for commissioning, proof tests and verification.
Supply voltage
Ex d, Ex e, non-Ex: 10.5...35V DC Ex i: 10.5...30V DC
Long term stability
0.025 % of URL/ year 0.05 % of URL/ 5 years 0.10 % of URL/ 10 years
Process temperature
-70°C...+400°C (-x°F...+752°F)
Ambient temperature
-40°C...+85°C (-40°F...+185°F)
Measuring cell
100 mbar...40 bar (1.5 psi...600 psi)
Smallest calibratable span
Process connection
Thread: MNPT1/2, G1/2 Flange: NPS 2"...4", DN50...100
Material process membrane
316L, AlloyC, Tantal, Monel PTFE Gold
Fill fluid
Silicone oil, inert oil, vegetable oil, low- / high temperature oil
Communication
4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional)
Certificates / Approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
Design approvals
EN10204-3.1, NACE MR0175, NACE MR0103
Specialities
Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Plug and play functionalities, HistoROM
Characteristic / Application
Smart differential pressure transmitter with one or two capillaries, full range of certifications and Heartbeat Technology. Intuitive and clear wizards for commissioning, proof tests and verification.
Specialities
Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Plug and play functionalities HistoROM
Supply / Communication
Ex d, Ex e, non-Ex:: 10.5...35V DC Ex i: 10.5...30V DC
Long term stability
0.025 % of URL/ year 0.05 % of URL/ 5 years 0.10 % of URL/ 10 years
Ambient temperature
-54°C...+85°C (-65°F...+185°F)
Process temperature
-40°C...+400°C (-40°F...+752°F)
Process pressure / max. overpressure limit
Pressure measuring range
100 mbar...40 bar (1.5psi...600 psi)
Main wetted parts
316L, AlloyC, Tantal, Monel PTFE, Gold
Process connection
Thread: MNPT1/2, G1/2 Flange: NPS 2"...4", DN50...100
Max. measurement distance
Communication
4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional)
Certificates / Approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
Design approvals
EN 10204-3.1, NACE MR0175, NACE MR0103
Most downloaded
TI Deltabar PMD78B
English version - 01/2025
Differential pressure, level and flow measurement in liquids or gases
EN
DE ES FR IT JA PL PT RU ZH
10/01/2025
26/03/2024
16/03/2023
31/08/2022
30/11/2021
Language:
English
Version:
10/01/2025
File size:
2.1 MB
File name:
TI01512PEN_0824.pdf
227 documents
Differential pressure, level and flow measurement in liquids or gases
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
10/01/2025
26/03/2024
16/03/2023
31/08/2022
30/11/2021
Language:
English
Version:
10/01/2025
File size:
2.1 MB
File name:
TI01512PEN_0824.pdf
Differential pressure measurement PROFINET over Ethernet-APL
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
10/01/2025
16/03/2023
Language:
English
Version:
10/01/2025
File size:
2.5 MB
File name:
BA02232PEN_0324.pdf
Differential pressure measurement HART
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
10/01/2025
26/03/2024
31/08/2022
30/11/2021
30/03/2021
Language:
English
Version:
10/01/2025
File size:
1.7 MB
File name:
BA02015PEN_0724.pdf
Differential pressure measurement PROFINET with Ethernet-APL
Language:
English
Version:
16/03/2023
File size:
1.4 MB
File name:
GP01196PEN_0122-00.pdf
Differential pressure measurement HART
EN
German Japanese
26/03/2024
30/03/2021
30/10/2020
Language:
English
Version:
26/03/2024
File size:
1.3 MB
File name:
GP01150PEN_0324-00.pdf
Differential pressure measurement HART
EN
German Japanese
26/03/2024
30/03/2021
Language:
English
Version:
26/03/2024
File size:
1.6 MB
File name:
GP01165PEN_0224-00.pdf
Differential pressure measurement HART
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
26/03/2024
31/08/2022
30/11/2021
30/03/2021
30/10/2020
Language:
English
Version:
26/03/2024
File size:
835.5 KB
File name:
KA01468PEN_0524-00.pdf
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S
PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Language:
English
Version:
19/05/2021
File size:
2.3 MB
File name:
KA00615PA2_0108.pdf
Differential pressure measurement PROFINET with Ethernet-APL
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
16/03/2023
Language:
English
Version:
16/03/2023
File size:
872.6 KB
File name:
KA01570PEN_0122-00.pdf
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Language:
English
Version:
17/05/2021
File size:
396.6 KB
File name:
KA00610PA2_0312.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Blind plug, M20, 316L, o-ring EPDM
Drawing number
Order code
14
71487198
Blind plug, M20, Alu, o-ring EPDM
Drawing number
Order code
14
71487199
Blind plug M20, 316L, Ex d
Drawing number
Order code
14
71679712
Blind plug M20, Alu, Ex d
Drawing number
Order code
14
71679714
Blind plug NPT1/2, Alu, Ex d
Drawing number
Order code
14
71679718
Drawing number
Order code
14
71487201
Drawing number
Order code
14
71487203
Blind plug NPT1/2, 316L, Ex d
Drawing number
Order code
14
71679715
Drawing number
Order code
15
71435135
Cable gland M20, brass nickel plated
Drawing number
Order code
15
71435136
Drawing number
Order code
15
71435137
Adapter set M20x1.5-G1/2, Alu
Drawing number
Order code
15
71440660
Adapter set M20x1.5-G1/2, 316L
Drawing number
Order code
15
71440667
M12 plug,CuZn-nickel plated,housing side
Drawing number
Order code
15
71435138
M12 plug, 316L, housing side
Drawing number
Order code
15
71435139
HAN7D plug, 90deg, housing side
Drawing number
Order code
15
71439098
Ground terminal Housing L+P
Drawing number
Order code
18
71474251
Drawing number
Order code
20
71435116
Drawing number
Order code
25
71435116
Drawing number
Order code
20
71435118
Drawing number
Order code
25
71435118
Drawing number
Order code
20
71435122
Cover red Alu, closed, Ex d
Drawing number
Order code
20
71439086
Cover red Alu, closed, Ex d
Drawing number
Order code
25
71439086
Cover 316L, sight glass, Ex d
Drawing number
Order code
20
71435123
Drawing number
Order code
20
71439089
Cover Alu, sight window, Ex d
Drawing number
Order code
20
71439090
Cover red Alu, sight glass, Ex d
Drawing number
Order code
20
71439088
Cover Alu, connection compartment, Ex d
Drawing number
Order code
25
71435121
Cover 316L, connect. compartment, Ex d
Drawing number
Order code
25
71435128
Cover Alu, connection compartment
Drawing number
Order code
25
71439085
Cover red Alu, connect. compartment,Ex d
Drawing number
Order code
25
71439087
Cover sealing HNBR, -40oC, 5 pieces
Drawing number
Order code
21
71435132
Cover sealing FVMQ, -60oC, 5 pieces
Drawing number
Order code
21
71435134
Terminal unit TU100B, 4-20mA
Drawing number
Order code
35
71435766
Terminal unit TU101B, 4-20mA, OVP
Drawing number
Order code
35
71435767
Terminal unit TU100A, 4-20mA, L-form
Drawing number
Order code
35
71458631
Terminal unit TU101A, 4-20mA, OVP,L-form
Drawing number
Order code
35
71458633
Drawing number
Order code
40
71435772
Drawing number
Order code
30
XPP0018-
Segment display + Bluetooth VU101
Drawing number
Order code
40
71435779
Drawing number
Order code
40
71435775
Graphical display + Bluetooth VU113
Drawing number
Order code
40
71435781
Screw set, screwed separator
Drawing number
Order code
56
71518699
Metal gasket, screwed separator
Drawing number
Order code
57
71518705
Locking screw (2x), NPT1/4, Alloy
Drawing number
Order code
63
71485110
Locking screw (2x), NPT1/4, 316L
Drawing number
Order code
63
71485122
Vent valve 316L, 1/4 NPT, 2 pc.
Drawing number
Order code
63
71487312
Vent valve 316L, R1/4 JIS, 2 pc.
Drawing number
Order code
63
71489164
Cable PE,80inch, sep. housing PMXXXB
Drawing number
Order code
70
71551044
Cable PE,200inch, sep. housing PMXXXB
Drawing number
Order code
70
71551080
Cable PE,400inch, sep. housing PMXXXB
Drawing number
Order code
70
71551083
Cable FEP,200inch, sep. housing PMXXXB
Drawing number
Order code
70
71551084
Cable PE, 600inch, sep. housing PMXXXB
Drawing number
Order code
70
71637914
USB dongle for device simulation
Mounting bracket standard, 7/16-20 UNF
Screw set UNF7/16x1/2",VA,4pcs.
Weather protection cover, 316L, XW112
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all