Specs at a glance
-
Accuracy
0,075% + influence of diaphragm seal
-
Process temperature
-40°C...400°C
(-40°F...752°F) -
Pressure measuring range
100mbar...40bar
(1.5psi ... 600 psi) -
Process pressure / max. overpressure limit
160bar (2400 psi)
-
Main wetted parts
Alloy C276
316L
Monel
Tantalum -
Max. measurement distance
400m (1312ft) H2O
-
Material process membrane
316L, AlloyC,
Tantal,
Gold-Rhodium
PTFE -
Measuring cell
100 mbar...40 bar
(40 inH2O...600 psi)
Field of application
The Deltabar FMD78 differential pressure transmitter with metal sensor uses two capillary diaphragm seals. Typically used in process and hygiene applications for continuous measurement of pressure differences in liquids, vapors, gases and dusts. The integrated HistoROM data module makes the management of process and device parameters easy. Designed according to IEC 61508 for use in SIL3 safety applications.
For differential pressure, level, volume or mass measurement in liquids.
Process connections: Threads, flanges, pancake and hygienic connections
Process temperature: -70 up to +400°C (-94 to +752°F)
Measuring ranges: 100mbar to +40 bar (1.5 to 600psi)
Accuracy: ±0.075%
International explosion protection certificates, overfill prevention WHG, hygienic approvals, marine approvals, SIL
Benefits
Large variety of different process connections and membrane materials
New TempC Membrane for diaphragm seals: Minimum temperature effects and short recovery times
Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508
Easy menu-guided commissioning via local display, 4 to 20 mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Cost savings with modular concept for easy replacement of sensor, display or electronics
Seamless and independent system integration (HART/PA/FF)
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Deltabar S PMD75, FMD77, FMD78
English version - 04/2024
Differential pressure measurement and pressure measurement HART, PA, FF
EN 01/04/202404/01/202203/12/202023/11/202001/04/2020Language:
English
Version:
01/04/2024
File size:
3.7 MB
File name:
TI00382PEN_3524-00.pdf
-
-
-
Operating Instruction (BA)
Deltabar S FMD77, FMD78, PMD75 HART V02.30.zz Operating Instructions
English version - 07/2024
Differential pressure transmitter with metal sensors
EN 11/07/202401/03/201815/04/201510/12/201401/11/2014Language:
English
Version:
11/07/2024
File size:
1.1 MB
File name:
BA00270PEN_2122.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
TI Deltabar S PMD75, FMD77, FMD78
Differential pressure measurement and pressure measurement
HART, PA, FFEN 01/04/202404/01/202203/12/202023/11/202001/04/2020Language:
English
Version:
01/04/2024
File size:
3.7 MB
File name:
TI00382PEN_3524-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 03/04/201710/12/201407/08/201301/10/201101/05/2010Language:
English
Version:
03/04/2017
File size:
4.8 MB
File name:
BA00296PEN_1616.pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 03/04/201710/12/201407/05/201430/04/201301/10/2011Language:
English
Version:
03/04/2017
File size:
6.3 MB
File name:
BA00303PEN_1716.pdf
-
-
-
Operating Instruction (BA)
Deltabar S FMD77/78; PMD75 PROFIBUS PA (V 04.01.zz) Operating Instructions
Differential pressure transmitter with ceramic and silicon sensors
Overload-resistant and function-monitored
Communication
via
PROFIBUS PAEN 01/08/202403/04/201715/04/201510/12/201407/05/2014Language:
English
Version:
01/08/2024
File size:
1.6 MB
File name:
BA00294PEN_2022.pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S HART V02.30.zz Description of Instrument Functions
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 01/03/201810/12/201401/11/201407/05/201417/01/2013Language:
English
Version:
01/03/2018
File size:
4.8 MB
File name:
BA00274PEN_1816.pdf
-
-
-
Operating Instruction (BA)
Deltabar S FMD77/78; PMD75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions
Differential pressure transmitter with ceramic and silicon sensors
Overload-resistant and function-monitored
Communicationv
ia
FOUNDATION FieldbusEN 01/08/202403/04/201715/04/201510/12/201407/05/2014Language:
English
Version:
01/08/2024
File size:
2.5 MB
File name:
BA00301PEN_2022-00.pdf
-
-
-
Operating Instruction (BA)
Deltabar S FMD77, FMD78, PMD75 HART V02.30.zz Operating Instructions
Differential pressure transmitter with metal sensors
EN 11/07/202401/03/201815/04/201510/12/201401/11/2014Language:
English
Version:
11/07/2024
File size:
1.1 MB
File name:
BA00270PEN_2122.pdf
-
-
-
Short Instruction (KA)
Cerabar S, Deltabar S, Deltapilot S
Cerabar S, Deltabar S, Deltapilot S
Process pressure measurement/differntial pressure
measurement/hydrostatic level measurement
V 04.00.zzEN 10/12/201430/04/201301/10/201122/09/200815/05/2008Language:
English
Version:
10/12/2014
File size:
579.8 KB
File name:
KA00252PA2_1514.pdf
-
-
-
Short Instruction (KA)
Cerabar S, Deltabar S, Deltapilot S
Cearabar S - pressure transmitter
Deltabar S - differential
pressure transmitter
Deltapilot S - hydrostatic transmitterEN 10/12/201407/08/201301/10/201115/05/200801/06/2007Language:
English
Version:
10/12/2014
File size:
580 KB
File name:
KA00244PA2_1514.pdf
-