
Specs at a glance
-
Accuracy
Standard 0.2%
Optional 0.1% -
Process temperature
-10°C...85°C
(14°F…212°F) -
Pressure measuring range
100 mbar...10 bar
(1.5 psi...150 psi) -
Process pressure / max. overpressure limit
40 bar (600 psi)
-
Main wetted parts
Alloy C
316L
optional coating AuPt -
Max. measurement distance
100m (328ft) H2O
-
Material process membrane
316L, AlloyC
Gold-Rhodium -
Measuring cell
100 mbar...10 bar
(1.5 psi...150 psi)
Field of application
The Deltapilot FMB51 is a rod version with a fixed process connection. This device with the Contite measuring cell and is typically used in the environmental industry. It is made for level measurement in liquid and paste-like media in open or closed containers and is unaffected by possible foam formation. For use in SIL2 safety systems.
For level measurement.
Process connections: Threads and flanges
Temperature: -10 to +85°C (14°F…185° F)
Measuring range: 0.1 to 10bar / 100m H2O (1.5 to 150psi / 300ft H2O)
Accuracy: ±0.2%, ±0.1% (option)
International explosion protection certificates, overfill prevention WHG, SIL, drinking water approval
Benefits
Hermetically sealed Contite measuring cell with condensate-resistance, high reference accuracy: ±0.2%, optionally ±0.1% and minimum temperature effects
Modular concept for easy replacement of display or electronics
Seamless and independent system integration (HART/PA/FF)
Easy and safe menu-guided operation: On-site via display module, via 4 to 20mA with HART, via PROFIBUS PA, via FOUNDATION Fieldbus
International usage thanks to a wide range of approvals
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Deltapilot M FMB50, FMB51, FMB52, FMB53
English version - 04/2024
Hydrostatic level measurement IO-Link, HART, PA, FF
EN 01/04/202422/08/202201/07/202113/07/201610/12/2014Language:
English
Version:
01/04/2024
File size:
2.7 MB
File name:
TI00437PEN_2424-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
English version - 08/2024
Cerabar M PMC51, PMP51/55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FMB 50/5
EN 01/08/202413/07/201610/12/201411/06/201417/08/2012Language:
English
Version:
01/08/2024
File size:
2.5 MB
File name:
BA00382PEN_2122-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
TI Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatic level measurement
IO-Link, HART, PA, FFEN 01/04/202422/08/202201/07/202113/07/201610/12/2014Language:
English
Version:
01/04/2024
File size:
2.7 MB
File name:
TI00437PEN_2424-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter
Deltabar M
PMD55 Differential pressure transmitter Deltapilot M FMEN 01/08/202413/07/201610/12/201411/06/201417/08/2012Language:
English
Version:
01/08/2024
File size:
3.3 MB
File name:
BA00383PEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus
Cerabar M PMC51, PMP51, PMP55 Pressure transmitter
Deltabar M PMD55 Differential pressure transmitter
Deltapilot M FMB50 Hyd
rostatic pressure transmitterEN 01/08/202413/07/201610/12/201411/06/201417/08/2012Language:
English
Version:
01/08/2024
File size:
13.8 MB
File name:
BA00384PEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Cerabar M PMC51, PMP51/55 Pressure transmitter
Deltabar M
PMD55
Differential pressure transmitter
Deltapilot M FMB
50/5EN 01/08/202413/07/201610/12/201411/06/201417/08/2012Language:
English
Version:
01/08/2024
File size:
2.5 MB
File name:
BA00382PEN_2122-00.pdf
-
-
-
Short Instruction (KA)
Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatic level measurement
FOUNDATION FieldbusEN 30/09/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
30/09/2021
File size:
932.4 KB
File name:
KA01035PEN_0621-00.pdf
-
-
-
Short Instruction (KA)
Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatic level measurement
PROFIBUS PAEN 30/09/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
30/09/2021
File size:
961.7 KB
File name:
KA01034PEN_0621-00.pdf
-
-
-
Short Instruction (KA)
Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatic level measurement
HARTEN 15/12/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
15/12/2021
File size:
986.8 KB
File name:
KA01033PEN_1821-00.pdf
-
-
-
Installation Instructions (EA)
Installation instruction - Ground terminal T14/T15/T17, F30/F31
Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M
EN 22/06/2015Language:
English
Version:
22/06/2015
File size:
282.8 KB
File name:
EA01131PA2_0115.pdf
-
-
-
Installation Instructions (EA)
Harting plug HAN7D Installation instruction
Cerabar M/S, Deltabar M/S, Deltapilot M/S
EN 11/04/2012Language:
English
Version:
11/04/2012
File size:
292.8 KB
File name:
EA0006PA2_0810.pdf
-