Specs at a glance
-
Accuracy
0.5%
-
Process temperature
-25 °C…+85 °C
(-13 °F…+185 °F) -
Pressure measuring range
+400 mbar…+40 bar
(+6 psi...+600 psi) -
Measuring cell
+400 mbar…+40 bar
(+6 psi...+600 psi)
Field of application
The Cerabar PMC11 is the most price-attractive compact pressure transmitter in its segment. It features a capacitive, oil-free ceramic sensor and is able to measure gauge pressure from 400mbar up to 40bar. The PMC11 is designed for standard applications in the process industry and to withstand the conditions with the use of high quality materials like 316L and 99,9% Al2O3.
Pressure transducer with oil-free ceramic sensor to measure gauge pressure in gases or liquids.
Process connections: Threads
Process temperature: -25 to +85°C (-13 to +185°F)
Process pressure: 400mbar to +40bar (6 to 600psi)
Accuracy: ±0.5% of span
Benefits
Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges
Reference accuracy of 0.5% together with high long- term stability and repeatability ensures a high quality of process monitoring in standard processes
Capacitive oil-free measuring cell with high abrasion resistance and 100% test coverage during production guarantees long process availability
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Cerabar PMC11, PMC21, PMP11, PMP21
English version - 04/2021
Process pressure measurement
EN 01/04/202118/05/201831/03/201730/09/201630/06/2016Language:
English
Version:
01/04/2021
File size:
1.1 MB
File name:
TI01133PEN_0721.pdf
-
-
-
Operating Instruction (BA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
English version - 04/2021
Process pressure measurement
EN 01/04/202118/05/201831/03/201730/09/201630/06/2016Language:
English
Version:
01/04/2021
File size:
1.2 MB
File name:
BA01271PEN_0721.pdf
-
-
-
Technical Information (TI)
Cerabar PMC11, PMC21, PMP11, PMP21
Process pressure measurement
EN 01/04/202118/05/201831/03/201730/09/201630/06/2016Language:
English
Version:
01/04/2021
File size:
1.1 MB
File name:
TI01133PEN_0721.pdf
-
-
-
Operating Instruction (BA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Process pressure measurement
EN 01/04/202118/05/201831/03/201730/09/201630/06/2016Language:
English
Version:
01/04/2021
File size:
1.2 MB
File name:
BA01271PEN_0721.pdf
-
-
-
Short Instruction (KA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Process pressure measurement
EN 01/04/202118/05/201831/03/201730/09/201630/06/2016Language:
English
Version:
01/04/2021
File size:
768.5 KB
File name:
KA01164PEN_0721.pdf
-
-
-
Short Instruction (KA)
KA Cerabar PMC11
Process pressure measurement
EN 11/04/2023Language:
English
Version:
11/04/2023
File size:
335.5 KB
File name:
KA01596PEN_0122-00.pdf
-
-
-
Special Documentation (SD)
Valve plug
Valve plug
EN 24/03/201604/07/2012Language:
English
Version:
24/03/2016
File size:
63.1 KB
File name:
SD00356FEN_0216.pdf
-
-
-
Special Documentation (SD)
SD M12 socket
Accessories for devices with M12 plug
EN 30/06/202329/05/2020Language:
English
Version:
30/06/2023
File size:
289.2 KB
File name:
SD02586FEN_0223-00.pdf
-
-
-
Special Documentation (SD)
SD Mechanical accessories for pressure measuring devices
Pressure measurement
EN 30/11/202420/11/202010/07/201931/01/201827/03/2017Language:
English
Version:
30/11/2024
File size:
2.8 MB
File name:
SD01553PEN_0624-00.pdf
-
-
-
Fields of Activities (FA)
圧力測定
プロセス圧力、差圧、レベル、流量測定用の高性能伝送器
Language:
Japanese
Version:
05/07/2023
File size:
6 MB
File name:
FA00004PJA_2321.pdf
-
-
-
Fields of Activities (FA)
Druckmesstechnik
Leistungsfähige Messgeräte für Prozessdruck, Differenzdruck, Füllstand
und DurchflussLanguage:
German
Version:
19/08/2021
File size:
5.4 MB
File name:
FA00004P00DE2321.pdf
-
-
-
Competence Brochure (CP)
Druckmesstechnik: Auswahlhilfe zur Druck-, Differenzdruck-, Füllstands- und Durchflussmessung
Druckmesstechnik: Auswahlhilfe zur Druck-, Differenzdruck-, Füllstands- und Durchflussmessung
Language:
German
Version:
29/03/2021
File size:
1.9 MB
File name:
CP00022P00DE2021.pdf
-