
Specs at a glance
-
Accuracy
Standard 0.1%
Platinum 0.075% -
Process temperature
-40°C...130°C
(-40°F...266°F) -
Pressure measuring range
1 bar...400 bar
(15 psi...6000 psi) -
Process pressure / max. overpressure limit
600 bar (9000 psi)
-
Main wetted parts
316L
-
Max. measurement distance
4000 m (13.123 ft) H2O
-
Material process membrane
316L, AlloyC,
Rhodium>Gold -
Measuring cell
400mbar...400bar
(5.8 psi...6000psi)
relative/ absolute
Field of application
The Cerabar PMP51 digital pressure transmitter with metal membrane is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. PMP51 is designed for high pressure applications up to 400bar. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.
Single chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -40 to +130°C (-40 to +266°F), 150°C (302°F) for 1h
Measuring range: -1/0 up to +400bar (-15/0 up to +6,000psi)
Accuracy: ±0.1%, "Platinum" ±0.075%
International explosion protection certificates, SIL, hygienic approvals, marine approvals
Benefits
Accurate measurement of the process value even in the case of changing process temperature
Process safety assured with small flush mounted process connections in hygienic applications
For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511
Modular concept for easy replacement of display or electronics
Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Seamless and independent system integration (HART/PA/FF)
-
Available with mounted manifolds: always fit, always tested for leaks
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Cerabar M PMC51, PMP51 , PMP55
English version - 04/2024
Process pressure measurement 4 to 20 mA, HART, IO-Link, PA, FF
EN 01/04/202422/08/202206/09/202101/04/202016/04/2019Language:
English
Version:
01/04/2024
File size:
3.8 MB
File name:
TI00436PEN_3224-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M PMC51, PMP51/55 Analog
English version - 08/2024
With ceramic and silicon sensors modular design and easy operation
EN 01/08/202413/07/201610/12/201411/06/201417/08/2012Language:
English
Version:
01/08/2024
File size:
715.7 KB
File name:
BA00385PEN_2122-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
TI Cerabar M PMC51, PMP51 , PMP55
Process pressure measurement
4 to 20 mA, HART, IO-Link, PA, FFEN 01/04/202422/08/202206/09/202101/04/202016/04/2019Language:
English
Version:
01/04/2024
File size:
3.8 MB
File name:
TI00436PEN_3224-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M PMC51, PMP51/55 Analog
With ceramic and silicon sensors
modular design and easy
operationEN 01/08/202413/07/201610/12/201411/06/201417/08/2012Language:
English
Version:
01/08/2024
File size:
715.7 KB
File name:
BA00385PEN_2122-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter
Deltabar M
PMD55 Differential pressure transmitter Deltapilot M FMEN 01/08/202413/07/201610/12/201411/06/201417/08/2012Language:
English
Version:
01/08/2024
File size:
3.3 MB
File name:
BA00383PEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M, Deltapilot M
Pressure / hydrostatics
IO-LinkEN 22/08/202231/07/2021Language:
English
Version:
22/08/2022
File size:
1.7 MB
File name:
BA02136PEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Cerabar M PMC51, PMP51/55 Pressure transmitter
Deltabar M
PMD55
Differential pressure transmitter
Deltapilot M FMB
50/5EN 01/08/202413/07/201610/12/201411/06/201417/08/2012Language:
English
Version:
01/08/2024
File size:
2.5 MB
File name:
BA00382PEN_2122-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus
Cerabar M PMC51, PMP51, PMP55 Pressure transmitter
Deltabar M PMD55 Differential pressure transmitter
Deltapilot M FMB50 Hyd
rostatic pressure transmitterEN 01/08/202413/07/201610/12/201411/06/201417/08/2012Language:
English
Version:
01/08/2024
File size:
13.8 MB
File name:
BA00384PEN_0922-00.pdf
-
-
-
Short Instruction (KA)
Cerabar M PMC51, PMP51, PMP55
Process pressure measurement
FOUNDATION FieldbusEN 30/09/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
30/09/2021
File size:
914.7 KB
File name:
KA01032PEN_0621-00.pdf
-
-
-
Short Instruction (KA)
Cerabar M PMC51, PMP51, PMP55
Process pressure measurement
AnalogEN 15/12/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
15/12/2021
File size:
830.8 KB
File name:
KA01036PEN_1821-00.pdf
-
-
-
Short Instruction (KA)
Cerabar M PMC51, PMP51, PMP55
Process pressure measurement
PROFIBUS PAEN 30/09/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
30/09/2021
File size:
943.6 KB
File name:
KA01031PEN_0621-00.pdf
-