Specs at a glance
-
Input
M8 contact for Memosens low-power protocol, One channel instrument
-
Ingress protection
IP 66/67
Field of application
With Liquiline To Go CYM291 you get the information you need, where you need it. The robust multiparameter handheld enables you to control any measuring point - even in hazardous areas - with the identical Memosens sensors that you use in your process. This guarantees full data consistency between your measurements with results you can trust: reliable measuring values that allow you to quickly take any remedial actions necessary to keep your process running under optimal conditions.
Liquiline To Go CYM291 is a multiparameter handheld for the measurement of:
pH/ORP
Conductivity / conductivity trace
Oxygen / oxygen trace
Temperature
It suits all industries and their utilities allowing the reliable control of
Measuring loops
Grab samples (on-site as well as in the laboratory)
Process points where no online measurement is installed
With its international explosion-protection approvals, such as ATEX and IECEx, the handheld is suitable for hazardous area use.
Benefits
Make the right decisions for your process: the handheld's reliable measurements with 100% signal integrity help you to take the appropriate action at the right moment.
Trust your grab sample values: using the same technology for process and grab sample measurement provides you with full consistency.
Take it to any measuring point: the robust, shock-proof housing with ingress protection to IP66/67 enables fast process control even in the most challenging environments.
Simplify your daily work: hot plug & play with pre-calibrated Memosens sensors enables you to rapidly change from one parameter to another.
Improve your plant safety and efficiency: even in hazardous areas you can analyze grab samples directly at the sampling point, thus eliminating the risk of sample contamination.
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Liquiline To Go CYM290 and Liquiline To Go Ex CYM291 Technical Information
English version - 04/2016
Portable device for hazardous and non-hazardous areas
EN 30/04/201627/04/201531/12/2014Language:
English
Version:
30/04/2016
File size:
952.7 KB
File name:
TI01198CEN_0316.pdf
-
-
-
Operating Instruction (BA)
Liquiline To Go Ex CYM291
English version - 04/2021
The Liquiline To Go Ex CYM291 is a portable multiparameter meter for measuring pH, ORP, conductivity or oxygen.
EN 20/04/202103/07/2015Language:
English
Version:
20/04/2021
File size:
1.4 MB
File name:
BA01361CEN_0221.pdf
-
-
-
Technical Information (TI)
Liquiline To Go CYM290 and Liquiline To Go Ex CYM291 Technical Information
Portable device for hazardous and non-hazardous areas
EN 30/04/201627/04/201531/12/2014Language:
English
Version:
30/04/2016
File size:
952.7 KB
File name:
TI01198CEN_0316.pdf
-
-
-
Operating Instruction (BA)
Liquiline To Go Ex CYM291
The Liquiline To Go Ex CYM291 is a portable multiparameter meter for
measuring pH, ORP, conductivity or oxygen.EN 20/04/202103/07/2015Language:
English
Version:
20/04/2021
File size:
1.4 MB
File name:
BA01361CEN_0221.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Case Study (CS)
L’automatisation des process vaut son pesant d’or
Memosens Les sondes de pH améliorent les process chez Agnico Eagle
Language:
French
Version:
01/07/2016
File size:
673.1 KB
File name:
CS01496CFR-0216-Agnico Eagle.pdf
-
-
-
Case Study (CS)
Prozessautomatisierung, die Gold wert ist
Memosens pH-Sensoren verbessern Prozesse bei Agnico Eagle
Language:
German
Version:
01/07/2016
File size:
1.5 MB
File name:
CS01496CDE_0116_Agnico Eagle Goldmine.pdf
-
-
-
Case Study (CS)
Process automation worth its weight in gold
Memosens pH sensors improve processes at Agnico Eagle
Language:
English
Version:
01/07/2016
File size:
1.5 MB
File name:
CS01496CEN_0116_Agnico Eagle goldmine.pdf
-
-
-
Innovation (IN)
Die Informationen, die Sie brauchen – immer und überall
Die Liquiline To Go Handmessgeräte für pH/Redox, Leitfähigkeit und
SauerstoffLanguage:
German
Version:
13/04/2015
File size:
1.7 MB
File name:
IN01061CDE_0115_Liquiline To Go.pdf
-
-
-
Innovation (IN)
L’information dont vous avez besoin, là où vous en avez besoin
Terminal portable Liquiline To Go pour le pH/redox, la conductivité et
l'oxygène dissousLanguage:
French
Version:
13/04/2015
File size:
1.3 MB
File name:
IN01061CFR_0115.pdf
-
-
-
Innovation (IN)
Get the information you need, where you need it
Liquiline To Go handhelds for pH/ORP, conductivity and oxygen
Language:
English
Version:
13/04/2015
File size:
1.7 MB
File name:
IN01061CEN_0115_Liquiline To Go.pdf
-