Specs at a glance
-
Measurement range
k=0,01: 0-20 µS/cm
k=0,1: 0-200 µS/cm -
Process temperature
max. 130°C (150°C / 30 min.)
(max. 266°F (302°F/30 min.) -
Process pressure
max. 12 bar at 20°C
(174 psi at 68°F)
Field of application
Condumax CLS15 is the ideal choice for conductivity measurement in low measuring ranges. It performs reliably and accurately in a wide range of applications - even in hazardous areas. Designed for low maintenance and a long operating life, the sensor offers real value for money.
Condumax CLS15 measures conductivity in pure and ultrapure water applications for the monitoring and control of:
Ion exchangers
Reverse osmosis
Cooling water
Distillation
Chip cleaning
The sensor can be used in power plants for:
Degassed conductivity
pH measurement with differential conductivity
With its international explosion protection approvals, such as ATEX and FM, the sensor is suitable for hazardous area use.
Benefits
Reliable and accurate measuring values at low conductivities
Easy to clean thanks to polished measuring surfaces
Sterilizable
Robust design for high durability
Different cell constants provide a wide measuring range
Quality certificate stating the individual cell constant
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information Condumax CLS15/CLS15D
English version - 10/2014
Conductivity conductively measured
EN 31/10/201410/09/201201/04/201001/08/200701/10/2006Language:
English
Version:
31/10/2014
File size:
782.9 KB
File name:
TI00109CEN_1414.pdf
-
-
-
Operating Instruction (BA)
Condumax CLS15/16/21
English version - 06/2022
For contacting conductivity measurement in liquids
EN 01/06/202219/08/202010/10/201731/07/201631/10/2014Language:
English
Version:
01/06/2022
File size:
955.8 KB
File name:
BA01148CEN_0622-00.pdf
-
-
-
Technical Information (TI)
Technical Information Condumax CLS15/CLS15D
Conductivity conductively measured
EN 31/10/201410/09/201201/04/201001/08/200701/10/2006Language:
English
Version:
31/10/2014
File size:
782.9 KB
File name:
TI00109CEN_1414.pdf
-
-
-
Operating Instruction (BA)
Condumax CLS15/16/21
For contacting conductivity measurement in liquids
EN 01/06/202219/08/202010/10/201731/07/201631/10/2014Language:
English
Version:
01/06/2022
File size:
955.8 KB
File name:
BA01148CEN_0622-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Condumax CLS12, CLS13, CLS15, CLS16B, CLS21
Conductivity sensors with conductive measurement of conductivity
ATEX II 1G Ex ia IIC T6 ... T2 GaEN 10/01/202413/12/202101/05/200801/03/2003Language:
English
Version:
10/01/2024
File size:
497.6 KB
File name:
XA00083CEN_1423-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Condumax CLS12, CLS13, CLS15, CLS16B, CLS21
Conductivity sensors with conductive measurement of conductivity
NEPSI Ex ia IIC T6 ... T2 GaEN 12/04/2024Language:
English
Version:
12/04/2024
File size:
602.6 KB
File name:
XA03295CEN_0124-00.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
08/03/2022
File size:
4.8 MB
File name:
FA00007CEN_Analyse_20.22_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
08/03/2022
File size:
4.6 MB
File name:
FA00007CDE_Analyse_20.22_LowRes.pdf
-
-
-
Competence Brochure (CP)
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und
AnwendungenLanguage:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
-
-
-
Competence Brochure (CP)
産業プロセスにおける導電率の測定
さまざまな産業およびアプリケーション向けの選択およびエンジニアリングガイド
Language:
Japanese
Version:
12/01/2024
File size:
6.3 MB
File name:
CP01313CJA_0223.pdf
-
-
-
Competence Brochure (CP)
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and
applicationsLanguage:
English
Version:
27/04/2023
File size:
2.5 MB
File name:
CP01313CEN_0223_cond_selection_guide_web.pdf
-
-
-
EU Declaration
Product family: ConduMax H, ConduMax W
Product root: CLS12-, CLS13-, CLS15-, CLS16-, CLS21-
Declaration number: EC_00317_02.16EN 01/06/2017Language:
English
Version:
01/06/2017
File size:
295.2 KB
File name:
EC_00317_02.16.pdf
-