Specs at a glance
-
Accuracy
+/- 5 mm (0,2")
-
Process temperature
-40…+60°C
(-40…+140°F) -
Process pressure / max. overpressure limit
-1…3 bar (-14,50…43 psi)
-
Max. measurement distance
Standard: 8 m (26.2 ft)
With flooding protection tube: 12 m (39.4 ft) -
Main wetted parts
PVDF, PBT
Field of application
Micropilot FMR10 offers continuous non-contact level measurement and is a perfect application fit for the water & wastewater industry and utilities across all industries. FMR10 belongs to the first radars with Bluetooth® commissioning, operation and maintenance app. Signal curves can be shown via app on every Bluetooth®-enabled smartphone or tablet (iOS, Android). With the compact design, thanks to unique chip, the device is ideal for limited space applications.
Radar for continuous level measurement in liquids. For use in storage tanks, open basins, pump/lift stations or sewer management.
Process connections: Threads
Process temperature: -40 to +60°C (-40 to +140°F)
Process pressure: -1 to +3bar (-14.5 to +43psi)
Maximum measuring range: up to 12m (39ft) with mounted flooding tube protection
Accuracy: ±5mm (0.2")
Measuring frequency: 26GHz
Benefits
Non-contact radar with Bluetooth® commissioning, operation and maintenance app
Most compact radar due to unique radar chip design offering perfect fit in limited space applications
Best price-performance-ratio radar
Perfect application fit for water & wastewater and utilities in all industries (IP66, IP68 / NEMA4x /6P)
Full PVDF body to resist outdoor conditions, sealed wiring and fully potted electronics eliminates water ingress and allows operation under harsh environmental conditions
Easy setup with three main parameters suits for most applications
Simple, safe and secure wireless remote access via Bluetooth®
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Micropilot FMR10
English version - 12/2022
Free space radar
EN 13/12/202217/08/202031/03/202001/07/201908/03/2017Language:
English
Version:
13/12/2022
File size:
1.3 MB
File name:
TI01266FEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR10
English version - 10/2023
Free space radar
EN 30/10/202328/08/202330/03/202027/06/2016Language:
English
Version:
30/10/2023
File size:
1.3 MB
File name:
BA01577FEN_0423-00.pdf
-
-
-
Technical Information (TI)
Micropilot FMR10
Free space radar
EN 13/12/202217/08/202031/03/202001/07/201908/03/2017Language:
English
Version:
13/12/2022
File size:
1.3 MB
File name:
TI01266FEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot FMR10
Free space radar
EN 30/10/202328/08/202330/03/202027/06/2016Language:
English
Version:
30/10/2023
File size:
1.3 MB
File name:
BA01577FEN_0423-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FMR10
Free space radar
EN 01/08/2023Language:
English
Version:
01/08/2023
File size:
304.1 KB
File name:
KA01657FEN_0123-00.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR10
Free space radar
EN 30/03/202027/06/2016Language:
English
Version:
30/03/2020
File size:
748.5 KB
File name:
KA01247FEN_0216.pdf
-
-
-
PU (Publication)
Guide de sélection de mesure de niveau radar à émission libre
Liquides, solides en vrac, stockage, process et mesure transactionnelle
Language:
French
Version:
14/01/2019
File size:
3.7 MB
File name:
PU01252F.02.19 - Guide de sélection radar_sscoupe.pdf
-
-
-
PU (Publication)
Transmisores de nivel radar para la medida de nivel Transmisores de nivel radar digital +
Transmisores de nivel radar para la medida de nivel
Transmisores de nivel radar digital +Language:
Spanish
Version:
24/01/2024
File size:
1 MB
File name:
PU01461F00ES0224.pdf
-
-
-
Fields of Activities (FA)
Level measurement
Product overview for applications in liquids and bulk solids
Language:
English
Version:
14/10/2022
File size:
10.5 MB
File name:
FA00001F00EN2522.pdf
-
-
-
Fields of Activities (FA)
Misura di livello
Misura di livello
Panoramica dei prodotti per applicazioni in liquidi e solidi sfusiLanguage:
Italian
Version:
03/03/2023
File size:
46.9 MB
File name:
FA00001F00IT2522.pdf
-
-
-
Fields of Activities (FA)
Füllstandsmesstechnik
Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern
Language:
German
Version:
14/10/2022
File size:
10.6 MB
File name:
FA00001F00DE2522.pdf
-
-
-
Competence Brochure (CP)
Dielectric constant (DC value) - Compendium
Access to several thousand DCvalues for all kinds of different media.
Also via App. See QR-Code in the document.Language:
English
Version:
20/12/2022
File size:
4.3 MB
File name:
CP01076F00EN0322.pdf
-