
Specs at a glance
-
Process temperature
-60 °C...+280 °C
(-76 °F...+536 °F) -
Process pressure / max. overpressure limit
Vacuum...100 bar
Vacuum...1450 psi -
Min. density of medium
0.5 g/cm³
(0.4 g/cm³ optional)
Field of application
Liquiphant FTL64 has a strong focus on high temperature applications and simplicity with easy proof testing, reliability and safety (SIL) with compliance to IEC 61508, API 2350 and WHG. The vibronic device is determined for a safe and active measuring technology in applications with high temperatures and want a reliable and proven point level detection for tank overfill protection and pump dry run protection. The FTL64 is easy to use, has a digital connection and gives a real-time data at hand.
Point level switch with extension tube for pumpable liquids
Process temperature: -60 °C to +280°C (PFA coated: up to 230°C)
Process pressure: -1 to +100bar (PFA coated: up to 40bar)
Ambient temperature: -60 to +70°C
Viscosity up to 10,000mm2/s (cSt)
Optional PFA coating for aggressive media
Process connections: threads, flanges and hygienic process connection (Tri-Clamp)
International explosion protection certificates, overfill protection WHG, SIL, marine approvals
Benefits
Universal measuring principle for limit detection – proven vibronic technology
Developed according IEC 61508 for highest safety – SIL2/3 applications (3rd party approved)
Periodic proof testing is quickly and simple organized with guided wizards via the SmartBlue-App or via a test button or magnetic pin from outside. Via digital communication you can initiate the device for a fast and easy testing of the safety loop.
Heartbeat Technology allows safe, continuous diagnostics and a simple verification, without process interruption
Centralized asset management with easy online access to all device information thanks to digital communication
Second line of defense to protect the environment
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquiphant FTL64
English version - 09/2023
Vibronic
EN 30/09/202302/05/202230/11/2020Language:
English
Version:
30/09/2023
File size:
1.9 MB
File name:
TI01540FEN_0423-00.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FTL64
English version - 06/2024
Vibronic HART
EN 03/06/202430/11/202328/02/2022Language:
English
Version:
03/06/2024
File size:
1.3 MB
File name:
TI01663FEN_0324-00.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FTL64
Vibronic
HARTEN 03/06/202430/11/202328/02/2022Language:
English
Version:
03/06/2024
File size:
1.3 MB
File name:
TI01663FEN_0324-00.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FTL64
Vibronic
EN 30/09/202302/05/202230/11/2020Language:
English
Version:
30/09/2023
File size:
1.9 MB
File name:
TI01540FEN_0423-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL64
Vibronic
EN 30/09/202302/05/202230/11/2020Language:
English
Version:
30/09/2023
File size:
1.9 MB
File name:
BA02037FEN_0423-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL64
Vibronic
HARTEN 03/06/202430/11/202328/02/2022Language:
English
Version:
03/06/2024
File size:
1.6 MB
File name:
BA02215FEN_0324-00.pdf
-
-
-
Device Parameter (GP)
FTL64 HART
Vibronic
EN 28/02/2022Language:
English
Version:
28/02/2022
File size:
1.1 MB
File name:
GP01186FEN_0121-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL64
Vibronic
EN 30/09/202302/05/202230/11/2020Language:
English
Version:
30/09/2023
File size:
1 MB
File name:
KA01480FEN_0323-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL64
Vibronic
HARTEN 03/06/202430/11/202328/02/2022Language:
English
Version:
03/06/2024
File size:
1 MB
File name:
KA01559FEN_0324-00.pdf
-
-
-
Installation Instructions (EA)
EA Fork protection Marine application
Liquiphant
EN 30/09/202431/01/2024Language:
English
Version:
30/09/2024
File size:
486.8 KB
File name:
EA01463FEN_0224-00.pdf
-
-
-
Installation Instructions (EA)
Ground terminal
Gammapilot, Micropilot, Liquiphant
Cerabar, DeltabarEN 20/02/202325/05/2020Language:
English
Version:
20/02/2023
File size:
465.7 KB
File name:
EA01306FEN_0223-00.pdf
-
-
-
Installation Instructions (EA)
EA Cable gland M20x1.5
Gammapilot, Liquiphant, Micropilot
Cerabar, DeltabarEN 11/09/202327/01/202225/05/202006/02/202009/08/2019Language:
English
Version:
11/09/2023
File size:
1.2 MB
File name:
EA01262FEN_0623-00.pdf
-