
Specs at a glance
-
Max. measurement error
Volume flow (standard):
- ±0.5 % o.r. for 0.5 to 10 m/s (1.6 to 33 ft/s)
Volume flow (option):
- ±0.3 % o.r. for 0.5 to 10 m/s (1.6 to 33 ft/s) -
Measuring range
0.5 to 10 m/s (1.6 to 33 ft/s)
-
Medium temperature range
-40 to +150 °C (-40 to +302 °F)
-40 to +200 °C (-40 to +392 °F) optional -
Max. process pressure
PN 40 / ASME Cl. 300 / JIS 20K
-
Wetted materials
Sensor:
A351-CF3M (DN25 to 100)
1.4404/TP316/TP316L or A106 GrB (DN150 to 300)
Transducer: 1.4404/316/316L
Flanges : 1.4404/316/316L or A105/1.0432
Field of application
Prosonic Flow F is the inline sensor with rugged industrial design for Ultrasonic fluid measurement. Combined with the loop-powered Prosonic Flow 92 transmitter, the device offers easy system integration and accuracy at an attractive price. Prosonic Flow 92F is ideally suited for the chemical and petrochemical industries.
The measuring principle is independent of pressure, density, temperature, conductivity and viscosity
Inline device for homogeneous conductive and non-conductive liquids in the chemical and petrochemical industry
Device properties:
Full compliance according to NACE MR0175 and MR0103
Nominal diameter: DN 25 to 300 (1 to 12")
Medium temperature: –40 to 200 °C (–40 to 392 °F)
Device as compact or remote version
2-line backlit display with push buttons
HART, PROFIBUS PA, FOUNDATION Fieldbus
Benefits
Safe design for process industries – international hazardous area approvals
No additional pressure loss – full-bore design
Process transparency – diagnostic capability
Easy installation and reduced installation costs – loop-powered transmitter
Fully industry compliant – IEC/ATEX/FM/CSA/JPN/NEPSI
Automatic recovery of data for servicing
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Proline Prosonic Flow 92F Technical Information (SI units)
English version - 11/2010
Ultrasonic Flow Measuring System, 2-Wire loop powered inline, flowmeter
EN 05/11/201004/02/200901/06/2006Language:
English
Version:
05/11/2010
File size:
1.4 MB
File name:
TI00073DEN_1310.pdf
-
-
-
Operating Instruction (BA)
Proline Prosonic Flow 92F Operating Instructions
English version - 11/2010
Ultrasonic Flow Measuring System
EN 05/11/201001/06/2006Language:
English
Version:
05/11/2010
File size:
3.5 MB
File name:
BA00121DEN_1310.pdf
-
-
-
Technical Information (TI)
Proline Prosonic Flow 92F Technical Information (SI units)
Ultrasonic Flow Measuring System, 2-Wire loop powered inline, flowmeter
EN 05/11/201004/02/200901/06/2006Language:
English
Version:
05/11/2010
File size:
1.4 MB
File name:
TI00073DEN_1310.pdf
-
-
-
Operating Instruction (BA)
Proline Prosonic Flow 92F FOUNDATION Fieldbus Operating Instructions
Ultrasonic Flow Measuring System
EN 08/11/201001/02/2008Language:
English
Version:
08/11/2010
File size:
3.3 MB
File name:
BA00128DEN_1310.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 92F PROFIBUS PA Operating Instructions
Ultrasonic Flow Measuring System, 2-Wire loop powered inline
flowmeterEN 11/11/201001/06/2006Language:
English
Version:
11/11/2010
File size:
3.6 MB
File name:
BA00122DEN_1310.pdf
-
-
-
Operating Instruction (BA)
Proline Prosonic Flow 92F Operating Instructions
Ultrasonic Flow Measuring System
EN 05/11/201001/06/2006Language:
English
Version:
05/11/2010
File size:
3.5 MB
File name:
BA00121DEN_1310.pdf
-
-
-
Short Instruction (KA)
Proline Prosonic Flow 92F Brief Operating Instructions
Ultrasonic flow measuring system
Two-wire inline flowmeterEN 01/09/2009Language:
English
Version:
01/09/2009
File size:
550.4 KB
File name:
KA038DEN_0909.pdf
-
-
-
Installation Instructions (EA)
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE
,8CM, 90, 91, 92, 93, 65, 72, 73EN 15/10/202401/10/201828/06/2012Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
-
-
-
Installation Instructions (EA)
EA Installing sensor parts
Prosonic Flow 92F, Prowirl 72, 73, 200
EN 16/10/202301/09/201714/01/201628/11/2013Language:
English
Version:
16/10/2023
File size:
2 MB
File name:
EA01085DA2_0423-00.pdf
-
-
-
Installation Instructions (EA)
Repair kit cover remote version Installation Instructions
Promag 10, 50, 51, 53, 55, 400, 800, Promass 80, 83, 84, CNGmass DCI,
Cubemass DCI, Prosonic Flow 92 F, t-mass 65EN 01/10/201813/11/201418/04/2014Language:
English
Version:
01/10/2018
File size:
216.9 KB
File name:
EA01108DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Replacing transmitter parts
Prowirl 72, 73, Prosonic Flow 92
EN 03/03/202001/04/201913/12/2010Language:
English
Version:
03/03/2020
File size:
451.5 KB
File name:
EA00043DA2_1520.pdf
-