![Picture of ultrasonic flowmeter Proline Prosonic Flow I 400 (9I4B) Picture of ultrasonic flowmeter Proline Prosonic Flow I 400 (9I4B)](/__image/a/9466545/k/fe4bd875a15afb5646a7101118f679204f5c1008/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Proline%20Prosonic%20Flow%20I%20400%209I4B%20-%20PP01.jpg)
Specs at a glance
-
Max. measurement error
Volume flow: ±2% o.r. above DN200
-
Measuring range
0 to 15 m/s (0 to 50 ft/s)
-
Medium temperature range
–40 to +80 °C (–40 to +176 °F)
-
Max. process pressure
N/A
-
Wetted materials
Insertion system:
Sensor holder 1.4301 (304), 1.4404 (316L)
Sensor housing 1.4301 (304), 1.4404 (316L)
Field of application
Prosonic Flow I 400 combines insertion sensor technology with the benefits of our Proline 400 transmitters, such as Heartbeat Technology for safe process monitoring and web server access for easy installation and operation. Welded directly into the pipe wall, Prosonic Flow I 400 is especially suitable for large pipelines such as water distribution lines and projects where a fixed device installation is necessary.
The measuring principle is independent of density and conductivity
Bidirectional flow measurement of water and wastewater
Device properties:
Supports two parallel measurement paths
For large diameters: DN 200 to 4000 (8 to 160")
Medium temperatur: –40 to +80 °C (–40 to +176 °F)
Transmitter housing made of durable polycarbonate or aluminium
Remote version for wall mounting
Integrated data logger: measured values monitoring
Benefits
-
Low capital investment – cost-effectiveness increases with pipe diameter (up to DN 4000/160")
-
Long-term stable signal – maintenance-free direct installation of the sensor into the medium
-
Process transparency – diagnostic capability
-
Safe operation – no need to open the device due to display with touch control, background lighting
-
Full remote access – web server
-
Integrated diagnostics, verification and monitoring – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Proline Prosonic Flow I 400
English version - 05/2024
Ultrasonic time-of-flight flowmeter
EN 15/05/202411/01/2022Language:
English
Version:
15/05/2024
File size:
3.9 MB
File name:
TI01567DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prosonic Flow I 400
English version - 05/2024
Ultrasonic time-of-flight flowmeter HART
EN 15/05/202411/01/2022Language:
English
Version:
15/05/2024
File size:
6.4 MB
File name:
BA02085DEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Proline Prosonic Flow I 400
Ultrasonic time-of-flight flowmeter
EN 15/05/202411/01/2022Language:
English
Version:
15/05/2024
File size:
3.9 MB
File name:
TI01567DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prosonic Flow I 400
Ultrasonic time-of-flight flowmeter
HARTEN 15/05/202411/01/2022Language:
English
Version:
15/05/2024
File size:
6.4 MB
File name:
BA02085DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Prosonic Flow I 400
Ultrasonic time-of-flight flowmeter
Modbus RS485EN 15/05/2024Language:
English
Version:
15/05/2024
File size:
5.5 MB
File name:
BA02303DEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Prosonic Flow I 400
Ultrasonic time-of-flight flowmeter
Modbus RS485EN 15/05/2024Language:
English
Version:
15/05/2024
File size:
2.3 MB
File name:
GP01208DEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Prosonic Flow I 400
Ultrasonic time-of-flight flowmeter
HARTEN 15/05/202411/01/2022Language:
English
Version:
15/05/2024
File size:
2.1 MB
File name:
GP01166DEN_0224-00.pdf
-
-
-
Short Instruction (KA)
KA Proline 400
Transmitter with ultrasonic time-of-flight sensor
HARTEN 15/05/202411/01/2022Language:
English
Version:
15/05/2024
File size:
2.7 MB
File name:
KA01510DEN_0224-00.pdf
-
-
-
Short Instruction (KA)
KA Proline 400
Transmitter with ultrasonic time-of-flight sensor
Modbus RS485EN 15/05/2024Language:
English
Version:
15/05/2024
File size:
1.7 MB
File name:
KA01660DEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA Proline Prosonic Flow I
Ultrasonic time-of-flight sensor
EN 15/05/202411/01/2022Language:
English
Version:
15/05/2024
File size:
1 MB
File name:
KA01511DEN_0224-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Small Parts
Proline 10, 400, 500, 500-digital, 800 Index B, 800 Index C, Cubemass
EN 01/01/202415/12/202101/05/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
1.2 MB
File name:
EA01024DA2_1223-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing the Components for the Transmitter
Proline 400, 800 Index C, 500-digital
EN 01/01/202415/12/202101/11/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
2 MB
File name:
EA01094DA2_1223-00.pdf
-