Specs at a glance
-
Max. measurement error
Flow: ±5 % o.f.s.
-
Measuring range
226 to 14 100 000 l/h (60 to 3 730 000 gal/h)
(under reference conditions) -
Medium temperature range
–20 to +100 °C (–4 to +212 °F)
-
Max. process pressure
PN 40
-
Wetted materials
Transducer: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Insertion tube: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection:
‐ Compression fitting: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
‐ Threadolet: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
‐ Clamping ferrule: PEEK 450G; 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
‐ Tri‐Clamp; DN40 DIN 11851, DN50 DIN 11851; DN40 DIN 11864‐1A, DN50 DIN 11864‐1A: 1.4404 (316L)
Field of application
The t-mass T 150 is the first thermal mass device from Endress+Hauser for measuring liquids. t-mass T 150 is designed chiefly for water applications. As it measures independently of the electrical conductivity of a fluid and can be used in a variety of water-based and non-water-based liquids for the purpose of monitoring and trending. Customer-specific settings are saved on the display and can be transferred from one device to another by means of the display.
Measuring principle is characterized by a high operable flow range and direct mass flow measurement
Dedicated to the monitoring of conductive and non-conductive liquids.
Device properties
Insertion version for nominal diameter DN 40 to 1000 (1 1/2 to 40")
Sensor in standard or hygienic version
SIP cleaning possible up to 130 °C (266 °F)
Device in compact version with DC 24 V power supply
4-20 mA HART, pulse/frequency/switch output
Compact and robust transmitter
Benefits
Dedicated to the monitoring of conductive and non-conductive liquids
High process safety – high repeatability and linearity due to integrated temperature compensation
Cost-effective measurement – easy installation, negligible pressure loss and maintenance-free
Reliable flow trending – multivariable measurement
Fast and efficient commissioning – guided operating menus
High plant availability – self-diagnostics and error monitoring
Automatic recovery of data for servicing
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Proline t-mass T 150 Technical Information
English version - 12/2013
Thermal mass flowmeter
EN 18/12/2013Language:
English
Version:
18/12/2013
File size:
1.2 MB
File name:
TI01127DEN_0113.pdf
-
-
-
Operating Instruction (BA)
Proline t-mass T 150 HART Operating Instructions
English version - 12/2013
Thermal mass flowmeter
EN 18/12/2013Language:
English
Version:
18/12/2013
File size:
3.4 MB
File name:
BA01260DEN_0113.pdf
-
-
-
Technical Information (TI)
Proline t-mass T 150 Technical Information
Thermal mass flowmeter
EN 18/12/2013Language:
English
Version:
18/12/2013
File size:
1.2 MB
File name:
TI01127DEN_0113.pdf
-
-
-
Operating Instruction (BA)
Proline t-mass T 150 HART Operating Instructions
Thermal mass flowmeter
EN 18/12/2013Language:
English
Version:
18/12/2013
File size:
3.4 MB
File name:
BA01260DEN_0113.pdf
-
-
-
Device Parameter (GP)
Proline t-mass T 150 HART Description of Device Parameters
Thermal Mass Flowmeter
EN 04/04/2016Language:
English
Version:
04/04/2016
File size:
1.5 MB
File name:
GP01032DEN_0115.pdf
-
-
-
Short Instruction (KA)
Proline t-mass T 150 Brief Operating Instructions
Thermal mass flowmeter
EN 18/12/2013Language:
English
Version:
18/12/2013
File size:
1.3 MB
File name:
KA01155DEN_0113.pdf
-
-
-
Installation Instructions (EA)
Replacing the display module Installation Instructions
Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, t-mass 150,
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Remote dis
play FHX50EN 01/09/201701/02/201724/11/201528/11/201306/04/2012Language:
English
Version:
01/09/2017
File size:
562.2 KB
File name:
EA00102DA2_1817.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-
-
-
Installation Instructions (EA)
EA Cold tap, atmospheric pressure
t-mass B, T 150, I 300, 500-digital
EN 15/10/202431/07/202001/10/201804/10/2016Language:
English
Version:
15/10/2024
File size:
539.9 KB
File name:
EA01136DA2_0424-00.pdf
-
-
-
Installation Instructions (EA)
Safety chain Installation Instructions
t-mass T 150
EN 01/10/201816/05/2014Language:
English
Version:
01/10/2018
File size:
283.7 KB
File name:
EA01106DA2_0218.pdf
-
-
-
Installation Instructions (EA)
Activating application packages
Promag 100, 200, 400, Promass 100, 200, Prosonic Flow 100, 200, Prowirl
200, t-mass 150EN 03/03/202015/02/2019Language:
English
Version:
03/03/2020
File size:
406.9 KB
File name:
EA01249DA2_0220.pdf
-
-
-
Installation Instructions (EA)
Hot tap
t-mass T 150
EN 01/04/202201/06/201715/05/2014Language:
English
Version:
01/04/2022
File size:
1.5 MB
File name:
EA01105DA2_0322-00.pdf
-