%20Inline%20version%20with%20flange%20connection%20(remote%20version)%20-%20PP01.jpg)
Specs at a glance
-
Max. measurement error
Gas: 1.0% o.r. (10 to 100% o.f.s.), 0.1% o.f.s. (1 to 10% o.f.s.)
-
Measuring range
0.5 to 3750 kg/h (1.1 to 8250 lb/h)
-
Medium temperature range
-40 °C to +180°C (-40 °F to +356 °F)
-
Max. process pressure
PN40 / Cl. 300 / 20K
-
Wetted materials
Measuring tubes
• DN 15 to 50 (½ to 2"): stainless cast steel, CF3M/1.4408
• DN 65 to 100 (2½ to 4"): stainless steel, 1.4404 (316/316L)
Process connections
Flange connections
Stainless steel, 1.4404 (F316/F316L)
Threaded connections
Stainless steel, 1.4404 (316/316L)
Sensing element
Unidirectional
• Stainless steel, 1.4404 (316/316L)
• Alloy C22, 2.4602 (UNS N06022);
Bidirectional
Stainless steel, 1.4404 (316/316L)
Reverse flow detection
Stainless steel, 1.4404 (316/316L)
Field of application
The patented sensor design of t-mass F provides unprecedented measurement stability in thermal inline mass flow measurement. It compensates in real time for changes of process conditions: temperature, pressure, flow direction and gas type. The innovative remote transmitter von t-mass F 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle is characterized by a high operable flow range and direct mass flow measurement
Measurement of utility and process gases as well as gas mixtures in small line sizes
Device properties
Inline version with DN 15 to 100 (1/2 to 4")
Bidirectional measurement; high measuring performance
Patented drift-free sensor with SIL 2
Remote version with up to 4 I/Os
Backlit display with touch control and WLAN access
Standard cable between sensor and transmitter
Benefits
Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof
-
High level of process control – premium measurement accuracy and repeatability
-
Reliable monitoring – detection of process disturbances and reverse flow
-
Easy maintenance – removable sensor
-
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses
-
Reduced complexity and variety – freely configurable I/O functionality
-
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Proline t-mass F 500
English version - 07/2023
Thermal mass flowmeter
EN 28/07/202305/07/202117/09/2020Language:
English
Version:
28/07/2023
File size:
5.4 MB
File name:
TI01502DEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline t-mass F 500
English version - 07/2023
Thermal mass flowmeter HART
EN 28/07/202305/07/202117/09/2020Language:
English
Version:
28/07/2023
File size:
7.3 MB
File name:
BA01996DEN_0323-00.pdf
-
-
-
Technical Information (TI)
TI Proline t-mass F 500
Thermal mass flowmeter
EN 28/07/202305/07/202117/09/2020Language:
English
Version:
28/07/2023
File size:
5.4 MB
File name:
TI01502DEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline t-mass F 500
Thermal mass flowmeter
HARTEN 28/07/202305/07/202117/09/2020Language:
English
Version:
28/07/2023
File size:
7.3 MB
File name:
BA01996DEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline t-mass F 500
Thermal mass flowmeter
Modbus RS485EN 28/07/202305/07/202117/09/2020Language:
English
Version:
28/07/2023
File size:
6.7 MB
File name:
BA01998DEN_0323-00.pdf
-
-
-
Device Parameter (GP)
Proline t-mass 500 HART
Thermal mass flowmeter
EN 01/07/202117/09/2020Language:
English
Version:
01/07/2021
File size:
2.1 MB
File name:
GP01145DEN_0221.pdf
-
-
-
Device Parameter (GP)
GP Proline t-mass 500 Modbus RS485
Thermal mass flowmeter
EN 15/03/202401/07/202117/09/2020Language:
English
Version:
15/03/2024
File size:
2.5 MB
File name:
GP01146DEN_0324-00.pdf
-
-
-
Short Instruction (KA)
Proline t-mass F
Thermal mass flow sensor
EN 05/07/202117/09/2020Language:
English
Version:
05/07/2021
File size:
925.3 KB
File name:
KA01442DEN_0221.pdf
-
-
-
Short Instruction (KA)
Proline 500 – digital HART
Transmitter with thermal mass flow sensor
EN 05/07/202117/09/2020Language:
English
Version:
05/07/2021
File size:
1.3 MB
File name:
KA01446DEN_0221.pdf
-
-
-
Short Instruction (KA)
Proline 500 – digital Modbus RS485
Transmitter with thermal mass flow sensor
EN 05/07/202117/09/2020Language:
English
Version:
05/07/2021
File size:
1.7 MB
File name:
KA01447DEN_0221.pdf
-
-
-
Installation Instructions (EA)
EA Replacing the Components for the Transmitter
Proline 400, 800 Index C, 500-digital
EN 01/01/202415/12/202101/11/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
2 MB
File name:
EA01094DA2_1223-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Small Parts
Proline 10, 400, 500, 500-digital, 800 Index B, 800 Index C, Cubemass
EN 01/01/202415/12/202101/05/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
1.2 MB
File name:
EA01024DA2_1223-00.pdf
-