Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of electromagnetic flowmeter Proline Promag W 500 / 5W5B with remote transmitter

Proline Promag W 500
electromagnetic flowmeter

Specialist for demanding water and wastewater applications as remote version with up to 4 I/Os

5W5B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec

  • Measuring range

    0.5 m3/h to 263000 m3/h (2.5gal/min to 1665 Mgal/d)

  • Medium temperature range

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Wetted materials

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
    Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum

Field of application

The premium device for water and wastewater measurement Promag W 500 was designed for reliable use in hazardous areas and under harsh conditions. Its innovative remote transmitter maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables measurement reliability and compliant verification.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Dedicated to the measurement of industrial or municipal water and wastewater


Device properties

  • International drinking water approvals

  • Degree of protection IP68 (Type 6P enclosure)

  • Approved for custody transfer to MI-001/OIML R49

  • Remote version with up to 4 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Benefits

  • Reliable measurement at constant accuracy with 0 x DN inlet run and no pressure loss

  • Flexible engineering – sensor with fixed or lap-joint process connections

  • Application fitness – EN ISO 12944 corrosion protection for underground or underwater installation

  • Improved plant availability – sensor compliant with industry-specific requirements

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • Ethernet-APL logo
    Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products