Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.10 %
Volume flow (liquid): ±0.10 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Measuring tube: 1.4435 (316L)
Connection: 1.4435 (316L); 1.4404 (316/316L)
Field of application
Promass S is at the forefront in hygienic design – Endress+Hauser’s industry-optimized measurement solution meets all the hygienic requirements for installation in the Food and Beverage industry. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Designed for applications where space is a premium, Promass S 100 will be the preferred choice for system integrators, skid builders and equipment manufacturer.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Dedicated for applications requiring optimal cleanability under hygienic conditions.
Device properties
Large range of hygienic process connections
3-A and EHEDG conform
Fast recovery from CIP/SIP
Robust, ultra-compact transmitter housing
High ingress protection: IP69K
Local display available
Benefits
-
Reduced installation costs – fully self-drainable tube design enables compact horizontal mounting
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in/outlet run needs
-
Space-saving transmitter – full functionality on smallest footprint
-
Time-saving local operation without additional software and hardware – integrated web server
-
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Proline Promass S 100
English version - 11/2024
Coriolis flowmeter
EN 01/11/202401/01/202101/12/201510/06/201419/09/2013Language:
English
Version:
01/11/2024
File size:
5.9 MB
File name:
TI01037DEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass S 100
English version - 11/2024
Coriolis flowmeter PROFINET
EN 01/11/202401/01/202101/12/2015Language:
English
Version:
01/11/2024
File size:
4.1 MB
File name:
BA01432DEN_0324-00.pdf
-
-
-
Technical Information (TI)
TI Proline Promass S 100
Coriolis flowmeter
EN 01/11/202401/01/202101/12/201510/06/201419/09/2013Language:
English
Version:
01/11/2024
File size:
5.9 MB
File name:
TI01037DEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass S 100
Coriolis flowmeter
Modbus RS485EN 01/11/202401/01/202101/04/201301/06/2012Language:
English
Version:
01/11/2024
File size:
3.5 MB
File name:
BA01060DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass S 100
Coriolis flowmeter
HARTEN 01/11/202401/01/202110/06/201401/04/2013Language:
English
Version:
01/11/2024
File size:
4.7 MB
File name:
BA01193DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass S 100
Coriolis flowmeter
EtherNet/IPEN 01/11/202401/01/202131/12/201401/04/201301/06/2012Language:
English
Version:
01/11/2024
File size:
3.9 MB
File name:
BA01068DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass S 100
Coriolis flowmeter
PROFINETEN 01/11/202401/01/202101/12/2015Language:
English
Version:
01/11/2024
File size:
4.1 MB
File name:
BA01432DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass S 100
Coriolis flowmeter
PROFIBUS DPEN 01/11/202401/01/202131/12/201419/09/2013Language:
English
Version:
01/11/2024
File size:
4 MB
File name:
BA01254DEN_0424-00.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 HART Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.9 MB
File name:
GP01033DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFIBUS DP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.7 MB
File name:
GP01034DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN 01/10/201723/12/2015Language:
English
Version:
01/10/2017
File size:
1 MB
File name:
GP01035DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFINET Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.4 MB
File name:
GP01037DEN_0217.pdf
-