Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Proline Promass F 200 / 8F2B with highest measurement performance for liquids and gases

Proline Promass F 200
Coriolis flowmeter

Robust flowmeter with genuine loop-powered technology

8F2B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 70 000 kg/h (0 to 2570 lb/min)

  • Medium temperature range

    Standard: –50 to +150 °C (–58 to +302 °F)
    Option: –50 to +205 °C (–58 to +401 °F)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404; Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

Field of application

Promass F has a long standing reputation as a highly accurate device. It is suited for broadest range of applications. Promass F 200 offers in addition genuine, industry-compliant two-wire technology. This enables seamless system integration into existing infrastructures. Additional advantages are high operational safety in hazardous areas thanks to an intrinsically safe design (Ex ia) and process safety at all times enabled by Heartbeat Technology.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highest measurement performance for liquids and gases in a wide range of applications

Device properties

  • Mass flow: measured error ±0.1 %

  • Medium temperature up to +205 °C (+401 °F)

  • Nominal diameter: DN 8 to 80 (3/8 to 3")

  • Loop-powered technology

  • Robust dual-compartment housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Benefits

  • Highest process safety – immune to fluctuating and harsh environments

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products