
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.20 %
Volume flow (liquid): ±0.30 % -
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
-
Medium temperature range
–50 to +125 °C (–58 to +257 °F)
-
Max. process pressure
PN 40, Class 300
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Field of application
The LPGmass is specially designed for flow measurement of LPG for dispensing and truck unloading. It combines an integrated temperature measurement with intelligent conversion functions, providing volume correction directly on site. LPGmass will be the preferred choice for system integrators, skid builders and equipment manufacturers.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Accurate measurement of liquefied petroleum gas in refueling and distribution applications.
Device properties
Flow rates up to 70 000 kg/h (2570 lb/min)
Volume flow calculation according to API table 53
Robust, compact transmitter housing
Modbus RS485
Designed to meet application needs
Benefits
Excellent operational safety – reliable under extreme ambient conditions
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in/outlet run needs
Space-saving transmitter – full functionality on the smallest footprint
Fast commissioning – pre-configured devices
Automatic recovery of data for servicing
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
LPGmass Technical Information
Coriolis flowmeter
EN 01/07/2016Language:
English
Version:
01/07/2016
File size:
1.7 MB
File name:
TI01169DEN_0116.pdf
-
-
-
Operating Instruction (BA)
LPGmass Modbus RS485 Operating Instructions
Coriolis flowmeter
EN 01/07/2016Language:
English
Version:
01/07/2016
File size:
2.5 MB
File name:
BA01316DEN_0116.pdf
-
-
-
Device Parameter (GP)
LPGmass Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN 01/04/2016Language:
English
Version:
01/04/2016
File size:
938.9 KB
File name:
GP01093DEN_0116.pdf
-
-
-
Short Instruction (KA)
LPGmass Brief Operating Instructions
Coriolis flowmeter
EN 01/07/2016Language:
English
Version:
01/07/2016
File size:
1.3 MB
File name:
KA01242DEN_0116.pdf
-
-
-
Installation Instructions (EA)
Electrical trace heating systems
Promass 100, 200, 300, 500, 500-digital, LNGmass, CNGmass, LPGmass
EN 01/03/2021Language:
English
Version:
01/03/2021
File size:
883.1 KB
File name:
EA01339DA2_0121.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Small parts
Proline 10, 100, 400, 800 Index C, 500, 500-digital, CNG-, LNG-, LPGmass
EN 01/01/202401/05/202101/04/202131/07/202002/08/2019Language:
English
Version:
01/01/2024
File size:
518.1 KB
File name:
EA01119DA2_0923-00.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Spare Parts
CNG-, LNG-, LPGmass, Proline 100, 300, 400 Index C, 500, 500-digital
EN 01/01/202415/12/202101/06/202101/06/202002/08/2019Language:
English
Version:
01/01/2024
File size:
1.9 MB
File name:
EA01018DA2_1523-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA LPGmass
NEPSI:
Zone 1, Zone 21EN 21/06/202301/04/201901/07/2016Language:
English
Version:
21/06/2023
File size:
523.1 KB
File name:
XA01413DEN_0323-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA LPGmass
INMETRO:
Zone 1
Zone 21EN 27/04/2023Language:
English
Version:
27/04/2023
File size:
451.4 KB
File name:
XA01412DEN_0223-00.pdf
-