Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.2 %
Volume flow (liquid): ±0.3 % -
Measuring range
0 to 45 000 kg/h (0 to 1650 lb/min)
-
Medium temperature range
–40 to +125 °C (–40 to +257 °F)
-
Max. process pressure
PN 40, Class 300, 63K
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Field of application
The LPGmass is specially designed for flow measurement of LPG for dispensing and truck unloading. It combines an integrated temperature measurement with intelligent conversion functions, providing volume correction directly on site. LPGmass will be the preferred choice for system integrators, skid builders and equipment manufacturers.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Accurate measurement of liquefied petroleum gas in refueling and distribution applications.
Device properties
Flow rates up to 45 000 kg/h (1654 lb/min)
Volume flow calculation according to API table 53
Worldwide metrological approvals
Robust, ultra-compact transmitter housing
Pulse output and Modbus RS485
Transmitter for custody transfer
Benefits
Excellent operational safety – reliable under extreme ambient conditions
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in/outlet run needs
Easy operation – reduced to application needs
Fast commissioning – pre-configured devices
-
Automatic recovery of data for servicing
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
LPGmass Technical Information
English version - 03/2016
Coriolis flowmeter The refueling and distribution application flowmeter with easy system integration
EN 04/03/201601/08/201501/11/201001/05/200801/07/2007Language:
English
Version:
04/03/2016
File size:
807.1 KB
File name:
TI00080DEN_1516.pdf
-
-
-
Operating Instruction (BA)
LPGmass Modbus RS485 Operating Instructions and Description of Device Functions
English version - 06/2022
Coriolis flowmeter For LPG (Liquified Petroleum Gas) applications
EN 20/06/202204/03/201625/11/201501/11/201001/05/2008Language:
English
Version:
20/06/2022
File size:
1.4 MB
File name:
BA00133DEN_1622.pdf
-
-
-
Technical Information (TI)
LPGmass Technical Information
Coriolis flowmeter
The refueling and distribution application flowmeter with easy system
integrationEN 04/03/201601/08/201501/11/201001/05/200801/07/2007Language:
English
Version:
04/03/2016
File size:
807.1 KB
File name:
TI00080DEN_1516.pdf
-
-
-
Operating Instruction (BA)
LPGmass Modbus RS485 Operating Instructions and Description of Device Functions
Coriolis flowmeter
For LPG (Liquified Petroleum Gas) applicationsEN 20/06/202204/03/201625/11/201501/11/201001/05/2008Language:
English
Version:
20/06/2022
File size:
1.4 MB
File name:
BA00133DEN_1622.pdf
-
-
-
Short Instruction (KA)
LPGmass Brief Operating Instructions
Coriolis Mass Flow Measuring Systemfor fueling with Liquified Petroleum
Gas (LPG)EN 01/11/2010Language:
English
Version:
01/11/2010
File size:
371.5 KB
File name:
KA00052DEN_1310.pdf
-
-
-
Installation Instructions (EA)
Replacing electronics module Installation Instructions
CNGmass 8FF, LPGmass 8FE, Cubemass 8CM
EN 17/12/201808/11/2010Language:
English
Version:
17/12/2018
File size:
295.2 KB
File name:
EA00057DA2_1418.pdf
-
-
-
Installation Instructions (EA)
Replacing cover and O-ring Installation Instructions
romag 10, 23, 50, 51, 53, 55, 400, 800, Promass 40, 80, 83, 84, 8ME,
CNGmass 8FF, LPGmass 8FE, Cubemass 8CM, Prosonic Flow 90, 91,9
2, 93, t-mass 65, Prowirl 72, 73EN 01/10/201828/06/2012Language:
English
Version:
01/10/2018
File size:
520.1 KB
File name:
EA00098DA2_1518.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Electrical trace heating systems
Promass 100, 200, 300, 500, 500-digital, LNGmass, CNGmass, LPGmass
EN 01/03/2021Language:
English
Version:
01/03/2021
File size:
883.1 KB
File name:
EA01339DA2_0121.pdf
-
-
-
Installation Instructions (EA)
Exchanging lead seal Installation Instructions
Promag 51, Promass 84, CNGmass DCI 8DF, LPGmass 8FE, CNGmass 8FF
EN 01/04/201904/12/201430/03/2010Language:
English
Version:
01/04/2019
File size:
213.1 KB
File name:
EA00044DA2_1419.pdf
-
-
-
Ex Safety Instruction (XA)
LPGmass NEPSI Zone 1, 21 Ex documentation
Ex documentation for the operating instruction:
BA00133DEN 06/09/202225/01/201819/12/201201/10/2007Language:
English
Version:
06/09/2022
File size:
592.3 KB
File name:
XA00124DEN_1522.pdf
-
-
-
Ex Safety Instruction (XA)
Ex d version
Ex d version
Language:
English
Version:
09/04/2024
File size:
524.8 KB
File name:
XA03298DEN_0124-00.pdf
-