Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Coriolis flowmeter Proline Cubemass C 500 / 8C5B with different remote transmitters

Proline Cubemass C 500
Coriolis flowmeter

Compact sensor for smallest quantities, with a remote transmitter version with up to 4 I/Os

8C5B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.10 %
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.50 %
    Density (liquid): ±0.0005 g/cm3

  • Measuring range

    0 to 1000 kg/h (0 to 37 lb/min)

  • Medium temperature range

    –50 to +205 °C (–58 to +401 °F)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

Field of application

Cubemass C is the ideal sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics. Neither high pressure nor alternating flow conditions compromise its accuracy. With its innovative remote transmitter Cubemass C 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables measurement reliability and compliant verification.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring accurately smallest quantities of liquids and gases


Device properties

  • Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Remote version with up to 4 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Benefits

  • Space-saving installation – compact single-tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Suitable for skids – lightweight sensor

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • Ethernet-APL logo
    Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable