Specs at a glance
-
Max. measurement error
Mass flow: ±0.5 % of batch
-
Measuring range
0 to 150 kg/min (0 to 330 lb/min)
-
Medium temperature range
–50 to +125 °C (–58 to +257 °F)
-
Max. process pressure
350 bar (5080 psi)
-
Wetted materials
Measuring tube: 1.4435 (316L)
Connection: 1.4404 (316)
Field of application
When it comes to billing and paying for the amount of CNG actually pumped, the measuring accuracy at the dispenser is just as important as with any other fuel. Therefore, the “brain” in every CNG dispenser is a flowmeter that measures the quantity of fuel transferred from dispenser to vehicle with the absolute highest accuracy – reliability day in, day out, round the clock. These are some of the benefits of CNGmass, which has been specifically designed for such applications.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Accurate measurement of compressed natural gas (CNG) in high-pressure refueling applications.
Device properties
Flow rates up to 150 kg/min (330 lb/min)
Process pressure up to 350 bar (5080 psi)
Rupture disc available
Robust, ultra-compact transmitter housing
Pulse output and Modbus RS485
Transmitter for custody transfer
Benefits
Excellent operational safety – reliable under extreme process conditions
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in/outlet run needs
Easy operation – reduced to application needs
Fast commissioning – pre-configured devices
-
Automatic recovery of data for servicing
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
CNGmass Technical Information
English version - 02/2023
Coriolis flowmeter The refueling application flowmeter with easy system integration
EN 03/02/202324/05/201701/03/201601/08/201501/04/2010Language:
English
Version:
03/02/2023
File size:
1.3 MB
File name:
TI00077DEN_1623.pdf
-
-
-
Operating Instruction (BA)
CNGmass MODBUS RS485 Operating Instructions and Description of Device Functions
English version - 06/2022
Coriolis flowmeter For fueling with Compressed Natural Gas (CNG)
EN 20/06/202224/05/201701/03/201618/09/201501/04/2010Language:
English
Version:
20/06/2022
File size:
1.4 MB
File name:
BA00123DEN_1622.pdf
-
-
-
Technical Information (TI)
CNGmass Technical Information
Coriolis flowmeter
The refueling application flowmeter with easy system integrationEN 03/02/202324/05/201701/03/201601/08/201501/04/2010Language:
English
Version:
03/02/2023
File size:
1.3 MB
File name:
TI00077DEN_1623.pdf
-
-
-
Operating Instruction (BA)
CNGmass MODBUS RS485 Operating Instructions and Description of Device Functions
Coriolis flowmeter
For fueling with Compressed Natural Gas (CNG)EN 20/06/202224/05/201701/03/201618/09/201501/04/2010Language:
English
Version:
20/06/2022
File size:
1.4 MB
File name:
BA00123DEN_1622.pdf
-
-
-
Short Instruction (KA)
CNGmass Brief Operating Instructions
Coriolis flowmeter
EN 28/09/201501/04/2010Language:
English
Version:
28/09/2015
File size:
816.1 KB
File name:
KA00047DEN_1315.pdf
-
-
-
Installation Instructions (EA)
Replacing electronics module Installation Instructions
CNGmass 8FF, LPGmass 8FE, Cubemass 8CM
EN 17/12/201808/11/2010Language:
English
Version:
17/12/2018
File size:
295.2 KB
File name:
EA00057DA2_1418.pdf
-
-
-
Installation Instructions (EA)
Electrical trace heating systems
Promass 100, 200, 300, 500, 500-digital, LNGmass, CNGmass, LPGmass
EN 01/03/2021Language:
English
Version:
01/03/2021
File size:
883.1 KB
File name:
EA01339DA2_0121.pdf
-
-
-
Installation Instructions (EA)
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE
,8CM, 90, 91, 92, 93, 65, 72, 73EN 15/10/202401/10/201828/06/2012Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Exchanging lead seal Installation Instructions
Promag 51, Promass 84, CNGmass DCI 8DF, LPGmass 8FE, CNGmass 8FF
EN 01/04/201904/12/201430/03/2010Language:
English
Version:
01/04/2019
File size:
213.1 KB
File name:
EA00044DA2_1419.pdf
-
-
-
Ex Safety Instruction (XA)
CNGmass Division 1 Ex documentation
Safety instructions for electrical apparatus for explosion-hazardous
areas classified
according to the National Electrical Code (NEC) and Canadian Electrical
Code (CEC)Language:
English
Version:
01/11/2015
File size:
417.6 KB
File name:
XA01374DEN_0116.pdf
-
-
-
Ex Safety Instruction (XA)
CNGmass NEC/CEC Division 1 Ex-documentation
Ex documentation for the operating instruction:
BA00123DEN 06/08/201201/07/2010Language:
English
Version:
06/08/2012
File size:
272.5 KB
File name:
XA00149DEN_1312.pdf
-