©Endress+Hauser
2-wire temperature transmitter. Single sensor input. Application: RTD. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC, presetting failure current low. Mounting: head form B, DIN EN50446.
Fundamental selection
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Most downloaded
F2058HRTD
English version - 11/2021
4 to 20 mA RTD transmitter
Language:
English
Version:
24/11/2021
File size:
1.3 MB
File name:
BA02222OEN_0121-00.pdf
KA F2058HRTD
English version - 10/2023
4 to 20 mA RTD transmitter
EN
DE
19/10/2023
20/05/2022
Language:
English
Version:
19/10/2023
File size:
475.3 KB
File name:
KA01562OEN_0323-00.pdf
11 documents
4 to 20 mA RTD transmitter
Language:
English
Version:
24/11/2021
File size:
1.3 MB
File name:
BA02222OEN_0121-00.pdf
4 to 20 mA RTD transmitter
Language:
English
Version:
25/11/2021
File size:
559.6 KB
File name:
GP01183OEN_0121-00.pdf
4 to 20 mA RTD transmitter
EN
German
19/10/2023
20/05/2022
Language:
English
Version:
19/10/2023
File size:
475.3 KB
File name:
KA01562OEN_0323-00.pdf
Dual Label — Fact Sheet
OTMT31 / F2058
The Endress+Hauser Dual Label version is a great way to personalize our products in a simple way.
Language:
English
Version:
18/02/2025
File size:
1.2 MB
File name:
PU01522T_09_EN_02.25-OTMT31.pdf
Product family: Accessories, DIN rail transmitter, Field transmitter, Head transmitters
Product root: OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT31-, OTMT36-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TID10-, TMT111L-, TMT112 -, TMT112L-, TMT121-, TMT121L-, TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT162-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-, TMT182L-, TMT187-, TMT188-, TMT31-, TMT36-, TMT80-, TMT82-, TMT84-, TMT85- Declaration number: EC_00567_03.24
EN
German French
10/04/2025
Language:
English
Version:
10/04/2025
File size:
194.1 KB
File name:
EC_00567_03.24.pdf
Product family: Head transmitters
Product root: OTMT31-, OTMT71-, OTMT72-, TMT31-, TMT71-, TMT72-, TMT82-, TMT84-, TMT85-, TMT86- Declaration number: EC_00187_07.25
EN
German French
10/03/2025
Language:
English
Version:
10/03/2025
File size:
1.4 MB
File name:
EC_00187_07.25.pdf
Product family: Head transmitters, RTD thermometer
Product root: OTM311-, OTMT31-, OTMT71-, OTMT72-, OTMT82-, OTMT84-, OTMT85- Declaration number: UK_00565_01.23
Language:
English
Version:
26/07/2023
File size:
124.6 KB
File name:
UK_00565_01.23.pdf
Product family: Head transmitters
Product root: OTMT31-, TMT31- Region: Canada Approval agency: CSA Protection: Ex e Cl. I Div. 2
Language:
English
Version:
09/08/2022
File size:
142.1 KB
File name:
CSA80107564_80107564_Ed.1.pdf
Product family: Head transmitters
Product root: OTMT31-, TMT31- Region: International Approval agency: DNV
Language:
English
Version:
20/06/2023
File size:
173.7 KB
File name:
TAA00003AC.pdf
Product family: DIN rail transmitter, Head transmitters
Product root: OTMT31-, OTMT71-, OTMT72-, TMT31-, TMT36-, TMT71-, TMT72-, TMT82-, TMT84-, TMT85-, TMT86- Region: Canada Approval agency: CSA
Language:
English
Version:
03/01/2025
File size:
194 KB
File name:
CSA70190447_80230336_Ed.8.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Fixing kit cpl. TMT8x/7x (european)
Fixing kit cpl. TMT8x/7x USA(american)
Adapter DIN rail mounting
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all