

- F
- L
- E
- X
Product being phased out, limited
availability.
Temperature transmitter.
Application: TC.
2-wire 4-20mA, galvanic isolation.
Fault reaction: NAMUR NE 43.
Rail IEC 60715. Width: 22.5mm.
UL listed.
DNV marine approval.
Presetting failure current high.
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
Successor
-
-
Operating Instruction (BA)
OTMT127, OTMT128
Temperature transmitter DIN rail
Fixed adjusted measuring range (RTD or TC)EN 31/03/2014Language:
English
Version:
31/03/2014
File size:
169.3 KB
File name:
BA01317Oa3_0114.pdf
-
-
-
Competence Brochure (CP)
Generic, dual label and private label products
Generating additional business for
OEMs, industry and commerceLanguage:
English
Version:
19/11/2024
File size:
6.2 MB
File name:
CP01065O09EN_0524.pdf
-
-
-
Competence Brochure (CP)
Generische, Dual-Label- und Private-Label-Produkte
Generierung zusätzlichen Geschäfts für OEMs, Industrie und Handel
Language:
German
Version:
19/11/2024
File size:
6.1 MB
File name:
CP01065O09DE_0524.pdf
-
-
-
EU Declaration
Product family: Accessories, DIN rail transmitter, Field transmitter, Head transmitters
Product root: OTMT127-, OTMT128-, OTMT187-, OTMT188-, OTMT31-, OTMT36-, OTMT80-, OTMT82-, OTMT84-, OTMT85-, TID10-, TMT111L-, TMT112
-, TMT112L-, TMT121-, TMT121L-, TMT122-, TMT125-, TMT127-, TMT128-, TMT142-, TMT162-, TMT180-, TMT180L-, TMT181-, TMT181L-, TMT182-,
TMT182L-, TMT187-, TMT188-, TMT31-, TMT36-, TMT80-, TMT82-, TMT84-, TMT85-
Declaration number: EC_00567_03.24EN 10/04/2025Language:
English
Version:
10/04/2025
File size:
194.1 KB
File name:
EC_00567_03.24.pdf
-