
Specs at a glance
-
Input
12 analog (max) (U, I, TC, RTD, frequency, pulse)
6 digital (max) -
Output
6 relays (max)
1 transmitter power supply -
Display
TFT 5.7" colour graphic display
-
Power supply
100…230 V AC +/-10%
24V (-10%, +15%) AC/DC -
Storage/Recording
Internal memory
SD card
USB flash drive
Field of application
Safe and complete recording and visualization of all process sequences. Demands on process monitoring and data recording are becoming more and more complex. Because every measurement value counts, the Universal Data Manager Ecograph T RSG35 records, visualizes and monitors all analog or digital input signals. The unit is easy to use and comes with features to save costs and simplify data acquisition. Due to its variety of communication possibilities a simple system integration is possible.
The Ecograph T is the right solution for a wide range of applications such as:
Quality and quantity monitoring in the water and wastewater industry
Temperature monitoring in metal working
Monitoring of processes in power stations
Displaying and recording of critical process parameters
Tank and level monitoring
Benefits
Versatile: up to 12 universal inputs record a wide range of measuring signals
Clear layout: 5.7" TFT screen for displaying measured values in a maximum of four groups, with digital, bar graph and curve display
Safe: reliable data archiving with internal memory and separate SD card
Easy: intuitive operation via the navigator (jog/shuttle dial) on site, or user-friendly operation at the PC via the integrated web server
Compact: low installation depth, saves space and money
System-enabled: common interfaces such as Ethernet, RS232/485, USB and optional slave function for Modbus RTU/TCP
Informative: e-mail notification in event of alarms and limit violation
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Ecograph T, RSG35
English version - 09/2021
Universal Data Manager
EN 21/09/202130/07/201831/03/201601/10/201501/10/2013Language:
English
Version:
21/09/2021
File size:
1.8 MB
File name:
TI01079REN_0621.pdf
-
-
-
Operating Instruction (BA)
Ecograph T, RSG35
English version - 07/2021
Universal Data Manager
EN 30/07/202103/09/201822/12/201714/12/201615/04/2016Language:
English
Version:
30/07/2021
File size:
4.5 MB
File name:
BA01146REN_0821.pdf
-
-
-
Technical Information (TI)
Ecograph T, RSG35
Universal Data Manager
EN 21/09/202130/07/201831/03/201601/10/201501/10/2013Language:
English
Version:
21/09/2021
File size:
1.8 MB
File name:
TI01079REN_0621.pdf
-
-
-
Operating Instruction (BA)
FDM Field Data Manager Software MS20, MS21
Data management and visualization
EN 04/10/202127/07/202109/05/201916/05/201724/03/2016Language:
English
Version:
04/10/2021
File size:
5.9 MB
File name:
BA00288R09EN_1221.pdf
-
-
-
Operating Instruction (BA)
BA Ecograph T, RSG35
Universal Data Manager
Additional instructions Modbus RTU/TCP slaveEN 31/01/202429/09/201505/08/2013Language:
English
Version:
31/01/2024
File size:
1.8 MB
File name:
BA01258REN_0324-00.pdf
-
-
-
Operating Instruction (BA)
Ecograph T, RSG35
Universal Data Manager
EN 30/07/202103/09/201822/12/201714/12/201615/04/2016Language:
English
Version:
30/07/2021
File size:
4.5 MB
File name:
BA01146REN_0821.pdf
-
-
-
Short Instruction (KA)
Ecograph T, RSG35
Universal Data Manager
EN 21/09/202128/07/201401/01/201418/07/2013Language:
English
Version:
21/09/2021
File size:
2.5 MB
File name:
KA01132REN_0421.pdf
-
-
-
Installation Instructions (EA)
XPR0007-A3
Einbauanleitung für den Austausch des Ersatzteilkit Anzeige
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71230670.pdf
-
-
-
Installation Instructions (EA)
XPR0007-A1
Einbauanleitung für den Austausch oder Nachrüstung der Analogkarte RSG35
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71230657.pdf
-
-
-
Installation Instructions (EA)
XPR0007-A5 XPR0007-A7
Einbauanleitung für den Austausch des Frontrahmen RSG35
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71287339.pdf
-
-
-
Installation Instructions (EA)
71230681
Einbauanleitung für den Austausch des Kartenhalter RSG35
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71230681.pdf
-
-
-
Installation Instructions (EA)
XPR0007-B1
Einbauanleitung für den Austausch des Motherboard RSG35
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
0 B
File name:
71230676.pdf
-