Specs at a glance
-
Accuracy
(Pt100, -50...200 °C) <= 0,1 K
(Pt100, -58...392 °F) <= 0,18 °F
Field of application
The iTEMP TMT86 is a reliable, intelligent and future proof dual-channel Ethernet-APL PROFINET temperature head transmitter for thermometers with terminal head form B and is suitable for use in hazardous areas. Beneficial diagnostic functions like corrosion monitoring of the sensor wires help to improve the plant up-time. The embedded webserver and the up-to-date FDI package simplifies the device configuration and integration.
Ethernet-APL: 2-wire Ethernet IEEE 802.3cg 10BASE-T1L
Temperature measurement with two independent universal inputs (RTD, Ω, TC, mV)
System integration with PROFINET®
Installation in terminal head form B (flat face) as per DIN EN 50446
Optional: installation in field housing for Ex d applications
Reliability, long-term stability, high precision and advanced diagnostic function in critical processes
Benefits
Digital communication down to the field level, even in explosive atmospheres
Easy and standardized system integration via PROFINET® Profile 4
Integrated web server offers simplicity during commissioning and maintenance
High accuracy of measuring point through sensor-transmitter matching
Reliable operation with sensor monitoring and device hardware fault recognition
Fast and tool-free wiring thanks to push-in terminal technology, optional
Attachable measured value display, optional
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
iTEMP TMT86
English version - 04/2022
Dual-input temperature transmitter PROFINET with Ethernet-APL
EN 30/04/2022Language:
English
Version:
30/04/2022
File size:
1.7 MB
File name:
TI01605TEN_TMT86.pdf
-
-
-
General Station Description (GSD)
General Station Description (GSD) - iTEMP / TMT86 - PROFINET with Ethernet-APL
Language neutral - 08/2023
Any, PROFINET System, Any
Language:
Language neutral
Version:
10/08/2023
File size:
10.5 KB
File name:
EH_PNA_TE_iTEMP_TMT86_0xA3FF_0x01_GSDML.zip
-
-
-
Technical Information (TI)
iTEMP TMT86
Dual-input temperature transmitter
PROFINET with Ethernet-APLEN 30/04/2022Language:
English
Version:
30/04/2022
File size:
1.7 MB
File name:
TI01605TEN_TMT86.pdf
-
-
-
Operating Instruction (BA)
BA iTEMP TMT86
Dual-input temperature transmitter
PROFINET®EN 01/04/2022Language:
English
Version:
01/04/2022
File size:
4.4 MB
File name:
BA02144TEN_TMT86.pdf
-
-
-
Device Parameter (GP)
GP iTEMP TMT86
Temperature transmitter
PROFINET®EN 01/04/2022Language:
English
Version:
01/04/2022
File size:
771.6 KB
File name:
GP01175TEN_0122-00.pdf
-
-
-
Short Instruction (KA)
iTEMP TMT86
Dual-input temperature transmitter
PROFINET<sup>®</sup> protocolEN 30/11/2021Language:
English
Version:
30/11/2021
File size:
1.4 MB
File name:
KA01529TEN_0121-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT71, TMT72, TMT82, TMT84, TMT85, TMT86, TMT182B
ATEX:
Ex ia IIIC Txxx °C Dc, Ex tc IIIC Txxx °C Dc
Ex tc IIIC Txxx °C Dc, Ex tc IIIC Dc
Ex nA IIC T6 Gc, Ex ec IIC T6 Gc
Ex nA IIC Gc, Ex ec IIC GcEN 17/07/202314/11/202215/08/202219/11/201823/03/2016Language:
English
Version:
17/07/2023
File size:
445.5 KB
File name:
XA01006TEN_0823-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT86
PROFINET with Ethernet-APL
Ex ia IIC T4...T6 Ga
Ex ia IIC T4...T6 Gb
Ex ia [ia Ga] IIC T4...T6 GbEN 22/12/2022Language:
English
Version:
22/12/2022
File size:
412.1 KB
File name:
XA03096TEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT86
PROFINET with Ethernet-APL
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Gb
Ex ia [ia Ga] IIC T6 GbEN 01/07/2022Language:
English
Version:
01/07/2022
File size:
409.6 KB
File name:
XA02852TEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT71, TMT72, TMT82, TMT84, TMT85, TMT86
ATEX:
Ex ic IIC T6 GcEN 18/07/202328/02/202320/08/202030/11/201923/11/2018Language:
English
Version:
18/07/2023
File size:
449.8 KB
File name:
XA01155TEN_0723-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT71, TMT72, TMT82, TMT84, TMT85, TMT86
Ex db IIC T4...T6 Gb
Ex tb IIIC T85…T110°C DbEN 28/09/2023Language:
English
Version:
28/09/2023
File size:
427.3 KB
File name:
XA03197TEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
Control drawing CSA
Control drawing CSA
Language:
English
Version:
17/04/2023
File size:
432.9 KB
File name:
10000013591.pdf
-