©Endress+Hauser
©Endress+Hauser
Specs at a glance
Accuracy
class 1 acc. to IEC 60584
Response time
depending on configuration t50 = 3 s t90 = 7 s
Max. process pressure (static)
at 20 °C: 500 bar (7.252 psi)
Operating temperature range
Type K: max. 1.100 °C (max. 2.012 °F) Type J: max. 800 °C (max. 1.472 °F)
Max. immersion length on request
up to 5.000,00 mm (196,85'')
Field of application
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust protection tubes and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors.
Heavy duty applications
Oil & Gas processing industry
Measuring range: –40 to 1 100 °C (–40 to 2 012 °F)
Static pressure range up to 100 bar (1450 psi)
Protection class: IP68
Benefits
Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), flameproof (Ex d), non-sparking (Ex nA)
High degree of insert compatibility and design as per DIN 43772
Extension neck to protect the head transmitter from overheating
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic / Application
US style modular temperature assembly for heavy duty applications suitable for hazardous areas with neck incl. thermowell / protection tube (metal)
Thermowell / protection tube
Insert / probe
mineral insulated (MI), flexible
Outer diameter protection tube / Insert
20 mm (0,79") 24 mm (0,94") 25 mm (0,98")
Max. immersion length on request
up to 5.000,00 mm (196,85'')
Material protection tube/ thermowell
1.4401 (316) 1.4404 (316L) 1.4571 (316Ti) Alloy C276 Alloy 400
Process connection
male thread: NPT3/4" NPT1" flange: ASME 1" 150 RF (B16.5) ASME 1" 300 RF (B16.5) ASME 1" 600 RF (B16.5) ASME 1,5" 150 RF (B16.5) ASME 1,5" 300 RF (B16.5) ASME 1,5" 600 RF (B16.5) ASME 2" 300 RF (B16.5) ASME 2" 600 RF (B16.5)
Operating temperature range
Type K: max. 1.100 °C (max. 2.012 °F) Type J: max. 800 °C (max. 1.472 °F)
Max. process pressure (static)
at 20 °C: 500 bar (7.252 psi)
Accuracy
class 1 acc. to IEC 60584
Response time
depending on configuration t50 = 3 s t90 = 7 s
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
ATEX II IECEx NEPSI EAC Ex Explosion proof UKCA
Certification
Gost Metrology SIL (transmitter only)
Most downloaded
TI TR66, TC66
English version - 04/2023
Modular thermometer, explosion-protected, barstock thermowell, with
thread or flange
EN
CS DE ES FR IT JA PL PT RU ZH
26/04/2023
20/03/2020
18/01/2016
20/08/2013
11/06/2012
Language:
English
Version:
26/04/2023
File size:
1.3 MB
File name:
TI01032TEN_0623-00.pdf
Technische Information
Omnigrad S TC66
Thermoelement-Thermometer, EEx-d-zertifiziert, austauschbarer
Messeinsatz, Schutzrohr aus Vollmaterial, Prozess-anschluss: mit
Ge
Language:
German
Version:
01/07/2005
File size:
1.1 MB
File name:
TI289Tde_1105.pdf
51 documents
Modular thermometer, explosion-protected, barstock thermowell, with thread or flange
EN
Czech German Spanish French Italian Japanese Polish Portuguese Russian Chinese
26/04/2023
20/03/2020
18/01/2016
20/08/2013
11/06/2012
Language:
English
Version:
26/04/2023
File size:
1.3 MB
File name:
TI01032TEN_0623-00.pdf
Technische Information
Omnigrad S TC66
Thermoelement-Thermometer, EEx-d-zertifiziert, austauschbarer Messeinsatz, Schutzrohr aus Vollmaterial, Prozess-anschluss: mit Ge
EN
German French Italian Russian
01/07/2005
Language:
German
Version:
01/07/2005
File size:
1.1 MB
File name:
TI289Tde_1105.pdf
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
30/03/2023
18/07/2022
10/07/2019
28/11/2016
28/11/2012
Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers ATEX/IECEx: Ex ia IIC T6 Ga Ex ia IIC T6 Ga/Gb Ex ia IIIC Txxx °C Da Ex ia IIIC Txxx °C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
28/03/2023
20/12/2021
03/05/2016
28/11/2012
01/06/2009
Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
RTD / TC Thermometer ATEX, IECEx: Ex db IIC T6 Ga/Gb Ex db IIC T6 Gb Ex ta/tb IIIC Txxx °C Da/Db Ex tb IIIC Txxx °C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Korean Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
20/02/2023
16/05/2022
11/02/2021
28/11/2016
04/12/2015
Language:
English
Version:
20/02/2023
File size:
471.3 KB
File name:
XA00084REN_0423-00.pdf
RTD/TC modular thermometers 1Ex d IIC T6...T1 Gb X Ga/Gb Ex d IIC T6...T1 X Ex tb IIIC T85 °C....T450 °C Db X Ex ta/tb IIIC T85°C...T450 °C Da/Db X
EN
Russian
09/07/2024
13/03/2020
02/11/2016
Language:
English
Version:
09/07/2024
File size:
460.7 KB
File name:
XA01450TEN_0324-00.pdf
RTD/TC thermometers Ga/Gb Ех ia IIC T6…T1 Х Ех ia IIIC T85 °C…T450 °C Da/Db Х
EN
Russian
17/07/2024
10/03/2020
02/11/2016
Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
XA TRxx, TCxx, TEC420, TS111, TM211, TM41x, TPx100, TSx310, TM1xx
RTD/TC thermometers ATEX: Ex nA IIC T6 Gc Ex ec IIC Txxx°C Gc Ex tc IIIC Txxx°C Dc
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish Chinese
20/11/2023
13/12/2022
14/03/2022
23/05/2019
04/08/2017
Language:
English
Version:
20/11/2023
File size:
452.6 KB
File name:
XA00044REN_2023-00.pdf
Safety instructions RTD / TC Thermometer
Omnigrad S TR/TC 6x
ATEX II1/2, 2GD or II2G (Ex d IIC T5, T6; Ex tD A21 IP66 T85 °C T100 °C)
EN
German French
01/08/2010
30/12/2005
Language:
English
Version:
01/08/2010
File size:
1.2 MB
File name:
XA014ta3_0810.pdf
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411,
TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Fixing kit cpl.TMT8x/7x (european)
Set O-ring 74x3 75° VMQ Silicon
Drawing number
Order code
A
TPC100-
Drawing number
Order code
A
TPC300-
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
iTEMP TMT84, Transmitter PA
Drawing number
Order code
B
TMT84-
iTEMP TMT85, Transmitter FF
Drawing number
Order code
B
TMT85-
Display Unit Head Transmitter
Drawing number
Order code
B
TID10-
Readwin 2000 Operation + Read. software
Drawing number
Order code
D
TA30A-
Drawing number
Order code
D
TA30H-
iTEMP TMT82, Transmitter HART
Drawing number
Order code
B
TMT82-
Thermo-conductive paste FDA-conform 30g
Thermoconductive Paste HSC 340, 100g
Term.block DIN B (42mm) 2 term. Spc 5 pc
Drawing number
Order code
C
71111510
Term.block DIN B (42mm) 4 term. 5 pc
Drawing number
Order code
C
71111514
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all