

This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical information, TC88 Omnigrad S (valid from 2005 to 2012)
Modular TC assembly, extension neck and threaded connection for
installation in an
existing thermowellEN 01/02/201029/08/2005Language:
English
Version:
01/02/2010
File size:
1.2 MB
File name:
TI279ten_0210.pdf
-
-
-
Technical Information (TI)
TR88, TC88
Modular thermometer
TR88 with resistance insert (RTD)
TC88 with thermocouple insert (TC)EN 28/05/202117/01/201921/04/201515/04/201510/12/2012Language:
English
Version:
28/05/2021
File size:
920.1 KB
File name:
TI01098TEN_0521.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C DbEN 28/03/202320/12/202103/05/201628/11/201201/06/2009Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN 30/03/202318/07/202210/07/201928/11/201628/11/2012Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIIC T<sub>200</sub> 85 °C...T<sub>200
</sub> 450 °C DaEN 30/08/202315/05/202331/07/2020Language:
English
Version:
30/08/2023
File size:
474.5 KB
File name:
XA02109TEN_0323-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx
RTD/TC thermometers
Ga/Gb Ех ia IIC T6…T1 Х
Ех ia IIIC T85 °C…T450 °C Da/Db ХEN 17/07/202410/03/202002/11/2016Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411, TM412
Thermometers and inserts
Ex nA IIC T6...T1 GcEN 31/07/2020Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx, TEC420, TPx100, TSx310, iTHERM TS111/TM211/TM41x/TM1xx/TM611
RTD/TC thermometers
ATEX:
Ex nA IIC T6 Gc
Ex ec IIC Txxx°C Gc
Ex tc IIIC Txxx°C DcEN 27/01/202520/11/202313/12/202214/03/202223/05/2019Language:
English
Version:
27/01/2025
File size:
458.7 KB
File name:
XA00044REN_2125-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
04/02/2025
File size:
18.4 MB
File name:
FA00006Tde_2325_interaktiv_verb.pdf
-