Specs at a glance
-
Accuracy
(Pt100, -50...200 °C) <= 0,15 K
(Pt100, -58...392 °F) <= 0,15 K
Field of application
The iTEMP TMT36 is a reliable, long lasting, single-channel IO-Link temperature head transmitter with a form B connection head. Individual transmitter-sensor matching with Callendar van Dusen linearization further improves the temperature measurement accuracy of RTD sensors. The IO-Link capable iTEMP TMT36 can be installed in all modular Endress+Hauser thermometers to digitize a larger number of applications with special requirements using IO-Link technology.
The temperature transmitter is characterized by its reliability, long-term stability, high precision and diagnostic functions
For maximum safety and availability
Installation in terminal head form B (flat face), or on DIN rail with DIN rail clip
IO-Link (1x PNP, NPN or push-pull switch output, configurable)
Benefits
Push-in terminals for fast, tool-free wiring during installation or maintenance
Simple parametrization via free software tools (requires SFP20)
Transmitter-sensor matching using Callendar van Dusen linearization for critical measurement points
Improved RTD measurement accuracy up to 0.15 K and long-term stability
Safe and reliable operation
IO-Link technology to digitize the the last mile of your plant
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTEMP TMT36
English version - 10/2023
Temperature transmitter
EN 10/10/2023Language:
English
Version:
10/10/2023
File size:
794.4 KB
File name:
TI01717TEN_0123-00.pdf
-
-
-
IO Device Description (IODD)
IO Device Description (IODD) - iTEMP TMT36 - IO-Link
Language neutral - 05/2024
Any, IO-Link, Any
Language:
Language neutral
Version:
17/05/2024
File size:
477 KB
File name:
EH_IOL_TE_iTEMP_TMT36_0x93FE_0x01_V010000_IODD.zip
-
-
-
Technical Information (TI)
TI iTEMP TMT36
Temperature transmitter
EN 10/10/2023Language:
English
Version:
10/10/2023
File size:
794.4 KB
File name:
TI01717TEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA iTEMP TMT36
IO-Link temperature transmitter
EN 10/10/2023Language:
English
Version:
10/10/2023
File size:
1.3 MB
File name:
BA02289TEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA iTEMP TMT36
IO-Link temperature transmitter
EN 10/10/2023Language:
English
Version:
10/10/2023
File size:
414 KB
File name:
KA01645TEN_0123-00.pdf
-
-
-
Special Documentation (SD)
SD Endress+Hauser IO-Link devices
Endress+Hauser IO-Link function blocks
For Siemens TIA PortalEN 01/12/2024Language:
English
Version:
01/12/2024
File size:
4.2 MB
File name:
SD03368SEN_0124-00.pdf
-
-
-
Innovation (IN)
La forma perfetta per il tuo punto di misura
La forma perfetta per il tuo punto di misura
Trasmettitori di temperatura Endress+HauserLanguage:
Italian
Version:
30/10/2024
File size:
7.2 MB
File name:
IN01338T_IT.pdf
-
-
-
Innovation (IN)
The perfect fit for your measuring point
The perfect fit for your measuring point
Temperature transmitters from Endress+HauserLanguage:
English
Version:
31/07/2024
File size:
1.4 MB
File name:
IN01338T_09EN.pdf
-
-
-
Innovation (IN)
eBrochure iTEMP TMT36
eBrochure iTEMP TMT36
Language:
English
Version:
20/02/2024
File size:
999.9 KB
File name:
IN01314T_09 TMT36.pdf
-
-
-
Innovation (IN)
eBrochure iTEMP TMT36
eBrochure iTEMP TMT36
Language:
Czech
Version:
25/09/2024
File size:
2 MB
File name:
FO_iTEMP_eBrochure_TMT36_IN01314T_09-en-cs_cz-C.pdf
-
-
-
Innovation (IN)
Perfektní přizpůsobení pro váš měřicí bod
Perfektní přizpůsobení vašemu měřícímu bodu
Převodníky teploty od společnosti Endress+HauserLanguage:
Czech
Version:
25/09/2024
File size:
2.2 MB
File name:
FO_iTEMP_eBrochure_transmitter_IN01338T_09-CS.pdf
-
-
-
Manufacturer Declaration
Product family: DIN rail transmitter, Field transmitter, Head transmitters
Product root: TMT127-, TMT128-, TMT142B-, TMT182B-, TMT188-, TMT31-, TMT36-, TMT71-, TMT72-, TMT80-, TMT82-, TMT84-, TMT85-, TMT86-
Declaration number: ЕАЭС KZ 7500533.13.12.04143
Manufacturer specification: EMCLanguage:
Russian
Version:
05/09/2024
File size:
874.1 KB
File name:
EACKZ7500533131204143.pdf
-