
Field of application
The Overfill Prevention System complies with API2350 and WHG. It works as automatic or manual system and can detect signals for overflow, pump protection and leakage in the base of the tank and issue alarms. If a defined level is overshot/undershot, or if a leak is detected, the system automatically activates signaling elements and outputs relevant messages on a display. The system is designed for up to 128 tanks and has an automated proof-test sequence. A report can be created and exported.
The Overfill Prevention System has been designed as a safety function for the monitoring of critical levels (HH, H, L, LL) in tanks. It is also possible to monitor leaks in tanks and tank pipes in the tank basin. Appropriate sensors must be used for monitoring. The Overfill Prevention System must be installed in a safe environment (not in hazardous areas or Ex zones). We recommend that you install the Overfill Prevention System in a dry, air-conditioned room.
Benefits
High level of confidence and reliability thanks to a fully independent solution in accordance with API2350.
A safe investment, as the solution is modular, scalable and extensible.
Integrated, automated proof testing shortens the time for commissioning and maintenance.
Detailed warnings and alarms help users to make quick decisions and take immediate action.
Seamless integration into monitoring systems for remote monitoring via standard interfaces such as Modbus TCP.
Reduced engineering and commissioning time and lower maintenance costs.
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Overfill prevention system SOP300 Technical Information
For reliable and secure tank overfill prevention
EN 22/12/201730/09/2017Language:
English
Version:
22/12/2017
File size:
606.9 KB
File name:
TI01358SEN_0217.pdf
-
-
-
Operating Instruction (BA)
Overfill Prevention System SOP300 Operating Instructions
For reliable and secure tank overfill prevention
EN 11/05/201818/12/2017Language:
English
Version:
11/05/2018
File size:
5.9 MB
File name:
BA01787SEN_0218.pdf
-
-
-
Short Instruction (KA)
Overfill Prevention System SOP300 Brief Operating Instructions
For reliable and secure tank overfill prevention
EN 20/12/2017Language:
English
Version:
20/12/2017
File size:
977.3 KB
File name:
KA01345SEN_0117.pdf
-
-
-
EU Declaration
Product family: Overfill prevention
Product root: SOP300-
Declaration number: EC_00715_01.18EN 31/10/2018Language:
English
Version:
31/10/2018
File size:
867.1 KB
File name:
Conformity Declaration SOP300.pdf
-