
Specs at a glance
-
Input
Connection to NXA820
-
Output
Ethernet; Modbus Ethernet; Modbus RS485
Field of application
The Host Link NXA822 provides data to host systems (such as PLC or DCS) via Modbus as one part of Tankvision. Tankvision is a tank inventory system which is operated by a standard web browser and does not require proprietary software or licensing costs. Tankvision is based on a distributed architecture on a local area network (LAN). Due to its modular structure it is ideally suited for small tank farms with only a couple of tanks, but also for large refineries with hundreds of tanks.
Provides data to host systems (such as PLC or DCS) via Modbus. Suited for small tank farms with only a couple of tanks, but also for large refineries with hundreds of tanks.
Ambient temperature: -40 to +60°C (-40 to +140°F)
Approved for custody transfer applications according to NMi and PTB
Benefits
A robust industrial operating system with embedded software ensures high stability and availability
Approved for custody transfer applications according to NMi and PTB
Modular design; easily adjustable to any application; can be upgraded as required
Configuration, commissioning and operation via web browser; no proprietary software required
Access for up to 10 users per Tankvision component from any connected PC - license free
Predefined or customized operator screens for typical operation of a tank farm
Common hardware platform for all components; no hard disc or fans - no wearout
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Tankvision NXA820, NXA821, NXA822
Tank Gauging
EN 15/02/202315/12/202028/12/201823/01/201804/05/2017Language:
English
Version:
15/02/2023
File size:
1.5 MB
File name:
TI00419GEN_2023-00.pdf
-
-
-
Technical Information (TI)
Tankvision NXA820, NXA821, NXA822
Inventory Management System with completely integrated software for
operation via standard web browserEN 03/04/2008Language:
English
Version:
03/04/2008
File size:
2.7 MB
File name:
TI419FEN_05.08.pdf
-
-
-
Operating Instruction (BA)
Tankvision NXA820, NXA821, NXA822
Operating Instructions
System DescriptionEN 15/02/202315/12/202028/12/201823/01/201804/05/2017Language:
English
Version:
15/02/2023
File size:
1.5 MB
File name:
BA00426GEN_1923-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision NXA820, NXA821, NXA822 Operating Instructions
Inventory Management System with completely integrated software for
operation via standard web browserEN 13/09/201026/05/2008Language:
English
Version:
13/09/2010
File size:
2.5 MB
File name:
BA340FEN_1209.pdf
-
-
-
Operating Instruction (BA)
Tankvision NXA820, NXA821, NXA822
Operating Instructions
Operator ManualEN 15/02/202315/12/202028/12/201823/01/201804/05/2017Language:
English
Version:
15/02/2023
File size:
2.9 MB
File name:
BA00424GEN_1923-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision NXA820, NXA821, NXA822 Operating Instructions
Installation Instructions
EN 15/02/202315/12/202028/12/201815/12/201704/05/2017Language:
English
Version:
15/02/2023
File size:
2.6 MB
File name:
BA00340GEN_1923-00.pdf
-
-
-
Operating Instruction (BA)
BA Tankvision NXA820, NXA821, NXA822
Inventory Control
EN 15/05/202415/02/202315/12/202028/12/201823/01/2018Language:
English
Version:
15/05/2024
File size:
22.1 MB
File name:
BA00339GEN_2124-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision NXA820, NXA821, NXA822 Description of Instrument Functions
Inventory Management System with completely integrated software for
operation via standard web browserEN 13/09/201026/05/2008Language:
English
Version:
13/09/2010
File size:
6.5 MB
File name:
BA339FEN_1209.pdf
-
-
-
Installation Instructions (EA)
Terminal set Installation instruction
NXA820, NXA821, NXA822
EN 11/04/2012Language:
English
Version:
11/04/2012
File size:
229.2 KB
File name:
EA0007FA2_0708.pdf
-
-
-
Installation Instructions (EA)
Electronics basic version and PC boards Installation Instructions
Prosonic S FMU9x; Tankvision NXA20, NXA82x
EN 30/04/201731/03/2017Language:
English
Version:
30/04/2017
File size:
609.6 KB
File name:
EA01205FA2_0217.pdf
-