
Specs at a glance
-
Input
Connection to NXA820
-
Output
Ethernet; Serial Printer port according to PTB
Field of application
The Data Concentrator NXA821 summarizes data from various Tank Scanners NXA820 as one part of Tankvision. Tankvision is a tank inventory system which is operated by a standard web browser and does not require proprietary software or licensing costs. Tankvision is based on a distributed architecture on a local area network (LAN). Due to its modular structure it is ideally suited for small tank farms with only a couple of tanks, but also for large refineries with hundreds of tanks.
Summarizes data from various Tank Scanners NXA820. Suited for small tank farms with only a couple of tanks, but also for large refineries with hundreds of tanks.
Ambient temperature: -40 to +60°C (-40 to +140°F)
Approved for custody transfer applications according to NMi and PTB
Benefits
A robust industrial operating system with embedded software ensures high stability and availability
Approved for custody transfer applications according to NMi and PTB
Modular design; easily adjustable to any application; can be upgraded as required
Configuration, commissioning and operation via web browser; no proprietary software required
Access for up to 10 users per Tankvision component from any connected PC - license free
Predefined or customized operator screens for typical operation of a tank farm
Common hardware platform for all components; no hard disc or fans - no wearout
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Tankvision NXA820, NXA821, NXA822
Tank Gauging
EN 15/02/202315/12/202028/12/201823/01/201804/05/2017Language:
English
Version:
15/02/2023
File size:
1.5 MB
File name:
TI00419GEN_2023-00.pdf
-
-
-
Technical Information (TI)
Tankvision NXA820, NXA821, NXA822
Inventory Management System with completely integrated software for
operation via standard web browserEN 03/04/2008Language:
English
Version:
03/04/2008
File size:
2.7 MB
File name:
TI419FEN_05.08.pdf
-
-
-
Operating Instruction (BA)
Tankvision NXA820, NXA821, NXA822
Operating Instructions
System DescriptionEN 15/02/202315/12/202028/12/201823/01/201804/05/2017Language:
English
Version:
15/02/2023
File size:
1.5 MB
File name:
BA00426GEN_1923-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision NXA820, NXA821, NXA822 Operating Instructions
Inventory Management System with completely integrated software for
operation via standard web browserEN 13/09/201026/05/2008Language:
English
Version:
13/09/2010
File size:
2.5 MB
File name:
BA340FEN_1209.pdf
-
-
-
Operating Instruction (BA)
Tankvision NXA820, NXA821, NXA822
Operating Instructions
Operator ManualEN 15/02/202315/12/202028/12/201823/01/201804/05/2017Language:
English
Version:
15/02/2023
File size:
2.9 MB
File name:
BA00424GEN_1923-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision NXA820, NXA821, NXA822 Operating Instructions
Installation Instructions
EN 15/02/202315/12/202028/12/201815/12/201704/05/2017Language:
English
Version:
15/02/2023
File size:
2.6 MB
File name:
BA00340GEN_1923-00.pdf
-
-
-
Operating Instruction (BA)
BA Tankvision NXA820, NXA821, NXA822
Inventory Control
EN 15/05/202415/02/202315/12/202028/12/201823/01/2018Language:
English
Version:
15/05/2024
File size:
22.1 MB
File name:
BA00339GEN_2124-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision NXA820, NXA821, NXA822 Description of Instrument Functions
Inventory Management System with completely integrated software for
operation via standard web browserEN 13/09/201026/05/2008Language:
English
Version:
13/09/2010
File size:
6.5 MB
File name:
BA339FEN_1209.pdf
-
-
-
Installation Instructions (EA)
Terminal set Installation instruction
NXA820, NXA821, NXA822
EN 11/04/2012Language:
English
Version:
11/04/2012
File size:
229.2 KB
File name:
EA0007FA2_0708.pdf
-
-
-
Installation Instructions (EA)
Electronics basic version and PC boards Installation Instructions
Prosonic S FMU9x; Tankvision NXA20, NXA82x
EN 30/04/201731/03/2017Language:
English
Version:
30/04/2017
File size:
609.6 KB
File name:
EA01205FA2_0217.pdf
-