Specs at a glance
-
Input
Enraf BPM; Saab TRL/2
-
Output
Modbus RS485
Field of application
Gauge Link NXA20 scans parameters from tank gauges with TRL/2 protocol from Emerson Rosemount or BPM protocol from Honeywell Enraf and converts the signal to Modbus RS485 as one part of Tankvision, which is a dedicated tank inventory system. For a step-by-step site upgrade, the Tankvision Gauge Link together with the Tankvision Tank Scanner allows legacy protocol management as well as gradual upgrades for more flexibility. It is ideally suited for small depots as well as bigger tank farms.
Scans parameters from tank gauges. Suited for tank farms with various protocols used for communicating with the installed field devices.
Provides data to the Tank Scanner NXA820 via Modbus
Ambient temperature: -40 to +60°C (-40 to +140°F)
Benefits
-
Legacy protocol management
-
Step-by-step site upgrade
-
Higher system availability
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Tankvision Gauge Link NXA20
Tankvision Gauge Link NXA20
EN 01/06/201603/12/2014Language:
English
Version:
01/06/2016
File size:
365.7 KB
File name:
TI01175GEN_0215.pdf
-
-
-
Operating Instruction (BA)
Modbus Map Protocol - Enraf BPM / Emerson TRL/2 to RS485 Modbus
Modbus Map Protocol - Enraf BPM / Emerson TRL/2 to RS485 Modbus
Language:
English
Version:
03/12/2014
File size:
1.7 MB
File name:
BA01334GEN_0114.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions - Installation, Operation and Maintenance Manual
Operating Instructions - Installation, Operation and Maintenance Manual
EN 01/06/201603/12/2014Language:
English
Version:
01/06/2016
File size:
1000.9 KB
File name:
BA01335GEN_0215.pdf
-
-
-
Installation Instructions (EA)
Electronics basic version and PC boards Installation Instructions
Prosonic S FMU9x; Tankvision NXA20, NXA82x
EN 30/04/201731/03/2017Language:
English
Version:
30/04/2017
File size:
609.6 KB
File name:
EA01205FA2_0217.pdf
-
-
-
ZE (Certificate)
Tankvision Gauge Link NXA20
NMi Test certificate
TC8730, revision 0Language:
English
Version:
05/07/2016
File size:
1.7 MB
File name:
ZE01030GEN_0116.pdf
-
-
-
Special Documentation (SD)
Tankvision Gauge Link NXA20 Special Documentation
Technical documentation resources information
Language:
English
Version:
27/10/2017
File size:
135.1 KB
File name:
SD02123GEN_0117.pdf
-
-
-
Manufacturer Declaration
Product family: Tankvision
Product root: NXA20-
Declaration number: HE_00960_01.18
Manufacturer specification: RoHS
Additional information: China-RoHSLanguage:
Chinese
Version:
22/03/2018
File size:
136.5 KB
File name:
HE_00960_01.18_China-RoHS_TankVision_NXA20.pdf
-
-
-
UK Conformity Assessed
Product family: Tankvision
Productroot: NXA20-
Declaration number: UK_00286_01.21EN 05/07/2021Language:
English
Version:
05/07/2021
File size:
267.5 KB
File name:
UK_00286_02.22.pdf
-
-
-
Miscellaneous
Product family: Tankvision
Product root: NXA20-, NXA822-, NXA83-, NXA83B-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: TR CU 020/2011, TR CU 004/2011Language:
Russian
Version:
02/10/2024
File size:
1006.8 KB
File name:
EAC KZ 7500533 13 12 04831.pdf
-
-
-
Metrology
Product family: Tankvision
Productroot: NXA20-, NXA820-, NXA821-, NXA822-, NXA85-
Region: Azerbaijan
Approval agency: AzMI
Approval number: 003006
Metrology type: MetrologyLanguage:
Unknown
Version:
02/03/2022
File size:
4.8 MB
File name:
Tankvision DE.S.29.999. �. 003006.pdf
-