eSight is a comprehensive and intuitive software package offering professional methods for the management of energy-related data. eSight is fully web based making it available online. As an alternative, the software can be installed to a client. Data can be automatically imported from data loggers, BMS (Building Management Software) and SCADA systems, production systems, electronic billing and spreadsheets. Interfaces for system integration with the most important system manufacturers are available in eSight making integration of existing systems very easy. The tool is scalable and suitable for application in all industries and companies of any size.
Operating systems
Windows Server 2003 or 2008 (recommended) Windows 7 Professional, Enterprise or Ultimate Editions Windows Vista Business or Ultimate Windows XP Professional The Operating Systems can be 32 or 64-bit. eSight will also run in virtualized environments.
Other
Microsoft SQL Server 2005 or later (Express possible) .NET 4.0 Framework
Registered Trademarks
Microsoft, Windows, Windows Server 2003 or 2008, Windows 7 Professional, Windows 7 Enterprise, Windows Vista Business Windows XP Professional and the Microsoft logo are registered trademarks of the Microsoft Corporation. All other brand and product names are trademarks or registered trademarks of the companies and organisations in question.