©Endress+Hauser
Raman Rxn2 analyzer, front left angle view
©Endress+Hauser
Raman Rxn2 analyzer, back left angle view
©Endress+Hauser
Raman Rxn2 analyzer, back panel
Specs at a glance
Laser wavelength
Starter: 785 nm Base Model: 532 nm, 785 nm, 1000 nm Hybrid: 785 nm
Spectral coverage
Starter: 300-3300 cm-1 (785 nm) Base Model: 150-4350 cm-1 (532 nm) 150-3425 cm-1 (785 nm) 200-2400 cm-1 (1000 nm) Hybrid: 175-1890 cm-1 (785 nm)
Field of application
Adeptly harness the power of Raman spectroscopy with the Raman Rxn2 analyzer. Designed for use in analytical laboratories with model transfer capabilities, the Raman Rxn2 is heavily relied on for routine sample identification, support of R&D projects, early process development, and scale-up settings for in situ analysis. Available as a benchtop or on a mobile wheeled cart , the Raman Rxn2 offers location convenience and portability for process development laboratories.
Pharmaceutical: reaction chemistry, yield crystallization, polymorph, blending, drying, granulations
Biopharmaceutical: bioprocess monitoring and control, PAT/QbD applications, cell culture, fermentation, downstream operations, cGLP/cGMP compatible
Benefits
Reliable real-time, in situ measurements
Intuitive, embedded control software via touchscreen or remote interface
Convenience of a single base unit supporting up to four probes
Sequential operation for fast analysis per channel and programmable channel interrogation
Converts acquired Raman spectra into process knowledge using built-in multivariate predictors
Suitable for outputs into hazardous area/classified environments
Proven model transferability to process development and manufacturing scales
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Laser wavelength
Starter: 785 nm Base Model: 532 nm, 785 nm, 1000 nm Hybrid: 785 nm
Spectral coverage
Starter: 300-3300 cm-1 (785 nm) Base Model: 150-4350 cm-1 (532 nm) 150-3425 cm-1 (785 nm) 200-2400 cm-1 (1000 nm) Hybrid: 175-1890 cm-1 (785 nm)
Spectral resolution
Starter: 10 cm-1 (average) Base model (average): 5 cm-1 (532 nm) 4 cm-1 (785 nm) 6 cm-1 (1000 nm) Hybrid: 4 cm-1 (785 nm) average
Channels
Starter: Single channel Base Model: Up to four channels Hybrid: Up to two channels
Ambient temperature
Operating: 15 to 30 °C 59 to 86 °F Storage: -15 to 50 °C 5 to 122 °F
Relative humidity
20 to 80 %, non-condensing
Input voltage
100-240 V, 50-60 Hz, ±10%
Power consumption (W)
400 (max) 250 (typical start-up) 120 (typical running)
Unit dimensions (width x height x depth)
Benchtop model: 279 x 483 x 592 mm 10.99 x 19.02 x 23.31 inch Cart model: 685 x 1022 (to tabletop) x 753 mm 26.97 x 40.24 (to tabletop) x 29.65 inch
Weight
Base model: 32 kg / 71 lbs Cart model: 93 kg / 205 lbs
Sampling probe compatibility
Starter: Raman Rxn-10 (with accessory optics) Base model: Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn-46 Hybrid: Channel 1 - Raman Rxn-20 (with accessory optics) Channel 2 - Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn-46
Automation interface
OPC Modbus HTTPS (contact us for other options)
Installation options
Benchtop (standard) or mobile wheeled cart
Hazardous area certifications
Laser wavelength
Starter: 785 nm Base Model: 532 nm, 785 nm, 1000 nm Hybrid: 785 nm
Spectral coverage
Starter: 300-3300 cm-1 (785 nm) Base Model: 150-4350 cm-1 (532 nm) 150-3425 cm-1 (785 nm) 200-2400 cm-1 (1000 nm) Hybrid: 175-1890 cm-1 (785 nm)
Spectral resolution
Starter: 10 cm-1 (average) Base model (average): 5 cm-1 (532 nm) 4 cm-1 (785 nm) 6 cm-1 (1000 nm) Hybrid: 4 cm-1 (785 nm) average
Channels
Starter: Single channel Base Model: Up to four channels Hybrid: Up to two channels
Ambient temperature
Operating: 15 to 30 °C 59 to 86 °F Storage: -15 to 50 °C 5 to 122 °F
Relative humidity
20 to 80 %, non-condensing
Input voltage
100-240 V, 50-60 Hz, ±10%
Power consumption (W)
400 (max) 250 (typical start-up) 120 (typical running)
Unit dimensions (width x height x depth)
Benchtop model: 279 x 483 x 592 mm 10.99 x 19.02 x 23.31 inch Cart model: 685 x 1022 (to tabletop) x 753 mm 26.97 x 40.24 (to tabletop) x 29.65 inch
Weight
Base model: 32 kg / 71 lbs Cart model: 93 kg / 205 lbs
Sampling probe compatibility
Starter: Raman Rxn-10 (with accessory optics) Base model: Raman Rxn-10 (with accessory optics) Hybrid: Channel 1 - Raman Rxn-20 (with accessory optics) Channel 2 - Raman Rxn-10 (with accessory optics)
Automation interface
OPC Modbus HTTPS (contact us for other options)
Installation options
Benchtop (standard) or mobile wheeled cart
Hazardous area certifications
Ambient temperature
Operating: 15 to 30 °C 59 to 86 °F Storage: -15 to 50 °C 5 to 122 °F
Relative humidity
20 to 80 %, non-condensing
Input voltage
100-240 V, 50-60 Hz, ±10%
Power consumption (W)
400 (max) 250 (typical start-up) 120 (typical running)
Unit dimensions (width x height x depth)
Benchtop model: 279 x 483 x 592 mm 10.99 x 19.02 x 23.31 inch Cart model: 685 x 1022 (to tabletop) x 753 mm 26.97 x 40.24 (to tabletop) x 29.65 inch
Weight
Base model: 32 kg / 71 lbs Cart model: 93 kg / 205 lbs
Sampling probe compatibility
Raman Rxn-10 with accessory optics Raman Rxn-40 Raman Rxn-41
Automation interface
OPC Modbus HTTPS (contact us for other options)
Installation options
Benchtop (standard) or mobile wheeled cart
Hazardous area certifications
Most downloaded
Raman Rxn2 Technical Information
English version - 11/2023
System design and specifications for the Raman Rxn2 analyzer -
powered by Kaiser Raman technology
EN
DE ES FR IT JA PT RU ZH
21/11/2023
01/09/2023
31/12/2020
Language:
English
Version:
21/11/2023
File size:
1.2 MB
File name:
TI01608CEN_0323.pdf
Raman RunTime v6.5 Operating Instructions
English version - 11/2023
Commissioning, operation, and maintenance details
for Raman RunTime v6.5 software
EN
DE JA
16/11/2023
16/11/2022
30/06/2022
31/12/2020
Language:
English
Version:
16/11/2023
File size:
6.7 MB
File name:
BA02180CEN_0423.pdf
101 documents
Raman Rxn2 Technical Information
System design and specifications for the Raman Rxn2 analyzer - powered by Kaiser Raman technology
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
21/11/2023
01/09/2023
31/12/2020
Language:
English
Version:
21/11/2023
File size:
1.2 MB
File name:
TI01608CEN_0323.pdf
Raman data library Technical Information
System information and specifications for the Raman data library (KRDL)
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
13/08/2024
Language:
English
Version:
13/08/2024
File size:
199.9 KB
File name:
TI01802CEN_0124.pdf
Raman RunTime v6.5 Operating Instructions
Commissioning, operation, and maintenance details for Raman RunTime v6.5 software
EN
German Japanese
16/11/2023
16/11/2022
30/06/2022
31/12/2020
Language:
English
Version:
16/11/2023
File size:
6.7 MB
File name:
BA02180CEN_0423.pdf
Raman data library Administrator Operating Instructions
Instructions for administration of Raman data library software
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
11/09/2024
Language:
English
Version:
11/09/2024
File size:
970.8 KB
File name:
BA02349CEN_0124.pdf
Raman data library User Operating Instructions
Instructions for use of Raman data library software
EN
Spanish Italian Portuguese Russian Chinese
13/09/2024
Language:
English
Version:
13/09/2024
File size:
4.4 MB
File name:
BA02367CEN_0124.pdf
Raman Rxn2 Operating Instructions
Commissioning, operation, and maintenance details for the Raman Rxn2 analyzer - powered by Kaiser Raman technology
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
21/03/2024
21/11/2023
01/08/2023
06/10/2022
31/12/2020
Language:
English
Version:
21/03/2024
File size:
6.4 MB
File name:
BA02151CEN_0524.pdf
Raman data library Brief Operating Instructions
Brief instructions and start-up instructions for Raman data library software
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
13/08/2024
Language:
English
Version:
13/08/2024
File size:
411.2 KB
File name:
KA01717CEN_0124.pdf
Raman Rxn2 Brief Operating Instructions
Quick start guide for the Raman Rxn2 analyzer - powered by Kaiser Raman technology
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
21/11/2023
01/09/2023
31/12/2020
Language:
English
Version:
21/11/2023
File size:
2.5 MB
File name:
KA01544CEN_0323.pdf
Raman Rxn2 Safety Instructions
Hazardous area certifications and installation instructions for the Raman Rxn2 analyzer - powered by Kaiser Raman technology
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
13/01/2025
07/12/2023
29/11/2022
31/12/2020
Language:
English
Version:
13/01/2025
File size:
1.2 MB
File name:
XA02700CEN_0424.pdf
Prioritize scalability for an efficient biopharmaceutical
product development lifecycle
This technical paper studies the importance of scalability as a competitive advantage in bioprocessing in the Life Science industry, and Endress+Hauser's scalable Raman systems (Raman Rxn2, Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve, flow cell and flow bench, Raman optic system for single use) and liquid analysis sensor technology and Liquid Analysis portfolio (Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E, CLS82E).
Language:
Czech
Version:
06/09/2024
File size:
381.4 KB
File name:
PU01584CEN_0124_cz_view.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
IOT touchscreen kit, benchtop
IOT touchscreen kit, cart mounted
IOT Rxn2/4, spare laser key
IOT remote interlock kit, 1Ch Rxn
IOT remote interlock kit, multi Ch Rxn
Rxn2/4, IOT interlock plugs
Rxn2, air filter, pack of 5
IOT keyboard and mouse kit, laboratory
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all