Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
785 nm
Temperature: probe is non-contact; operating temp: 10 to 50 °C / 50 to 122 °F
The union between our Raman analyzers equipped with Rxn-46 bioprocess probe technology and the BioPAT® Spectro platform by Sartorius offers the market an ideal interface to high-throughput development through single-use commercial manufacturing. Our Raman bioprocessing probe technology has been adapted to fit Sartorius’s BioPAT® Spectro platform, utilizing the same probe design for Ambr® 15, Ambr® 250, & Biostat STR® bioreactors.
Cell culture: glucose, lactate, amino acids, cell density, titer, and more
Enables faster, easier, and more robust model building via integration with Ambr® 15 and Ambr® 250
Allows high-throughput process development which supports QbD
Provides a more efficient transfer to Biostat STR® for single-use manufacturing
Offers a scale-independent interface from 15 ml in the laboratory to 2000 L in the production suite
Requires no probe cleaning, sterilization, or frequent maintenance due to non-contact sampling
High-end products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
English version - 01/2024 |
System design and specifications for the Raman Rxn-46 calibration and verification kit
EN | |||
11/01/2024
|
|
|
Language: |
English |
Version: |
11/01/2024 |
File size: |
400.4 KB |
File name: |
TI01765CEN_0123.pdf |
System design and specifications for the Raman Rxn-46 probe
EN | |||
13/12/2024
|
|
|
Language: |
English |
Version: |
13/12/2024 |
File size: |
1 MB |
File name: |
TI01634CEN_0424.pdf |
System design and specifications for the Raman Rxn-46
calibration and verification kit
EN | |||
11/01/2024
|
|
|
Language: |
English |
Version: |
11/01/2024 |
File size: |
400.4 KB |
File name: |
TI01765CEN_0123.pdf |
Commissioning, operation, and maintenance details
for the Raman Rxn-46 probe
EN | |||
02/12/2024
|
|
|
|
11/01/2024
|
|
|
|
03/08/2022
|
|
|
|
14/09/2021
|
|
|
Language: |
English |
Version: |
02/12/2024 |
File size: |
1.3 MB |
File name: |
BA02170CEN_0424.pdf |
Commissioning, operation, and maintenance details for the
Raman Rxn-46 calibration and verification kit
EN | |||
11/01/2024
|
|
|
Language: |
English |
Version: |
11/01/2024 |
File size: |
928.9 KB |
File name: |
BA02324CEN_0123.pdf |
Quick start guide for the Raman Rxn-46 probe
EN | |||
02/12/2024
|
|
|
|
11/01/2024
|
|
|
|
03/08/2022
|
|
|
|
14/09/2021
|
|
|
Language: |
English |
Version: |
02/12/2024 |
File size: |
529 KB |
File name: |
KA01550CEN_0424.pdf |
Graphic highlighting why Endress+Hauser is trusted by the
world's top biopharmaceutical manufacturers for its Life
Sciences expertise and reliable inline, real-time measurement
technologies like Raman spectroscopy systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology (Liquiline CM44P, CM442 and
OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E,
CLS82E).
Language: |
English |
Version: |
27/06/2024 |
File size: |
1.9 MB |
File name: |
PU01585CEN_0124.pdf |
A Q&A about how our Raman spectroscopy analyzer systems
(including the Raman Rxn2 analyzer, Raman Rxn4 analyzer,
and Rxn-46 probe), powered by Kaiser Raman technology, integrates
with the Sartorius BioPAT Spectro platform (Ambr and biostat STR) for
high throughput and single use (SUB) bioprocessingin the
biopharmaceutical life science industry.
Language: |
English |
Version: |
08/12/2021 |
File size: |
943.7 KB |
File name: |
PU01446CEN_0121.pdf |
A guide to our Raman spectroscopy application notes for the
Life Science industry (featuring the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe,
Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single
use optic system / SUB, immersion optic, non-contact optic).
Language: |
English |
Version: |
19/04/2022 |
File size: |
1.1 MB |
File name: |
PU01447CEN_0222.pdf |
This technical paper studies the importance of scalability as a
competitive advantage in bioprocessing in the Life Science industry,
and Endress+Hauser's scalable Raman systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology and Liquid Analysis portfolio
(Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and
Memosens CPS61E, CLS82E, COS81E, CLS82E).
Language: |
Czech |
Version: |
06/09/2024 |
File size: |
381.4 KB |
File name: |
PU01584CEN_0124_cz_view.pdf |
Endress+Hauserが、ライフサイエンス分野の専門知識と、ラマン分
光システム(Raman Rxn2、Raman Rxn4、Rxn-10、Rxn-45、Rxn-46、
バイオマルチオプティックおよびスリーブ、フローフィル、フロー
ベンチ、シングルユース用Ramanオプティックシステム)や水質分
析センサ技術(Liquiline CM44P、CM442、OUSAF44、OUSBT66、
Memosens CPS61E、CLS82E、COS81E、CLS82E)などの信頼性の高い
インラインおよびリアルタイム測定技術によって、世界トップクラ
スのバイオ医薬品メーカーから信頼されている理由を強調したグラ
フィック。
Language: |
Japanese |
Version: |
04/10/2024 |
File size: |
2.7 MB |
File name: |
PU01585CJA_0124_Graphic_EH biopharma trust.pdf |