Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
785 nm, 1000 nm
Body: 316L stainless steel
Window: Proprietary material, optimized for bioprocesses
Process connection: PG13.5 for industry standard sensor housings, welded port connectors available
Surface finish: Ra 15 with electropolish
Adhesive: USP Class VI and ISO993 compatible
CIP/SIP
The Raman Rxn-45 probe capitalizes on the power of Raman in bioprocess manufacturing by measuring multiple, specific components in real-time for continuous, around-the-clock process feedback. It also meets the daunting sampling requirements of compliance, sterilization, port compatibility, and convenience. The Raman Rxn-45 probe was designed for installation in development and cGMP stainless-steel reactors and is successfully used to provide an analytical “eye” into large-scale bioprocesses.
Cell culture: glucose, lactate, amino acids, cell density, titer, and more
Fermentation: glucose, glycerol, acetate, methanol, ethanol, biomass, and more
Measures multiple components in real-time for automated 24/7 process feedback
Provides long-term measurement stability
Offers a suitable surface finish for cGMP manufacturing
Provides compatibility with industry standard bioreactor side ports and sensor housings
Offers the flexibility of being installed in development and production reactors
Reduces sterilization and cleaning burdens with CIP/SIP standard compatibility
High-end products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
English version - 04/2022 |
A guide to our Raman spectroscopy application notes for the Life Science industry (featuring the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single use optic system / SUB, immersion optic, non-contact optic).
Language: |
English |
Version: |
19/04/2022 |
File size: |
1.1 MB |
File name: |
PU01447CEN_0222.pdf |
System design and specifications for the Raman Rxn-45 probe
EN | |||
13/12/2024
|
|
|
|
03/08/2022
|
|
|
|
14/09/2021
|
|
|
Language: |
English |
Version: |
13/12/2024 |
File size: |
352.9 KB |
File name: |
TI01633CEN_0323.pdf |
Commissioning, operation, and maintenance details
for the Raman Rxn-45 probe
EN | |||
02/12/2024
|
|
|
|
03/08/2022
|
|
|
|
14/09/2021
|
|
|
Language: |
English |
Version: |
02/12/2024 |
File size: |
806.9 KB |
File name: |
BA02169CEN_0323.pdf |
Quick start guide for the Raman Rxn-45 probe
EN | |||
02/12/2024
|
|
|
|
03/08/2022
|
|
|
|
14/09/2021
|
|
|
Language: |
English |
Version: |
02/12/2024 |
File size: |
565.8 KB |
File name: |
KA01549CEN_0323.pdf |
A guide to our Raman spectroscopy application notes for the
Life Science industry (featuring the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe,
Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single
use optic system / SUB, immersion optic, non-contact optic).
Language: |
English |
Version: |
19/04/2022 |
File size: |
1.1 MB |
File name: |
PU01447CEN_0222.pdf |
Graphic highlighting why Endress+Hauser is trusted by the
world's top biopharmaceutical manufacturers for its Life
Sciences expertise and reliable inline, real-time measurement
technologies like Raman spectroscopy systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology (Liquiline CM44P, CM442 and
OUSAF44, OUSBT66 and Memosens CPS61E, CLS82E, COS81E,
CLS82E).
Language: |
English |
Version: |
27/06/2024 |
File size: |
1.9 MB |
File name: |
PU01585CEN_0124.pdf |
This technical paper studies the importance of scalability as a
competitive advantage in bioprocessing in the Life Science industry,
and Endress+Hauser's scalable Raman systems (Raman Rxn2,
Raman Rxn4, Rxn-10, Rxn-45, Rxn-46, bio multi optic and sleeve,
flow cell and flow bench, Raman optic system for single use) and
liquid analysis sensor technology and Liquid Analysis portfolio
(Liquiline CM44P, CM442 and OUSAF44, OUSBT66 and
Memosens CPS61E, CLS82E, COS81E, CLS82E).
Language: |
Czech |
Version: |
06/09/2024 |
File size: |
381.4 KB |
File name: |
PU01584CEN_0124_cz_view.pdf |
An overview of Raman spectroscopy analyzer systems (including the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, and Rxn-45
probe), powered by Kaiser Raman technology, for fermentation
compositional analysis in a lab or process applicable to biotechnology
in the food & beverage industry.
Language: |
English |
Version: |
03/03/2022 |
File size: |
603 KB |
File name: |
PU01457CEN_0122.pdf |
Endress+Hauserが、ライフサイエンス分野の専門知識と、ラマン分
光システム(Raman Rxn2、Raman Rxn4、Rxn-10、Rxn-45、Rxn-46、
バイオマルチオプティックおよびスリーブ、フローフィル、フロー
ベンチ、シングルユース用Ramanオプティックシステム)や水質分
析センサ技術(Liquiline CM44P、CM442、OUSAF44、OUSBT66、
Memosens CPS61E、CLS82E、COS81E、CLS82E)などの信頼性の高い
インラインおよびリアルタイム測定技術によって、世界トップクラ
スのバイオ医薬品メーカーから信頼されている理由を強調したグラ
フィック。
Language: |
Japanese |
Version: |
04/10/2024 |
File size: |
2.7 MB |
File name: |
PU01585CJA_0124_Graphic_EH biopharma trust.pdf |
ライフサイエンス産業向けラマン分光法アプリケーションノート(
ラマンRxn2アナライザー、ラマンRxn4アナライザー、Rxn-10プロー
ブ、Rxn-20プローブ、Rxn-45プローブ、Rxn-46プローブ、プローブ
オプティックアクセサリ(bIOオプティック、シングルユース向け
ラマンオプティックシステム/SUB、浸漬オプティック、非接触オプ
ティック)。
Language: |
Japanese |
Version: |
02/08/2024 |
File size: |
1.4 MB |
File name: |
PU01447CJA_0222_Raman_App_Guide_for_LifeScience.pdf |
この技術文書では、ライフサイエンス産業におけるバイオプロセス
の競争優位性としての拡張性の重要性と、Endress+Hauserの拡張性
のあるラマンシステム(Raman Rxn2、Raman Rxn4、Rxn-10、Rxn-45
、Rxn-46、バイオマルチオプティックおよびスリーブ、フローフィ
ル、フローベンチ、シングルユース用Ramanオプティックシステム)
、水質分析センサ技術、および水質分析製品ラインナップ
(LiquilineCM44P、CM442、OUSAF44、OUSBT66、Memosens CPS61E、
CLS82E、COS81E、CLS82E)について考察しています。
Language: |
Japanese |
Version: |
04/10/2024 |
File size: |
1.3 MB |
File name: |
PU01584CJA_0124_Scalability in biopharma development.pdf |