Raman spectroscopy - advanced optical analysis technology
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
785 nm
Body: 316L stainless steel
Window: optical-grade materials
ATEX, CSA, IECEx
For solids and semi-solids analysis, the Raman Rxn-20 probe reigns supreme. Its state-of-the-art, stainless-steel probe design produces representative, focus-free, quantitative Raman measurements. The Rxn-20 probe illuminates a large surface area and eliminates the need to align the probe for surface roughness. It provides heterogenous solids sampling via volumetric analysis, which is highly useful for measuring tablets, capsules, food solids, and polymer beads.
Chemicals: final product quality, blend impurities, crystallinity, raw materials
Polymers: extruded pellet quality, crystallinity, density, raw materials
Pharmaceutical: crystallinity, polymorphism, granulation, blend uniformity, content uniformity, coating, tableting
Food & Beverage: quality of dairy solids, meat and fish composition
Non-contact measurement of heterogeneous solids for better representation
Improved process control and efficiency through faster measurements
Non-destructive measurements from a distance
Reproducible sampling
Sampling flexibility with a variety of focus-free and immersion Rxn-20 accessory optics
No need to align probe for surface roughness
Surface and deep layer (volumetric) analysis
High-end products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
English version - 12/2024 |
System design and specifications for the Raman Rxn-20 probe
EN | |||
13/12/2024
|
|
|
Language: |
English |
Version: |
13/12/2024 |
File size: |
670.1 KB |
File name: |
TI01631CEN_0323.pdf |
System design and specifications for Rxn-20 probe accessories
EN | |||
03/08/2022
|
|
|
Language: |
English |
Version: |
03/08/2022 |
File size: |
362.8 KB |
File name: |
TI01636CEN_0222.pdf |
System design and specifications for the Raman Rxn-20 probe
EN | |||
13/12/2024
|
|
|
Language: |
English |
Version: |
13/12/2024 |
File size: |
670.1 KB |
File name: |
TI01631CEN_0323.pdf |
Commissioning, operation, and maintenance details
for the Raman Rxn-20 probe
EN | |||
02/12/2024
|
|
|
Language: |
English |
Version: |
02/12/2024 |
File size: |
1.5 MB |
File name: |
BA02167CEN_0323.pdf |
Commissioning, operation, and maintenance details
for Rxn-20 probe accessories
EN | |||
03/08/2022
|
|
|
Language: |
English |
Version: |
03/08/2022 |
File size: |
426.9 KB |
File name: |
BA02172CEN_0222.pdf |
Quick start guide for the Raman Rxn-20 probe
Language: |
English |
Version: |
02/12/2024 |
File size: |
745.1 KB |
File name: |
KA01547CEN_0323.pdf |
Quick start guide for Rxn-20 probe accessories
EN | |||
03/08/2022
|
|
|
Language: |
English |
Version: |
03/08/2022 |
File size: |
377.8 KB |
File name: |
KA01552CEN_0222.pdf |
Hazardous area certifications and installation instructions
for the Raman Rxn-20 probe
EN | |||
21/06/2024
|
|
|
|
08/08/2023
|
|
|
Language: |
English |
Version: |
21/06/2024 |
File size: |
893.6 KB |
File name: |
XA02747CEN_0424.pdf |
A guide to our Raman spectroscopy application notes for the
Life Science industry (featuring the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe,
Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single
use optic system / SUB, immersion optic, non-contact optic).
Language: |
English |
Version: |
19/04/2022 |
File size: |
1.1 MB |
File name: |
PU01447CEN_0222.pdf |
ライフサイエンス産業向けラマン分光法アプリケーションノート(
ラマンRxn2アナライザー、ラマンRxn4アナライザー、Rxn-10プロー
ブ、Rxn-20プローブ、Rxn-45プローブ、Rxn-46プローブ、プローブ
オプティックアクセサリ(bIOオプティック、シングルユース向け
ラマンオプティックシステム/SUB、浸漬オプティック、非接触オプ
ティック)。
Language: |
Japanese |
Version: |
02/08/2024 |
File size: |
1.4 MB |
File name: |
PU01447CJA_0222_Raman_App_Guide_for_LifeScience.pdf |
A guide to Raman spectroscopy application notes for the
food & beverage industry (featuring studies using the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-20 probe, Rxn-45 probe, and the immersion optic
and non-contact optic).
Language: |
English |
Version: |
17/02/2022 |
File size: |
859 KB |
File name: |
CP01489CEN_0122.pdf |