The OUSAF46 UV sensor monitors the concentration of your product at two discrete wavelengths. It covers a broad concentration range and supports you e.g. in optimizing chromatography control. Its outstanding filter performance ensures highest linearity and full consistency with lab results. This provides you with fast and reliable process information and increases your product yield. You also benefit from Easycal – the patented system for easy, liquid-free online calibration traceable to NIST.
The OUSAF46 sensor measures the UV absorption at two specific wavelengths for:
Measurement of protein concentrations
Chromatography control
Permeate and retentate monitoring
Concentration measurement of organic compounds
Aromatics detection
Filter monitoring
Benefits
Covers a wide measuring range thanks to the second UV wavelength
Fast and reliable monitoring of product concentration for better process control and simplified quality control
Precise measured values with full consistency to laboratory results
Patented EasycalTM system option for easy, liquid-free online calibration traceable to NIST
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Holiferm produces sustainable biosurfactants using a patented gravity separation fermentation process. The company was seeking a way to automate the measurement of the critical phase separation step.
Intuitive pH and conductivity measurement in smart vertical farming plants to meet quality requirements and ensure comprehensive
monitoring of processes.
With the help of the Memosens CPS77E sensor a safe monitoring of the pH values is possible, which must be guaranteed with the high requirements in the food industry.
Measurement of protein concentrations, chromatography monitoring, filtration monitoring, concentration measurement of organic compounds, detection of aromates
Characteristic
Sensor for installation in the pipe with separate flow assembly OUA260
Measuring range
0 to 2.5 AU 0 to 50 OD (depending on optical pathlength)
Design
"
Material
Sensor housing: stainless steel 316
Process temperature
0 to 90 °C (32 to 194 °F) continuous Max. 130 °C (266 °F) for 2 hours
Process pressure
Max. 100 bar (1450 psi) absolute, depending on the material, pipe size and process connection of the flow assembly
OUSAF12, OUSAF21, OUSAF22, OUSAF44, OUSAF46, OUSTF10
Sicherheitshinweise für elektrische Betriebsmittel im
explosionsgefährdeten Bereich
Safety instructions for electrical apparatus for explosion-hazardous
areas
Conseils de sécurité pour matériels électriques destinés aux zones
explosibles
Safety Instructions
Ex Safety Instruction (XA)
English version - 01/2018
New version available in English
Safety instructions for electrical apparatus for explosion-hazardous areas