
Specs at a glance
-
Measuring range
0.1 to 10 mg/l total chlorine
-
Process temperature
5 to 45 °C
(41 to 113 °F) -
Process pressure
1 to 4 bar (14.5 to 58 psi)
-
Measuring method
Total chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines)
All components are reduced at the working electrode
Almost pH independent
Field of application
Total chlorine is the mixture of free and bound chlorine components and thus a good indicator of residual disinfectants in discharge water. The sensor Memosens CCS120D provides reliable monitoring of total chlorine limits in the outlet. It reduces your maintenance effort due to easy replacement of electrolyte and membrane cap. Memosens CCS120D is not the latest Memosens generation. More information on the new sensor Memosens CCS53E.
Memosens CCS120D measures total chlorine in:
Wastewater treatment plants- Disinfection monitoring and control in wastewater outlet- Reuse of outlet water
Utilities of all industries- All disinfection measuring points
Benefits
Easy handling thanks to Memosens digital technology
Enables predictive maintenance due to storage of sensor and process-specific data
Low maintenance thanks to fast exchange of membrane cap and electrolyte
-
Flexible installation in CYA112 immersion assembly or CCA250 flow assembly
-
Easy combination with other relevant parameters of liquid analysis thanks to connection to the Liquiline multichannel transmitter
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
BA CCS120D
English version - 02/2025
Digital sensor with Memosens technology for determining total chlorine
EN 03/02/202525/07/202410/12/201931/01/2019Language:
English
Version:
03/02/2025
File size:
2.3 MB
File name:
BA01950CEN_0425-00.pdf
-
-
-
Technical Information (TI)
TI CCS120D
English version - 02/2025
Digital sensor with Memosens technology for determining total chlorine
EN 03/02/202531/01/2019Language:
English
Version:
03/02/2025
File size:
584.2 KB
File name:
TI01444CEN_0219-00.pdf
-
-
-
Technical Information (TI)
TI CCS120D
Digital sensor with Memosens technology for determining total chlorine
EN 03/02/202531/01/2019Language:
English
Version:
03/02/2025
File size:
584.2 KB
File name:
TI01444CEN_0219-00.pdf
-
-
-
Operating Instruction (BA)
BA CCS120D
Digital sensor with Memosens technology for determining total chlorine
EN 03/02/202525/07/202410/12/201931/01/2019Language:
English
Version:
03/02/2025
File size:
2.3 MB
File name:
BA01950CEN_0425-00.pdf
-
-
-
PU (Publication)
Disinfection applications
Measuring ranges and suitable sensors
Language:
English
Version:
16/06/2023
File size:
603.1 KB
File name:
PU01405CEN-disinfection-sensor-application.pdf
-
-
-
PU (Publication)
Desinfektionsanwendungen
Messbereiche und geeignete
SensorenLanguage:
German
Version:
03/11/2023
File size:
678.7 KB
File name:
PU01405CDE_02.23_Desinfektionsanwendungen.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Electrolytes
71412916 (Switzerland (Italian))
Electrolyte CCS120/CCS120D
Language:
Italian
Version:
08/10/2021
File size:
134.4 KB
File name:
MSDS_71412916_(CHI).pdf
-
-
-
Electrolytes
71412916 (Croatia)
Electrolyte CCS120/CCS120D
Language:
Croatian
Version:
08/10/2021
File size:
304.7 KB
File name:
MSDS_71412916_(CRO).pdf
-
-
-
Electrolytes
71412916 (Italy)
Electrolyte CCS120/CCS120D
Language:
Italian
Version:
08/10/2021
File size:
135.1 KB
File name:
MSDS_71412916_(I).pdf
-